There were 702 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Longer Life Cylinder CQS-XB24
Air Cylinders » Compact Air Cylinders-
・New technology offers at least 4 times better durability.
The maintenance intervals will be extended.
・Employs the same specification and dimensions as the existing models,
CQS Compact Cylinder series
Safety Instructions Actuators/Precautions Auto Switches/Precautions Model Selection/Technical Data Quick Selection Table Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Longer life | CQS-XB24 | Double acting, Single rod | 12, 16, 20, 25 |
Mist Separator Regulator 10-/21-AWM-D
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
10-AWM20 to 40-D | 1/8, 1/4, 3/8, 1/2 | 0.05 to 0.85 | 0.3 |
21-AWM20 to 40-D | 1/8, 1/4, 3/8, 1/2 | 0.05 to 0.85 | 0.3 |
Dust Resistant Cylinder
Air Cylinders » Environment Resistant Cylinders-
・Applicable for environments with flying micro-powder such as ceramic powder, toner powder, paper powder, and metallic powder (Excludes weld spatter)
・4 times stronger than the standard model
・2 Lube-retainers on the rod cover prevent micro-powder of 30 μm or smaller from entering.
・The Lube-retainers create a coat of grease on the piston rod for improved durability.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Air cylinder | CM2-XC92 | Double acting | 20, 25, 32, 40 |
Compact cylinder | CQS-XC92 | Double acting | 12, 16, 20, 25 |
Compact cylinder | CQ2-XC92 | Double acting | 32, 40, 50, 63, 80, 100 |
Push-lock Type Speed Controller: Stainless Steel Type (Elbow/Universal) 10-AS-FG
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type Stainless steel type | 10-AS12□1FG to 42□1FG | M5×0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to φ1/2'' |
Universal type Stainless steel type | 10-AS13□1FG to 43□1FG | M5×0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Compact Cylinder 10-/11-/21-/22-CQ2-Z
Clean Series/Low-Particle Generation » Air Cylinders
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | 10-/11-CQ2-Z | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
Standard | 21-/22-CQ2-Z | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
4 Port Solenoid Valve / Direct Operated Poppet Type 10-VQD
Clean Series/Low-Particle Generation » Directional Control Valves
Safety Instructions Features/Basic Specifications/Clean Series Precautions
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
Series | Sonic conductance: C | Cylinder size | Power consumption (W) |
---|---|---|---|
10-VQD1000 | 0.19dm3(s・bar) | φ25 | 2.0 |
Magnetic Separator FHM
Hydraulic Equipment » Hydraulic Equipment
-
・Magnetic separators protect machinery from malfunctions, reduced precision, and
burnout by adsorbing and eliminating contaminants in the fluid by means of
magnetism.
This helps extend the service life of hydraulic equipment.
Series | Applicable fluid storage volume (L/unit) | Flow speed | Fluid |
---|---|---|---|
FHM | 20 to 200 | 3 m/min or less | FHMN : Petroleum, Water glycol, Cutting oil, Emulsion FHMV : Phosphoric ester |
Angle Seat Valve (2 Way Valve)/Air Operated Type VXB
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・For steam (Can be used with air and water)
・Low pressure loss due to angle seat structure
・Reduced leakage with rubber seal
・Long service life: 3 million cycles (Steam), 5 million cycles (Air)
・Low leakage: 10 cm3/min or less
・Space saving: Height 100 mm
・Body materials: Stainless steel 316L equivalent, Bronze (CAC)
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Technical Data
Series Variations/Series Variations/Selection Procedure/Solenoid Valves/Air Operated Valves List
Green Procurement (RoHS)
Model Selection/Technical Data
Series Variations/Series Variations/Selection Procedure/Solenoid Valves/Air Operated Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VXB | N.C. | 3/8, 1/2, 3/4 10A, 15A, 20A | 11, 14, 18 |
3-Screen Display Digital Flow Monitor PFG300
Switches/Sensors/Controller » Electronic Flow Switches/Sensors-
・Can measure up to 12,000 L/min
・While checking the measured value, settings are possible.
・Current consumption: 25 mA or less
・NPN/PNP switch function
・Input range selection (for pressure/flow rate)
・Simple 3-step setting
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Applicable Flow Switch |
---|---|
PFG300 | PFMB、PF2MC、PF3A□H |
2-Color Display Digital Pressure Sensor Controller PSE300
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
-
・Applicable sensors: PSE53m, 54m, 550, 56m, 570, 573, 574
・Compatible with voltage input and current input
・Response time: 1 ms
・Space saving, Capable of vertical and horizontal contact mounting
・Panel mounting, Bracket mounting, DIN rail mounting
∗ The PSE300 series is to be discontinued as to September 2025.
Please select the PSE300A series instead. ▶Click here for details.
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Set pressure range |
---|---|
PSE300 | -101 to 101 kPa 10 to -101 kPa -10 to 100 kPa -0.1 to 1 MPa -50 to 500 kPa -0.2 to 2 kPa |