WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 709 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Guide Cylinder MGG

Air Cylinders » Guide Cylinders
    ・Basic cylinder with integrated guide rods in a compact configuration
    ・A linear transfer unit that achieves lateral load resistance and high non-rotating accuracy

    ∗ The MGG-XC83 series will be discontinued in May 2023.
     Please select the MGG-XC104 series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Guide Cylinder MGG
    Symbol Specifications Download
    -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
  • Guide Cylinder MGG
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC13 Made to Order Common Specifications Auto switch rail mounting type PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC37 Made to Order Common Specifications Larger throttle diameter of connection port PDF
    -XC56 Made to Order Common Specifications With knock pin holes PDF
    -XC71 Made to Order Common Specifications Helical insert thread specifications PDF
    -XC72 Made to Order Common Specifications Without built-in auto switch magnet PDF
    -XC73 Made to Order Common Specifications Built-in cylinder with lock (CDNG) PDF
    -XC83 Made to Order Common Specifications Built-in cylinder with lock (MDNB) PDF
    -XC104 Made to Order Common Specifications Built-in cylinder with lock (MWB)
TypeBearingSeriesActionBore size (mm)
StandardSlide bearing/Ball bushing bearingMGGDouble acting20,25,32,40,50
63,80,100
Built-in cylinder with lock (MWB)Slide bearing・Ball bushingMGG-XC104Double acting50,63,80,100
With end lockSlide bearing/Ball bushing bearingMGGDouble acting20,25,32,40,50
63,80,100

Air Slide Table MXW

Air Cylinders » Table Cylinders
    ・This table unit is compatible with a long stroke using a linear guide.
    ・Table rigidity is constant throughout the entire stroke.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardMXWDouble acting8,12,16,20,25

M8/M12 Connector PCA/EX9/EX500

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
    ・Communication cable/connector: CC-Link, DeviceNet™, PROFIBUS DP,
     EtherNet/IP™, PROFINET, EtherCAT🄬, Ethernet POWERLINK
    ・Compliant with IEC61076-2-101 and IEC60947-5-2 Standards
    ・IP67 (IEC60529)
    ・Field-wireable connectors: No exclusive tools required, Reduction in wiring time
    ・SPEEDCON: Just insert the connector and make a 180° rotation.
Series
PCA
EX9
EX500

Speed Controller with Compact Indicator AS-FSA

Flow Control Equipment » Speed Controllers for General Purposes
    ・Height: Max. 5.4 mm shorter
    ・Flow rate can be controlled numerically with the indicator window.
     Due to the vernier indication, it is possible to configure fine settings in
     1/4 increments.
     Reduces work-hours and setting mistakes
    ・A type with a panel mount adapter has been added.
     No tools required, Reduced installation work
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Speed Controller with Compact Indicator AS-FSA
    Manual
    Type Series View search result
    In-line typeAS1002FS-□A to AS4002FS-□AView search result
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line typeAS1002FS-□A to AS4002FS-□A-φ3.2 to φ12φ1/8'' to φ1/2''

Battery-less Absolute Encoder Type
Electric Actuator/High Performance High Rigidity Guide Rod Type LEG

electric-actuators-cylinders » battery-less-absolute-encoder-type
    ・Max. weight of transferred object: 75 kg (Size 25), 100 kg (Size 32), 150 kg (Size 40)
    ・High performance step motor controller
     (Max. acceleration/deceleration: 5000 mm/s2)
    ・With internal battery-less absolute encoder
    ・Auto switches are mountable. (In-line only)
     For checking the limit and the intermediate signal
    ・Fully integrated the compact guide unit for improved lateral load capacity
SpecificationModelStroke
(mm)
Pushing force [N]Speed
(mm/s)
Screw lead (mm)
Battery-less absolute
(Step motor/24 VDC)
LEG2530 to 100Max. 238Max. 2506,8
Battery-less absolute
(Step motor/24 VDC)
LEG3230 to 100Max. 370Max. 2006,8
Battery-less absolute
(Step motor/24 VDC)
LEG4030 to 100Max. 553Max. 1506,8

Air Filter 10-/21-AF

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeFiltration (μm)
10-AF20 to 601/8, 1/4, 3/8, 1/2, 3/4, 15
21-AF20 to 601/8, 1/4, 3/8, 1/2, 3/4, 15

Clean Rodless Cylinder CYP

Clean Series/Low-Particle Generation » Air Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesGuide typeBore size (mm)
CYPHigh precision guide15, 32

3 Port Solenoid Valve 10-SYJ

Clean Series/Low-Particle Generation » Directional Control Valves
SeriesSonic conductance: CPower consumption (W)
10-SYJ3000.36dm3(s・bar)0.35
10-SYJ5001.2dm3(s・bar)0.35
10-SYJ7003.0dm3(s・bar)0.35

Direct Operated 2/3 Port Isolated Valve LVMK20/200

Process Valves » Compact 2/3 Port Solenoid Valves
    ・Low particle generation, Oil-free, Metal-free
    ・Fluids: Air, Water, Deionized water, Diluent, Cleaning fluid
    ・Isolated structure: The solenoid drive body is separated from the fluid area by a block seal.
    ・Easy piping
    ・Minimal dead space
    ・Flow adjustment is not required.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Direct Operated 2/3 Port Isolated Valve LVMK20/200
    DoC/IM
    Series View search result
    LVMKView search result
SeriesValve typePiping directionFluid contact material
LVMKN.C.
Universal
Bottom ported
Side ported
Body: PPS
Seal: EPDM, FKM

Go Top