WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 709 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Low Friction Cylinder/Metal Seal MQQ/MQM/MQP

Air Cylinders » Specialty Cylinders
    ・Covers a range of driving speeds and output controls not possible with standard cylinders thanks to its metal seal structure with minimal sliding resistance
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesBore size
(mm)
Operating Pressure range
(MPa)
Driving speed
(mm/s)
StandardMQQT10,16,20,25,30,400.005 to 0.50.3 to 300
Anti-lateral loadMQQL10,16,20,25,30,400.005 to 0.70.5 to 500
Anti-lateral loadMQML60.02 to 0.70.5 to 1000
Anti-lateral loadMQML10,16,20,250.005 to 0.70.5 to 1000
High speed/High frequencyMQML□□H10,16,20,250.01 to 0.75 to 3000
Single actingMQP4,6,10,16,200.001 to 0.7-

Cylinder with Lock CNA2/CDNA2

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    ・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
    ・Magnetic field resistant 2-color indicator solid state auto switch D-P3DW□ series mountable
    ・With auto switch (CDNA2 series: CDNA2, CDNA2W)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Cylinder with Lock CNA2/CDNA2
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
    -XC14 Simple Specials Change of trunnion bracket mounting position PDF
    -XC15 Simple Specials Change of tie-rod length PDF
  • Cylinder with Lock CNA2/CDNA2
    Symbol Specifications Download
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
TypeSeriesActionBore size (mm)Lock mechanism
StandardCNA2Double acting,
Single rod
40,50,63
80,100
Spring lock
StandardCNA2WDouble acting,
Double rod
40,50,63
80,100
Spring lock

Slide Unit CXW/CDBXW/CDPXW

Air Cylinders » Dual Rod Cylinders
    ・Built-in shock absorber that absorbs impact
    ・Can be mounted on the housing or on the plate
     Highly precise parallelism of cylinders and workpieces
    ・With auto switch (CDBXW series: CDBXWM, CDBXWL, CDPXW series: CDPXWM, CDPXWL)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Slide Unit CXW/CDBXW/CDPXW
    Symbol Specifications Download
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
TypeBearingSeriesActionBore size (mm)
StandardSlide bearingCXWMDouble acting10,16,20,25,32
StandardBall bushing bearingCXWLDouble acting10,16,20,25,32

Free Mount Cylinder/Compact Type CDU-X3178

Air Cylinders » Compact Air Cylinders
    ・Now, more compact and lightweight due to the adoption of a rectangular shape piston!
    ・Weight: 49% reduction
    ・Width: 35% reduction
    ・Overall length: 10% reduction
    ・Mounting is possible from 5 directions.
     The pitch and diameter of the mounting holes for lateral mounting are the same as those of the existing CU series model.
    ・The dedicated spacer allows for interchangeable height when laterally
TypeSeriesActionBore size (mm)
Compact typeCDU-X3178Double acting single rod20,32

Air Cylinder CA2/CDA2

Air Cylinders » Standard Air Cylinders (Square Cover)
    ・Weight reduced by up to 15%
    ・Easy air cushion control
    ・Various switches, such as compact auto switches and magnetic field
     resistant auto switches, can be mounted.
    ・Part numbers with a rod end bracket and/or pivot bracket are available.
     (It is not necessary to order a bracket for the applicable cylinder
     separately.)
    ・With auto switch (CDA2 series: CDA2, CDA2W, CDA2K, CDA2KW,
     CDBA2,CDA2□H, CDA2W□H)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder CA2/CDA2
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCA2-ZDouble acting, Single rod40, 50, 63, 80, 100View search result
    StandardCA2W-ZDouble acting, Double rod40, 50, 63, 80, 100View search result
    Non-rotating rodCA2KDouble acting, Single rod40, 50, 63View search result
    Non-rotating rodCA2KWDouble acting, Double rod40, 50, 63View search result
    With end lockCBA2Double acting, Single rod40, 50, 63, 80, 100View search result
    Air-hydroCA2□HDouble acting, Single rod40, 50, 63, 80, 100View search result
    Air-hydroCA2W□HDouble acting, Double rod40, 50, 63, 80, 100View search result
  • Air Cylinder CA2/CDA2
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
    -XC14 Simple Specials Change of trunnion bracket mounting position PDF
    -XC15 Simple Specials Change of tie-rod length PDF
  • Air Cylinder CA2/CDA2
    Symbol Specifications Download
    -XB5 Made to Order Common Specifications Oversized rod cylinder PDF
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC5 Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC7 Made to Order Common Specifications Tie-rod cushion valve tie-rod nut etc. made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC12 Made to Order Common Specifications Tandem cylinder PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC26 Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC28 Made to Order Common Specifications Compact flange made of SS400 PDF
    -XC29 Made to Order Common Specifications Double knuckle joint with spring pin PDF
    -XC30 Made to Order Common Specifications Rod side trunnion PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC68 Made to Order Common Specifications Made of stainless steel (with hard chrome plated piston rod) PDF
    -XC85 Made to Order Common Specifications Grease for food processing equipment PDF
    -XC88 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: Stainless steel 304) PDF
    -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF
    -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
TypeSeriesActionBore size (mm)
StandardCA2-ZDouble acting, Single rod40, 50, 63, 80, 100
StandardCA2W-ZDouble acting, Double rod40, 50, 63, 80, 100
Non-rotating rodCA2KDouble acting, Single rod40, 50, 63
Non-rotating rodCA2KWDouble acting, Double rod40, 50, 63
With end lockCBA2Double acting, Single rod40, 50, 63, 80, 100
Air-hydroCA2□HDouble acting, Single rod40, 50, 63, 80, 100
Air-hydroCA2W□HDouble acting, Double rod40, 50, 63, 80, 100

Air Cylinder CJ2 Compact Type CJ2-X3175

Air Cylinders » Standard Air Cylinders (Round Type)
    · Compact, Lightweight
     Overall length Max. 25% reduction
     Weight Max. 27% reduction
    · New rail type auto switch mounting bracket
     Applicable to the D-M9 (Direct mounting possible)
    · The specifications are the same as those of the existing CJ2 series.
TypeSeriesActionBore size (mm)
StandardCJ2-X3175Double acting single rod10,16

4-Port Solenoid Valve/Direct Operated Poppet Type VQD1000

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Since the main valve has no sliding seals, a non-oil specification (Made to Order) is available. There is also no exhaust to the atmosphere.
    ・High speed, with stable response times
    ・Can be used for vacuum applications
    ・Manifold type no.: VV4QD12, VV4QD15
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 4-Port Solenoid Valve/Direct Operated Poppet Type VQD1000
    DoC/IM
    Series View search result
    VQD1000View search result
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
Power
consumption
(W)
VQD10000.270.280.07φ252.0

ISO 13849-1 Certified/3-Port Solenoid Valve/Residual Pressure Release Valve with Detection of Main Valve Position VP/VG

Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
    ・Safety standard ISO 13849-1 certified (Corresponding to category2 to 4)
    ・With detection of main valve position
    ・It is possible to construct a redundant system easily
    ・Highly reliable construction
    ・Safety limit switch can be selected
    ・With soft start-up function (-X555)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • ISO 13849-1 Certified/3-Port Solenoid Valve/Residual Pressure Release Valve with Detection of Main Valve Position VP/VG
    DoC/IM
    Series View search result
    Residual pressure release valve
    VP542-X536
    Body ported
    View search result
    Residual pressure release valve
    VP544-X536
    Base mounted
    View search result
    Residual pressure release valve
    VP742-X536
    Body ported
    View search result
    Residual pressure release valve
    VP744-X536
    Base mounted
    View search result
    Dual residual pressure release valve
    VP544-X538
    View search result
    Dual residual pressure release valve
    VP744-X538
    View search result
    Dual residual pressure release valve with soft start-up function
    VP544-X555
    View search result
    Dual residual pressure release valve with soft start-up function
    VP744-X555
    View search result
    Dual residual pressure release valve
    VG342-X87
    View search result
SeriesCategoryFlow rate characteristics
2→3(A→R)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→R)
b
Flow rate characteristics
2→3(A→R)
Cv
Residual pressure release valve
VP542-X536
Body ported
28.90.202.1
Residual pressure release valve
VP544-X536
Base mounted
28.80.132.0
Residual pressure release valve
VP742-X536
Body ported
215.30.223.7
Residual pressure release valve
VP744-X536
Base mounted
215.00.173.4
Dual residual pressure release valve
VP544-X538
3,46.70.101.3
Dual residual pressure release valve
VP744-X538
3,49.70.082.1
Dual residual pressure release valve with soft start-up function
VP544-X555
3,46.70.101.3
Dual residual pressure release valve with soft start-up function
VP744-X555
3,49.70.082.1
Dual residual pressure release valve
VG342-X87
3,428.60.035.6

ISO Standards (21287) Compact Cylinder C55/CD55

Air Cylinders » ISO Cylinders: ISO Standards (21287)
    ・Smooth cylinder (C55Y) has been added. [New]
    ・Made of stainless steel (-XC6) has been added. [New]
    ・With coil scraper (-XC35) has been added. [New]
    ・Auto switch mounting groove: T-slot type (-X1439) has been added. [New]
    ・Bore sizes ø12 and ø16 have been added to the standard type. [New]
     ∗ These are not subject to ISO Standards (21287).
    ・Compliant with ISO Standards (21287)
    ・1.8 times the anti-lateral load capacity
     The allowable lateral load has been improved by changing the material
     of the bushing. (For ø20)
    ・Increased the standard product's maximum stroke limit (to 300 mm)
    ・Standardization of the double rod (C55W) type, smooth cylinder (C55Y),
     simple specials, and made-to-order options
     Change of rod end shape (-XA□)
     Heat-resistant cylinder (–10°C to 150°C) (-XB6)
     Low-speed cylinder (5 to 50 mm/s) (-XB13)
    ・With auto switch (CD55 Series: CD55-Z, CD55W-Z, CD55Y-Z)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardC55-ZDouble acting, Single rod12,16,20,25,32,40,50,63,80,100
StandardC55W-ZDouble acting, Double rod20,25,32,40,50,63,80,100
Smooth CylinderC55YDouble acting, Single rod20,25,32,40,50,63,80,100

3-Screen Display 4-Channel Flow Monitor PFG200

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
    ・Up to 4 flow sensors can be connected!
    ・It is possible to change the settings while checking the measured value.
    ・Centralized control saves installation space.
     66% reduction in installation space (Compared with the panel mounted
     PFG20□)
    ・Accumulated flow measurement
     A single product can manage the accumulated flow in four lines.
    ・A single monitor various applications
     3 channels are displayed simultaneously. (Customer defined channel can
     be set.)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Screen Display 4-Channel Flow Monitor PFG200
    Manual
    Series View search result
    PFG200View search result
SeriesApplicable flow switch
PFG200PF2A, PF3W-Z, PF3W, PF2D

Go Top