WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 709 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Normal Close High Vacuum Solenoid Valve XSA

Process Valves » Compact 2/3 Port Solenoid Valves/Air Operated Valves
High Vacuum Equipment » High Vacuum Valves
Equipment for the Semiconductor Industries » Exhaust Line
Equipment for the Semiconductor Industries » N2 Gas/Air Supply Line
    ・Minimum operating pressure: 1 × 10-6 Pa (abs)
    ・Leakage: Internal 1.3 × 10-9 Pa·m3/s, External 1.3 × 10-11 Pa·m3/s
    ・2 types of fittings and female threads are available.
    ・Power consumption: Max. 25% reduction
    ・Weight: Max. 18% lighter (0.5 kg → 0.41 kg)
SeriesValve typeFluidPipingPort size
XSANormally closedAir
Inert gas
Face seal fitting
Compression fitting
1/4, 3/8
XSANormally closedAir
Inert gas
Rc, NPT female thread1/8, 1/4, 3/8

Pilot Operated 2 Port Solenoid Valve (2 Way Valve) for Dry Air
 VQ

Process Valves » Compact 2/3 Port Solenoid Valves
    ・High-frequency operation is possible: High-speed response 7 ms or less (VQ20), 20 ms or less (VQ30)
    ・Easy piping with One-touch fittings
    ・The dust-tight, water-jet-proof enclosure (IP65) is compatible with the DIN terminal type.
    ・Applications: Air-blow, Blow-off of workpieces, etc.
    ・Manifold type no.: VV2Q22, VV2Q32
SeriesValve typePort sizeOrifice diameter (mmø)
VQ20N.C.φ6 to φ123.4
VQ30N.C.φ6 to φ124.8

3-Screen Display Digital Gap Checker/IO-Link Compatible ISA3-L

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
IO-Link Devices » Pressure Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・Monitoring the placement condition of the workpiece Indicates failure/abnormality
    ・Double sensor providing improved preventive and predictive maintenance (IoT) based on IO-Link
     Process data provides Displayed value, Outlet pressure, and Supply pressure value.
    ・NPN/PNP switch function
    ・3-screen display (Setting)
    ・Window comparator type
    ・Zero cut-off range can be changed.

     ▶IO-Link Master
SeriesRated distance rangePiping specifications: Supply sidePiping specifications: Detection side
ISA3-F□L0.01 to 0.03 mmRc, G 1/8φ4, φ6 One-touch fitting, G 1/8
ISA3-G□L0.02 to 0.15 mmRc, G 1/8φ4, φ6 One-touch fitting, G 1/8
ISA3-H□L0.05 to 0.30 mmRc, G 1/8φ4, φ6 One-touch fitting, G 1/8

Compact Vacuum Unit (Vacuum Generators) ZB

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
IO-Link Devices » Vacuum Manifold
    ・Compatible with ejector systems and vacuum pump systems
    ・Quick response: Response time of the valve 5 ms, vacuum response time
     28 ms
    ・Energy saving: Air consumption reduced by 17%, Vacuum pressure
     reached increased by 21%
    ・Compact/Lightweight: 46 g
    ・With vacuum pressure switch
     Can copy to up to 10 switches simultaneously
    ・IO-Link compatible
Ejector seriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
Vacuum pump system series
ZB030.323.52 to 8ZB00
ZB040.43.56.52 to 10ZB00
ZB050.54.5102 to 13ZB00
ZB060.67182 to 20ZB00

Electric Actuator/Rod Type LEY

Electric Actuators/Cylinders » Motorless Type
    ・Various servo motors can be mounted due to the addition of the motorless type.
    ・Compatible motors:
     Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
     SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
     FANUC CORPORATION, NIDEC INSTRUMENTS,
     KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
     Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
     Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
     Siemens AG, Delta Electronics, Inc., ANCA Motion
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Motorless
Top/Parallel
LEY2530 to 400Max. 485Max. 9003, 6, 12
Motorless
In-line
LEY25D30 to 400Max. 485Max. 9003, 6, 12
Motorless
Top/Parallel
LEY3230 to 500Max. 588Max. 12004, 8, 16
Motorless
In-line
LEY32D30 to 500Max. 736Max. 10004, 8, 16
Motorless
Top/Parallel
LEY6350~800MAX.3343MAX.1000 5, 10, 20
Motorless
In-line
LEY63D50 to 800Max. 1910Max. 10005, 10, 20
Motorless
Top/Parallel
LEY100100~1000MAX.12000MAX.50010
Motorless
In-line
LEY100D100 to 1000Max. 12000Max. 50010

Electric Actuator/Guide Rod Type, In-line Motor Type LEYG□D

Electric Actuators/Cylinders » Rod Type/Guide Rod Type
    Series LEYG Step Motor (Servo/24 VDC) Servo Motor (24 VDC)
    ・Compact integration of guide rods
     Achieves lateral load resistance and high non-rotating accuracy.
    ・Lateral end load: 5 times more (compared with rod type, size 25 and 100 stroke)
    ・Compatible with sliding bearing and ball bushing bearing.
     Compatible with moment load and stopper (sliding bearing).
    ・Speed control/Positioning: Max. 64 points
    ・Positioning and pushing control can be selected.
     Possible to hold the actuator when pushing the rod to a workpiece, etc.
    ・Positioning repeatability: ±0.02 mm or less

    Series LEY AC Servo Motor
    ・High output motor (100/200 W)
    ・Improved high speed transfer ability
    ・High acceleration/deceleration compatible (5,000mm/s2
    ・Pulse input type
    ・With internal absolute encoder
    ・Motorless specification is available.  Click here for details
    ・Compatible drivers: Click here for LECSS-TLECY□
Spec.ModelStroke
(mm)
Pushing force [N]Speed
(mm/s)
Screw lead
(mm)
Step motor
(Servo/24 VDC)
LEYG16D30 to 200Max. 141Max. 5002.5,5,10
Step motor
(Servo/24 VDC)
LEYG25D30 to 200Max. 452Max. 5003,6,12
Step motor
(Servo/24 VDC)
LEYG32D30 to 200Max. 707Max. 5004,8,16
Step motor
(Servo/24 VDC)
LEYG40D30 to 200Max. 1058Max. 3004,8,16
Servo motor
(24 VDC)
LEYG16DA30 to 200Max. 111Max. 5002.5,5,10
Servo motor
(24 VDC)
LEYG25DA30 to 300Max. 130Max. 5003,6,12
AC servo motorLEYG25DS30 to 300Max. 485Max. 9003,6,12
AC servo motorLEYG32DS30 to 300Max. 736Max. 10004,8,16

Electric Actuator/High Rigidity Slider Type Ball Screw Drive 
LEJS63□-□M

Electric Actuators/Cylinders » Slider Type
    ・Built-in intermediate supports
    ・A maximum speed of 1,800 mm/s has been achieved throughout the
     entire stroke!
     The use of intermediate supports results in reduced deflection of the ball
     screw when a long stroke is used.
    ・Max. stroke: 1,790 mm
    ・Horizontal work load: 85 kg
    ・Positioning repeatability: ±0.01 mm (High-precision type)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationSeriesStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
AC servo motorLEJS63□-□M790 to 1790Max. 85Max. 180010,20,30

Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-DTP/HC10DT/HC10
for the YASKAWA Electric Corporation MOTOMAN-HC 

Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
    ・Compact, lightweight product with high gripping force due to air operation
    ・1 air supply tube and the electric wiring can be operated simply by connecting the annex cable.
    ・Integrated solenoid valve, speed adjustment mechanism, and auto switch
    ・High rigidity and high precision due to its guide-integrated construction
     Repeatability: ±0.01 mm due to the adoption of a high-precision linear guide
     Higher rigidity due to the adoption of a linear guide of the higher rigidity and precision
    ・A split protective cover for easy air gripper maintenance
  • Air Gripper Unit for Collaborative Robots JMHZ2-X7400B-DTP/HC10DT/HC10
    for the YASKAWA Electric Corporation MOTOMAN-HC 
    Manual
    Type Series View search result
    For Collaborative RobotsJMHZ2-16D-X7400B-DTP
    JMHZ2-16D-X7400B-HC10
    JMHZ2-16D-X7400B-HC10DT
    View search result
TypeSeriesCylinder bore size (mm)
For Collaborative RobotsJMHZ2-16D-X7400B-DTP
JMHZ2-16D-X7400B-HC10
JMHZ2-16D-X7400B-HC10DT
16

Centering Unit MACM

Air Cylinders » Pin Shift Cylinder
    ・Alignment and positioning of transferred workpieces
     Contributes to space saving on conveyor lines
    ・Table
     Max. allowable load weight: 1000 kg (MACM10)
     Workpieces can be moved in any direction: forward/backward, right/left, at an angle, and even rotated (360º).
     Ball bearings allow for smooth operation.
     Table centering accuracy ±1 mm or less (Workpiece not loaded)
     Table center movable range Max. ø100 mm (MACM10-50)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesActionMax. allowable load weight
kN
Stroke (mm)
MACMDouble acting2, 4, 6, 1012, 20, 30, 50

Clamp Cylinder/Slim Type C(L)KG/C(L)KP-X2095

Air Cylinders » Clamp Cylinders
    ・ø25 is available.
     Weight: 380 g, Length: 186.7 mm
     (ø25-50 stroke without speed controller or auto switch)
    ・Weight reduced by up to 48%, total length reduced by 18%
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionClevis width (mm)Bore size (mm)
Standard
(Built-in standard magnet)
CKG-X2095Double acting, Single rod9, 1225, 32, 40
Standard
(Built-in strong magnet)
CKP-X2095Double acting, Single rod9, 1225, 32, 40
With lock
(Built-in standard magnet)
CLKG-X2095Double acting, Single rod9, 1225, 32, 40
With lock
(Built-in strong magnet)
CLKP-X2095Double acting, Single rod9, 1225, 32, 40

Go Top