WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 709 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


AC Servo Motor Driver  LECSA/LECS□-T

Electric Actuators/Cylinders » Controllers/Drivers
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: SSCNET III Compatible Products
    ・Pulse input type motor driver
    ・Compatible motor capacity: 100 W, 200 W, 400 W, 750 W
     (Only the LECSB-T, LECSC-T, LECSS-T, and LECSN□-T support 750 W.)
    ・Compatible encoders:
     Incremental type
     Absolute type
    ・Servo adjustment using auto gain tuning
    ・With display setting function
    ・Positioning by up to 255 point tables
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • AC Servo Motor Driver  LECSA/LECS□-T
    Manual
    Type Model View search result
    Pulse input type
    (For incremental encoder)
    LECSAView search result
    Pulse input type/
    Positioning type
    (For absolute encoder)
    LECSB-TView search result
    CC-Link direct input type
    (For absolute encoder)
    LECSC-TView search result
    SSCNETⅢ type/H type
    (For absolute encoder)
    LECSS-TView search result
    Network card type
    (For absolute encoder)
    LECSN□-TView search result
  • AC Servo Motor Driver  LECSA/LECS□-T
    DoC/IM
    Type Model View search result
    Pulse input type
    (For incremental encoder)
    LECSAView search result
    Pulse input type/
    Positioning type
    (For absolute encoder)
    LECSB-TView search result
    CC-Link direct input type
    (For absolute encoder)
    LECSC-TView search result
    SSCNETⅢ type/H type
    (For absolute encoder)
    LECSS-TView search result
    Network card type
    (For absolute encoder)
    LECSN□-TView search result
TypeModelCompatible
motor
Power
supply
voltage
Parallel
input/output
Input
Parallel
input/output
Output
Pulse input type
(For incremental encoder)
LECSAAC servo motor
(100/200/400 W)
100 to 120 VAC
(50/60 Hz)
200 to 230 VAC
(50/60 Hz)
64
Pulse input type/
Positioning type
(For absolute encoder)
LECSB-TAC servo motor
(100/200/400 /750W)
200 to 240 VAC
(50/60 Hz)
106
CC-Link direct input type
(For absolute encoder)
LECSC-TAC servo motor
(100/200/400/750W)
200 to 230 VAC
(50/60 Hz)
SSCNETⅢ type/H type
(For absolute encoder)
LECSS-TAC servo motor
(100/200/400/750W)
200 to 240 VAC
(50/60 Hz)
Network card type
(For absolute encoder)
LECSN□-TAC servo motor
(100/200/400/750W)
200 to 240 VAC
(50/60 Hz)

Electric Actuator/High Rigidity Slider Type Ball Screw Drive 
LEJS100-X400

Electric Actuators/Cylinders » Slider Type
    ・Supports 750 W motor output
    ・Work load (Speed: 500 mm/s, Lead: 10 mm)
     Horizontal: 400 kg, Vertical: 80 kg
    ・Speed (Stroke: 500 mm, Lead: 50 mm)
     Horizontal/Vertical: 2300 (mm/s)
    ・Max. acceleration/deceleration: 10000 mm/s2
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Electric Actuator/High Rigidity Slider Type Ball Screw Drive 
    LEJS100-X400
    Manual
    Series View search result
    LEJS100-X400View search result
SpecificationSeriesStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
AC servo motorLEJS100-X400500
1000
1500
Max. 400Max. 230025

Battery-less Absolute Encoder Type
Electric Actuator/Rod Type LEY

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off.
     A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Long stroke: Max. 500 mm
    ・Direct mounting: 3 directions, Bracket mounting: 3 types
    ・Auto switch can be mounted.
    ・Either positioning or pushing control can be selected.
     It is possible to hold the actuator with the rod pushing on a workpiece, etc.
    ・Positioning repeatability: ±0.02 mm or less
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor/24 VDC)
LEY1630 to 300Max. 141Max. 5002.5,5,10
Battery-less absolute
(Step motor/24 VDC)
LEY2530 to 400Max. 452Max. 5003,6,12
Battery-less absolute
(Step motor/24 VDC)
LEY3230 to 500Max. 707Max. 5004,8,16
Battery-less absolute
(Step motor/24 VDC)
LEY4030 to 500Max. 1058Max. 5004,8,16

Low Speed Rotary Actuator CRQ2X/CDRQ2X/MSQX

Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
    ・It is possible to transfer workpieces at lower speeds. (5 s/90º)
    ・With auto switch (CDRQ2X series: CDRQ2X)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Low Speed Rotary Actuator CRQ2X/CDRQ2X/MSQX
    Manual
    Series View search result
    CRQ2XView search result
    MSQX
SeriesRack typeSizeRotating angle
CRQ2XDouble10,15,20,30,4080° to 100°170° to 190°
MSQXDouble10,20,30,500° to 190°

Arc Welding Spatter-resistant Lead Wire Type
Magnetic Field-resistant Solid State Auto Switch D-P3DWA□-1173□ 

Air Cylinders » Auto Switches
Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc Welding
Switches/Sensors/Controller » Auto Switches for Air Cylinders
    ・Improved lead wire spatter resistance
     Special fluorine compounds are used for the sheath, insulation, and insulator.
     A shield is provided between the sheath and the insulation to prevent spatter from entering the insulation.
    ・A type with a spatter cover is available.
     The metal cover (Material: Stainless steel) covers the body to prevent spatter adhesion.
SeriesTypeFeatures
D-P3DWA□-1173□Solid state auto switchMagnetic field resistant

High Power Cylinder RHC

Air Cylinders » Specialty Cylinders
    ・Provides 10 to 20 times the energy absorption capacity of general purpose cylinders (CG1 series)
    ・Smooth cushioning from high-speed operation (3000 mm/s) with light loads to low/medium-speed operation with heavy loads
    ・XC93: With greater water resistance + a stable lubrication function
        5 times stronger against water (liquids) than the standard model
        (RHC series)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • High Power Cylinder RHC
    Symbol Specifications Download
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC93 Made to Order Common Specifications With greater water resistance + stable lubrication function (Lube-retainer) PDF
TypeSeriesActionBore size (mm)
StandardRHCDouble acting, Single rod20,25,32,40,50,63,80,100
Water resistance + Stable lubrication functionRHC-XC93Double acting, Single rod32,40

Cylinder with Lock CNS/CDNS

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    ・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
    ・With auto switch (CDNS series: CDNS)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Cylinder with Lock CNS/CDNS
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
    -XC14 Simple Specials Change of trunnion bracket mounting position PDF
TypeSeriesActionBore size (mm)Lock mechanism
StandardCNSDouble acting,
Single rod
125,140,160Spring lock

Compact Guide Cylinder/Wide Type MGPW

Air Cylinders » Guide Cylinders
    ・The guide pitch has been doubled.
    ・The allowable rotational torque of the plate has been improved.
     The non-rotating accuracy of the plate has been improved.
    ・Equivalent weight to the basic type
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Guide Cylinder/Wide Type MGPW
    Symbol Specifications Download
    -XC56 Made to Order Common Specifications With knock pin holes PDF
TypeBearingSeriesActionBore size (mm)
Basic typeSlide bearing/Ball bushing/
High/precision ball bushing
MGPWDouble acting20,25,32,40,50,63

Air Slide Table/Reversible Type MXQR

Air Cylinders » Table Cylinders
    ・Integrated guide rail and table
    ・High rigidity and high accuracy has been achieved through the adoption of the recirculating linear guide.
    ・Position of the piping and adjusters can be changed on site according to the installation conditions.
    ・Features installation compatibility with the MXQ series
    ・Shock absorber also available for ø6
    ・Soft type/short stroke type shock absorbers (RJ) can be mounted.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
ReversibleMXQRDouble acting6, 8, 12, 16, 20, 25

Compact Cylinder/Compact Type CQS/CDQS

Air Cylinders » Compact Air Cylinders
    ・With this compact square type cylinder, auto switch mounting on 3 or 4 sides is possible.
     This compact cylinder does not protrude from the body when mounting an auto switch.
    ・Newly added compact type foot brackets and double clevis pivot bracket
    ・With auto switch (CDQS series: CDQS, CDQSW, CDQSK, CDQSKW, CDQS□S)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Cylinder/Compact Type CQS/CDQS
    Symbol Specifications Download
    -XA1・2・6・7・11・17・18 Simple Specials CQS/CQS-XB24/CQ2/CQ2-XB24/RQ/CLQ(φ12 to φ25):Change of rod end shape PDF
  • Compact Cylinder/Compact Type CQS/CDQS
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB7 Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC26 Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC92 Made to Order Common Specifications Dust resistant actuator PDF
TypeSeriesActionBore size (mm)
StandardCQSDouble acting, Single rod12,16,20,25
StandardCQSSingle acting (Spring return/extend)12,16,20,25
StandardCQSWDouble acting, Double rod12,16,20,25
Non-rotating rodCQSKDouble acting, Single rod12,16,20,25
Non-rotating rodCQSKWDouble acting, Double rod12,16,20,25
Anti-lateral loadCQS□SDouble acting, Single rod12,16,20,25

Go Top