There were 709 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
5-Port Solenoid Valve SY3000/5000-X990
Modular F.R.L./Pressure Control Equipment » Connectable Modular ComponentsModular F.R.L. Units » Modular Connection Compatible Devices
-
・Allows for space saving and reduced piping labor
・Flow rate characteristics C [dm3/(s·bar)]
SY3000: 1.6, SY5000: 3.6
・Top ported/Side ported
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Applicable combinations |
---|---|
SY3000-X990 | AC30-D |
SY5000-X990 | AC40-D |
Suction Cup/With Non-slip Feature ZP3M
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・An oval bellows shape with non-slip feature has been added. [New]
・Longer life (More than twice that of urethane cups)
Cup material: FS61 (Fluoro-based rubber) with excellent abrasion
resistance
Reduced number of cup replacements
・Non-slip special ribs
Diagonal ribs are radially arranged to secure the gripping force in all
directions.
・Prevents workpiece slippage
・Secure adsorbing and transferring are possible.
・Bowl shape with excellent flexibility
Curved workpieces can also be adsorbed.
The cup follows the workpiece shape, making stable adsorption
possible.
・Horizontal holding force: 387 N (Cup diameter ø100)
・Suitable for high-temperature workpieces (200°C)
・Suitable for workpieces with oil film
As oil is ejected to the grooves between special ribs, the lateral slipping
of workpiece can be suppressed even on a steel plate with oil film.
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Cup form | Cup diameter (mm) |
---|---|---|
ZP3M-R | Bowl shape | φ32, φ40, φ50, φ63, φ80, φ100 |
ZP3M-RB | Bowl Bellows Shape | φ32, φ40, φ50, φ63, φ80, φ100 |
ZP3M-T | Oval flat shape with non-slip feature | 16 x 50, 30 x 90, 40 x 80, 50 x 100 |
ZP3M-WB | Oval Bellows Shape with non-slip feature | 30 x 60, 40 x 80, 55 x 110 |
Gripper for Collaborative Robots JMHZ2-X7500-KR
for KAWADA ROBOTICS CORPORATION, NEXTAGE
Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots-
・Compact, lightweight product with high gripping force due to air
operation
・An air gripper that realizes high rigidity and high precision due to its
guide-integrated construction
・With high-precision linear guide
・Repeatability: ±0.01 mm
・Integrated speed adjustment mechanism
・A split protective cover for easy air gripper maintenance
・Selectable attachment, protective cover, and number of auto switches
・Standards: Conforming to ISO9409-1-50-4-M6
Type | Series | Cylinder bore size (mm) |
---|---|---|
For collaborative robots | JMHZ2-X7500-KR | 16 |
Dust Resistant Cylinder MXQ-XC4A
Air Cylinders » Environment Resistant Cylinders-
・Compatible with environments where powder particles of 20 to 50 μm in
diameter, such as ceramic powder, toner powder, paper powder, metal
powder (excluding welding spatter), etc., are present
・4 times more durable than the standard model
Lube-retainers are installed on the guide unit and rod cover.
This prevents the entry of dust and foreign matter.
・Dimensions and workpiece mounting dimensions are interchangeable
with the standard product.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXQ-XC4A | Double acting | 6,8,12,16,20,25 |
Symmetric | MXQ□L-XC4A | Double acting | 6,8,12,16,20,25 |
Thermo-chiller/Standard Type HRS400
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic TypeTemperature Adjustment Line » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
-
・Cooling capacity: 38 kW
・Power supply: 3-phase 380 to 415 VAC (50/60 Hz)
3-phase 460 to 480 VAC (60 Hz)
・Set temperature range: 5 to 35°C
・Max. ambient temperature: 45°C
・Temperature stability: ±0.1°C
・With heating function
・Immersion pump (Mechanical sealless)
・Waterproof specification: IPX4
・Touch panel, Improved usability and visibility
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS400 | 5 to 35℃ | 38kW | ±0.1℃ | Air-cooled refrigeration | Tap water Deionized water Ethylene glycol aqueous solution (15%) |
Filter Regulator with Backflow Function 10-/21-AW□K-D
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
10-AW20K to 40K-D | 1/8, 1/4, 3/8, 1/2, 3/4 | 0.05 to 0.85 | 5 |
21-AW20K to 40K-D | 1/8, 1/4, 3/8, 1/2, 3/4 | 0.05 to 0.85 | 5 |
Pressure Sensor Controller 10-PSE300
Clean Series/Low-Particle Generation » Switches/Sensors
Clean Series
・Response time: 1ms
・Set pressure resolution: 1/1000
・Capable of vertical and horizontal contact mounting
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Pressure Switches/Flow Switches/Precautions Green Procurement (RoHS)
Pressure Switches/Flow Switches/Precautions Green Procurement (RoHS)
Series | Set (differential) pressure range |
---|---|
10-PSE300 | -101 to 101kPa 10 to -101kPa -10 to 100kPa -0.1 to 1MPa -50 to 500kPa -0.2 to 2kPa |
Dual Speed Controller 10-ASD
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Series | Port size | Applicable tubing O.D. |
---|---|---|
10-ASD | M5 to 1/2 | φ4 to φ12 |
Compact Cylinder 10-/11-/21-/22-CQS
Clean Series/Low-Particle Generation » Air Cylinders
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | 10-/11-/21-/22-CQS | Double acting, Single rod | 12, 16, 20, 25 |
5 Port Solenoid Valve 10-SQ
Clean Series/Low-Particle Generation » Directional Control Valves
Safety Instructions Features/Basic Specifications/Clean Series Precautions
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
Series | Sonic conductance: C | Cylinder size | Power consumption (W) |
---|---|---|---|
10-SQ1000 | 0.83dm3(s・bar) | φ32 | 1.0 |
10-SQ2000 | 2.9dm3(s・bar) | φ63 | 1.0 |