There were 709 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Pressure Gauge with Switch GP46
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure GaugesSwitches/Sensors/Controller » Mechanical Pressure Switches

-
・A pressure switch function has been added to the gauge.
Safety Instructions Series Variations Procedures for Setting and Assembling (P.1298) Specific Product Precautions (P.1299) Green Procurement (RoHS)
Series | Size (O.D.) | Connection thread |
---|---|---|
GP46 | φ42.5 | R1/8,1/4 |
Exhaust Flow Control Valve with Indicator AS-DPX00042
Flow Control Equipment » Related Equipment-
・Contributes to reduced setting errors and work hours by managing flow rate figures (indicator)
・Integrated restrictor and silencer
Reduced assembly time and number of components
・The speed can be adjusted on the valve side
Type | Series | Connection thread |
---|---|---|
Exhaust flow control valve with indicator | AS-DPX00042 | R1/4 |
Flame Resistant Flat Head Screwdriver Adjustable Speed Controller (Elbow Type) AS□2□1F-W2D
Flow Control Equipment » Speed Controllers Special EnvironmentsFlow Control Equipment » Tool Operation Type Speed Controllers
-
・Flame resistant resin (Equivalent to UL-94 Standard V-0)
・Flat head screwdriver adjustable
Prevent accidental manual operation by making adjustments with a flat head screwdriver.
・Thread type: G thread
・Flame resistant spatter cover (KR-□C-X1807)
Safety Instructions Flow Control Equipment/Precautions Green Procurement (RoHS)
Green Procurement (RoHS)
Green Procurement (RoHS)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. |
---|---|---|---|
Elbow type | AS22□1F to AS42□1F | G1/8 to 1/2 | φ6 to φ12 |
Speed Controller Stainless Steel Series AS-FG
Flow Control Equipment » Speed Controllers Special Environments
-
・Stainless specifications for use in corrosive environments
・Stainless steel 303 is used for metal parts.
・Available with a restrictor (Made to order: -X214, -X21)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
With One-touch fittings Elbow/Universal type | AS□□□1FG Elbow/Universal type | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
With One-touch fittings In-line type | AS□□□1FG In-line type | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
With One-touch fittings Dual speed controller | ASD□□□FG Dual speed controller | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Tube Stand & Tube Reel TB/TBR
Fittings and Tubing » Related Products
-
・Compact size doesn't take up space
・Installment is easy. Just place the tube reel in the stand.
2-Layer Soft Fluoropolymer Tubing TQ
Fittings and Tubing » Tubing(Tubing for Special Environments)-
・Carry fluids, such as solvent, with this soft and abrasion-resistant tube
・2-layer structure
Outer layer: Special nylon resin,
Inner layer: Special fluoropolymer
・Internal smoothness: Equivalent to Ra 0.02 μm
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TQ | φ4,φ6,φ8,φ10,φ12 | Translucent(Material color) | Air, Water, Inert gas, Solvent |
Polyurethane Flat Tubing/Multi-core, Multi-color TU
Fittings and Tubing » Tubing-
・Multi-core, multi-color specification
・Compact piping is possible.
・8 color variations
Series | Tubing O.D. | Color | Number of cores | Fluid |
---|---|---|---|---|
TU | φ2,φ4,φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Yellow, Green, Clear, Orange | 2, 3, 4, 5, 6 | Air |
Mist Spray Unit LMU
Lubrication Equipment » Lubrication EquipmentSeries | Type |
---|---|
LMU | Mist spray unit |
LMV | Mixing valve |
LMH | Magnet holder |
LMD | Branch pipe |
Compact Manifold Regulator ARM10
Modular F.R.L./Pressure Control Equipment » RegulatorsPressure Control Equipment » Regulators

-
・Lightweight: 60 g (For the ARM10)
・Without pressure display, With pressure gauge, With digital pressure switch
・Oil-free (Semi-standard)
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Features | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size | Set pressure (MPa) |
---|---|---|---|---|
ARM10 | Direct operated relieving type Interlocked non-relieving type (Semi-standard) | φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
ARM10F (Knob front face) | Direct operated relieving type Interlocked non-relieving type (Semi-standard) | φ4,φ6 | φ5/32,φ1/4 | 0.05 to 0.7 |
Electric Actuator/High Rigidity Slider Type Ball Screw Drive
LEJS100-X400
Electric Actuators/Cylinders » Motorless Type-
・Supports 750 W motor output
・Work load (Speed: 500 mm/s, Lead: 10 mm)
Horizontal: 400 kg, Vertical: 80 kg
・Speed (Stroke: 500 mm, Lead: 50 mm)
Horizontal/Vertical: 2300 (mm/s)
・Max. acceleration/deceleration: 9800 mm/s2
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Specification | Series | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Motorless Ball screw drive | LEJS100-X400 | 500 1000 1500 | Max. 400 | Max. 2300 | 25 |