There were 245 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Dust Resistant Cylinder
Air Cylinders » Environment Resistant Cylinders-
・Applicable for environments with flying micro-powder such as ceramic powder, toner powder, paper powder, and metallic powder (Excludes weld spatter)
・4 times stronger than the standard model
・2 Lube-retainers on the rod cover prevent micro-powder of 30 μm or smaller from entering.
・The Lube-retainers create a coat of grease on the piston rod for improved durability.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Air cylinder | CM2-XC92 | Double acting | 20, 25, 32, 40 |
Compact cylinder | CQS-XC92 | Double acting | 12, 16, 20, 25 |
Compact cylinder | CQ2-XC92 | Double acting | 32, 40, 50, 63, 80, 100 |
Pilot Check Valve: Metal Body Type AS-X785
Flow Control Equipment » Related Equipment-
・The use of a metal body improves strength and environmental resistance.
・Temporary intermediate stops are possible.
・Three types capable of connecting to female threads and
One-touch fittings are available.
Type | Series | Port size on the cylinder side | Applicable tubing O.D. |
---|---|---|---|
Pilot Check Valve Metal Body Type | AS-X785 | 1/8 to 1/2 | φ6 to φ12 |
Clean One-touch Fittings for Driving Air Piping KPQ/KPG
Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)Clean Series/Low-Particle Generation » Fittings

-
・One-touch fittings suitable for driveline air systems in clean room environments
・Resin parts: Polypropylene
・All metal portions: Brass (Electroless nickel-plated) KPQ
Stainless steel (Stainless steel 304) KPG
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KPQ | φ4,φ6,φ8,φ10,φ12 | M5,1/8,1/4,3/8,1/2 |
KPG | φ4,φ6,φ8,φ10,φ12 | M5,1/8,1/4,3/8,1/2 |
Miniature Fittings Stainless Steel 316 MS
Fittings and Tubing » Fittings for Special Environments
-
・Can be used in corrosive conditions
・Compact piping space
・Hose nipple, Hose elbow, Barb
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
MS | φ3.2,φ4,φ6 | M5 |
Self-align Fittings H/DL/L/LL
Fittings and Tubing » Fittings for General Purposes
-
・Applicable for use on soft copper steel pipes
・Flared ridge metal ferrule
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
H | φ4,φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |
DL | φ4,φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |
L | φ4,φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |
LL | φ4,φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |
Refrigerated Air Dryer/For Use in North, Central and South America IDFB
Air Preparation Equipment » Air Dryers-
・Applicable for the high-temperature environments
Ambient temperature : Max. 113ºF (45ºC)
Inlet air temperature : Max. 149ºF (65ºC)
・Increased air flow capacity
・Power supply voltage: Single-phase 230 VAC (60 Hz)
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Rated inlet condition | Air flow capacity (m3/h [ANR] ) Dew point 37ºF (2.8℃) | Air flow capacity (m3/h [ANR] ) Dew point 45ºF (7.2℃) | Air flow capacity (m3/h [ANR] ) Dew point 50ºF (10℃) | Refrigerant | Port size |
---|---|---|---|---|---|---|
IDFB60 | 100ºF (37.8℃) 100 psi (0.7 MPa) | 113 (192) | 155 (264) | 177 (300) | R410A(HFC) GWP:2088 | R1, NPT1 |
IDFB70 | 100ºF (37.8℃) 100 psi (0.7 MPa) | 166 (282) | 215 (366) | 251 (426) | R410A(HFC) GWP:2088 | R1 1/2, NPT1 1/2 |
IDFB80 | 100ºF (37.8℃) 100 psi (0.7 MPa) | 247 (420) | 314 (534) | 353 (600) | R410A(HFC) GWP:2088 | R2, NPT2 |
IDFB90 | 100ºF (37.8℃) 100 psi (0.7 MPa) | 335 (570) | 406 (690) | 459 (780) | R410A(HFC) GWP:2088 | R2, NPT2 |
Electric Actuator Slide Table/High Precision Type LESYH
Electric Actuators/Cylinders » Motorless Type-
・Improved positioning repeatability due to the adoption of a ball screw drive.
Positioning repeatability: ±0.01 mm
・Lost motion: 0.1 mm or less
・Increased vertical work load: 5 times or more
・Motorless type
Can be used with your current motor and driver!
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Spec. | Model | Stroke (mm) | Work load (kg) Horizontal | Work load (kg) Vertical | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|---|
Motorless | LESYH16 | 50,100 | Max. 8 | Max. 12 | Max. 400 | 6,12 |
Motorless | LESYH25 | 50,100,150 | Max. 12 | Max. 20 | Max. 400 | 10,20 |
Pin Clamp Cylinder/High-Hardness Type Guide Pin C(L)KQ□D-X3256
Air Cylinders » Clamp Cylinders-
・30% increase in guide pin material hardness
・A high-hardness guide pin ideal for dealing with high-strength material workpieces
・The specifications, mounting, and external dimensions are interchangeable with the existing model (C(L)KQ□50).
・Interchangeable with guide pins of the existing model
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Series | Guide pin shape | Bore size(mm) |
---|---|---|---|
Standard (Built-in standard magnet) | CKQGD□50□-X3256 | Round | 50 |
Standard (Built-in strong magnet) | CKQPD□50□-X3256 | Round | 50 |
With lock (Built-in standard magnet) | CLKQGD□50□-X3256 | Round | 50 |
With lock (Built-in strong magnet) | CLKQPD□50□-X3256 | Round | 50 |
Low Profile Slide Table MXF
Air Cylinders » Table Cylinders
-
・The parallel design of the guide and cylinder creates a slim and compact slide.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXF | Double acting | 8,12,16,20 |
Air Cylinder CS2/CDS2
Air Cylinders » Standard Air Cylinders (Square Cover)-
・Lightweight: Weight reduced by up to 65% (39.1 kg → 13.4 kg)
・High rigidity (Allowable lateral load: Max. 900 N)
・Improved ease of piping:
Centralized piping ports in the axial direction increase piping flexibility.
(Axial centralized piping type)
・With auto switch (CDS2 series: CDS2)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CS2 | Double acting, Single rod | 125,140,160,180,200,250 |
Standard | CS2W | Double acting, Double rod | 125,140,160,180,200,250 |
A long stroke | CS2-V | Double acting, Double rod | 180,200,250,320 |
Axial centralized piping | CS2□P | Double acting, Single rod | 180,200,250 |