WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 245 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Main Line Filter AFF

Air Preparation Equipment » Air Preparation Filters
    ・Can remove impurities, such as oil, water, and foreign matter, in compressed air,
     improve the function of a downstream dryer, extend the life of precision filters,
     and prevent problems with the equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Main Line Filter AFF
    Manual
    Series View search result
    AFFView search result
  • Main Line Filter AFF
    DoC
    Series View search result
    AFFView search result
SeriesFiltration (μm)Air flow L/min (ANR)Port size
AFF3 (Filtration efficiency: 99%)300 to 450001/8 to 4B flange

High Rigidity Vacuum Pad (Vacuum Suction Cup) ZP3E

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・Stable suction position, Improved ease of removal
    ・Pad form: Flat type with groove, Bellows type with ribs and groove
    ・Mounting: Male thread, Female thread
    ・Vacuum inlet direction: Vertical, Lateral
    ・Vacuum inlet: Male thread, Female thread
    ・Buffer Without, With
     [Buffer stroke [mm]: 10, 30, 50]
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP3EFlat type with grooveφ32,φ40,φ50,φ63,φ80,φ100,φ125
ZP3EFlat type with groove (Ball joint type)φ32,φ40,φ50,φ63,φ80,φ100,φ125
ZP3EBellows type with ribs and grooveφ32,φ40,φ50,φ63,φ80,φ100,φ125
ZP3EBellows type with ribs and groove (Ball joint)φ32,φ40,φ50,φ63,φ80,φ100,φ125

Electric Gripper 3-Finger Type (S Type) LEHS

Electric Actuators/Cylinders » Grippers
    ・Easy setting: Data can be set with only 2 items, position and force.
     The controller is already set with the data of the actuator.
     (The actuator and controller are provided as a set.)
    ・Equipped with a drop prevention function
     (All series come equipped with a self-lock mechanism.)
    ・The self-lock mechanism reduces power consumption.
    ・Equipped with a gripping check function
    ・It is possible to set the position, speed, and force. (64 points)
SeriesBody
size
Open and close stroke/
both sides
(mm)
Gripping
force [N]
Basic
Gripping
force [N]
Compact
Opening and
closing speed
(mm/s)
LEHS1042.2 to 5.51.4 to 3.55 to 70
LEHS2069 to 227 to 175 to 80
LEHS32836 to 905 to 100
LEHS401252 to 1305 to 120

Electric Actuator/LEF Series Support Guide LEFG

Electric Actuators/Cylinders » Slider Type
    ・A support guide that is designed to support workpieces with significant overhang
    ・Easy installation with the same outer dimensions as the LEF series body,
     Contributes to the reduction of design and assembly labor
    ・The standardly equipped sealing band prevents the scattering of grease and the entry of foreign matter from outside.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
Drive methodModelStroke
(mm)
Ball screw drive/SLEFG16-S50 to 500
Ball screw drive/SLEFG25-S50 to 800
Ball screw drive/SLEFG32-S50 to 1000
Ball screw drive/SLEFG40-S150 to 1200
Belt drive/BTLEFG16-BT300 to 1000
Belt drive/BTLEFG25-BT300 to 2000
Belt drive/BTLEFG32-BT300 to 2000
Belt drive/BSLEFG25-BS300 to 2000
Belt drive/BSLEFG32-BS300 to 2500
Belt drive/BSLEFG40-BS300 to 3000

Stroke Reading Rodless Cylinder with Brake ML2B

Air Cylinders » Stroke Reading Cylinders
    ・Mechanically jointed rodless cylinder incorporated with a brake mechanism and stroke sensor

    ∗ The Controller/CEU2 series was discontinued in November 2019.
     Please contact your local sales representative for more details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Stroke Reading Rodless Cylinder with Brake ML2B
    Manual
    Series Action View search result
    ML2BDouble actingView search result
SeriesActionBore size(mm)Applicable counter/controller
ML2BDouble acting25,32,40CEU5/CEU2

Compact Cylinder/Double Force Type MB-X3157

Air Cylinders » Standard Air Cylinders (Square Cover)
    ・This product is capable of providing double the force of the MB series, without changing the width, due to the adoption of a rectangular piston.
    ・Overall length: 47% reduction* (335 mm→179 mm)
    ・Weight: 20% reduction* (1500 g→1200 g)
     *Compared with the existing tandem type cylinder -XC12 (double force), ø40, 50 mm stroke
    ・Small auto switches can be mounted on 4 surfaces. (Tie-rod mounting)
    ・Air cushion adjustment is not required due to the nonadjustable air cushion.
    ・Cover shape that prevents foreign matter accumulation
TypeSeriesActionSize
StandardMB-X3157Double acting single rod57 (Equiv. ø40 x 2 piston area)

Wireless System Compact Remote EX600-W

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
Industrial Device Communication Equipment/Wireless System » Wireless System: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Directional Control Valves » Wireless System
    ・Applicable to existing wireless systems
    ・Compact, Lightweight
     Area: Approx. 61% reduction (59.8 cm2 ← 155 cm2)
     Volume: Approx. 86% reduction (159 cm3 ← 1,139 cm3)
     Weight: Approx. 87% reduction (130 g ← 965 g)
     ∗ For the e-CON type
      (Compared with the existing remote, M8 connector/digital 8 inputs specification)
    ・Variations
     e-CON type, Grommet type, IO-Link device compatible

     ▶Wireless System Base
     ▶IO-Link Devices
SeriesEnclosureCommunication protocolRadio wave type
EX600-We-CON type: IP20
Grommet type: IP67
IO-Link device compatible: IP67
SMC original protocolFrequency Hopping Spread Spectrum (FHSS)

Compressed Air Preparation Filter Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Activated Carbon Filter AMK 

Modular F.R.L./Pressure Control Equipment » Connectable Modular Components
Modular F.R.L. Units » Modular Connection Compatible Devices
    ・Compliant with ISO 8573-1 compressed air purity class
    ・Face-to-face and depth dimensions reduced by up to 30%
    ・Lightweight: Max. 50% reduction (0.19 kg)
    ・Flow capacity: Max. 50% increase
    ・Transparent bowl guard (2-layer construction) (Body size: 30, 40)
    ・Color-identifiable elements
    ・A model with an element service indicator is also available. (AFF, AM,
     AMD)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compressed Air Preparation Filter Line Filter AFF
    Mist Separator AM
    Micro Mist Separator AMD
    Activated Carbon Filter AMK 
    Manual
    Series View search result
    AFF20 to 60-D Line filterView search result
    AM20 to 60-D Mist separatorView search result
    AMD20 to 60-D Micro mist separatorView search result
    AMK20 to 60-D Activated carbon filterView search result
SeriesPort sizeNominal filtration rating[μm]Oil concentration on the outlet side [mg/m3]
AFF20 to 60-D Line filter1/8, 1/4, 3/8, 1/2, 3/4, 11.0 (Filtration efficiency: 99%)
AM20 to 60-D Mist separator1/8, 1/4, 3/8, 1/2, 3/4, 10.1(Filtration efficiency: 99%)Oil mist 1 (≈ 0.8 ppm) or less
AMD20 to 60-D Micro mist separator1/8, 1/4, 3/8, 1/2, 3/4, 10.01(Filtration efficiency: 99.9%)Oil mist 0.1 (≈ 0.08 ppm) or less
AMK20 to 60-D Activated carbon filter1/8, 1/4, 3/8, 1/2, 3/4, 1Oil vapor 0.003 (≈ 0.0025 ppm) or less

Check Valve/Vacuum Generator/Flow Switch AP

Process Gas Equipment » Process Gas Equipment
    [Check valve]
    ・Fluid backflow is prevented by back pressure.
    ・Unique design with only one moving part in the gas stream, an O-ring
    ・Springless structure suppresses particle generation by vibration or chattering and pressure fluctuations on the downstream side

    [Vacuum generator]
    ・Vacuum generation equipment
    ・Applicable to the exhaustion of unnecessary gas remaining inside the piping during gas cylinder replacement

    [Flow switch]
    ・Detects excess flow above a given flow rate caused by pipe breakage, etc.
SeriesTypeBody material
APCheck Valve316L SS secondary remelt
APVacuum Generators316L SS secondary remelt
APFlow Switches316L SS secondary remelt

Go Top