There were 245 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
5-Port Air Operated Valve VPA4□50/4□70
Directional Control Valves » Air Operated Valves
-
・Can be used with the same manifolds as the VP4□50 series.
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size |
---|---|---|---|---|
VPA4□50 | 21 | 0.28 | 5.6 | φ140 |
VPA4□70 | Effective area: 300 mm2 | Effective area: 300 mm2 | Effective area: 300 mm2 | φ300 |
Refrigerated Air Dryer/For Use in Europe, Asia and Oceania/Large Size IDFA□F
Air Preparation Equipment » Air Dryers-
・Refrigerant: R407C (HFC)
・Tolerant of high temperature environment!
Top of its class in the industry for the large air-cooled type
Ambient temperature 45°C at max., Inlet air temperature 60°C at max.
・Energy saving design
Exhaust heat reduced by 25% at max.
Ambient temperature increase suppressed
Employs a heat exchanger made of high corrosion-resistant stainless
steel
Safety Instructions Air Preparation Equipment/Precautions
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Rated inlet condition | Air flow capacity (m3/h [ANR] ) Outlet air pressure dew point 3℃ | Air flow capacity (m3/h [ANR] ) Outlet air pressure dew point 7℃ | Air flow capacity (m3/h [ANR] ) Outlet air pressure dew point 10℃ | Refrigerant | Port size |
---|---|---|---|---|---|---|
IDFA100F-38 | 40℃ 0.7MPa | - | - | 960 | R407C (HFC) | R2 |
IDFA125F-38 | 40℃ 0.7MPa | - | - | 1210 | R407C (HFC) | R2 1/2 |
IDFA150F-38 | 40℃ 0.7MPa | - | - | 1500 | R407C (HFC) | DIN flange 80 |
IDFA100F-40 | 35℃ 0.7MPa | 860 | - | - | R407C (HFC) | R2 |
IDFA125F-40 | 35℃ 0.7MPa | 1100 | - | - | R407C (HFC) | R2 1/2 |
IDFA150F-40 | 35℃ 0.7MPa | 1340 | - | - | R407C (HFC) | DIN flange 80 |
ISO Standards (21287) Compact Cylinder C55/CD55
Air Cylinders » ISO Cylinders: ISO Standards (21287)-
・Smooth cylinder (C55Y) has been added. [New]
・Made of stainless steel (-XC6) has been added. [New]
・With coil scraper (-XC35) has been added. [New]
・Auto switch mounting groove: T-slot type (-X1439) has been added. [New]
・Bore sizes ø12 and ø16 have been added to the standard type. [New]
∗ These are not subject to ISO Standards (21287).
・Compliant with ISO Standards (21287)
・1.8 times the anti-lateral load capacity
The allowable lateral load has been improved by changing the material
of the bushing. (For ø20)
・Increased the standard product's maximum stroke limit (to 300 mm)
・Standardization of the double rod (C55W) type, smooth cylinder (C55Y),
simple specials, and made-to-order options
Change of rod end shape (-XA□)
Heat-resistant cylinder (–10°C to 150°C) (-XB6)
Low-speed cylinder (5 to 50 mm/s) (-XB13)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | C55-Z | Double acting, Single rod | 12,16,20,25,32,40,50,63,80,100 |
Standard | C55W-Z | Double acting, Double rod | 20,25,32,40,50,63,80,100 |
Smooth Cylinder | C55Y | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Gripper for Collaborative Robots JMHZ2-X7500-KR
for KAWADA ROBOTICS CORPORATION, NEXTAGE
Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots-
・Compact, lightweight product with high gripping force due to air
operation
・An air gripper that realizes high rigidity and high precision due to its
guide-integrated construction
・With high-precision linear guide
・Repeatability: ±0.01 mm
・Integrated speed adjustment mechanism
・A split protective cover for easy air gripper maintenance
・Selectable attachment, protective cover, and number of auto switches
・Standards: Conforming to ISO9409-1-50-4-M6
Type | Series | Cylinder bore size (mm) |
---|---|---|
For collaborative robots | JMHZ2-X7500-KR | 16 |
Clean One-touch Fittings for Blowing KP
Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)Clean Series/Low-Particle Generation » Fittings

-
・One-touch fittings for clean room blowing systems
・Completely oil-free (Fluoro-coated rubber portions)
・Wetted parts are non-metallic.
・Parts washed and assembled in a clean room, Packed in double packaging.
・Can be used in a vacuum (−100 kPa)
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KP | φ4,φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |
Stainless Steel 316 Insert Fittings KFG2
Fittings and Tubing » Fittings for Special Environments
-
・Compact and lightweight
・Fluid temperature: −65 to 260℃ (Swivel elbow: −5 to 150℃)
・Material: Stainless steel 316
Rubber materials are not used. (Excluding the swivel elbow)
・Grease-free/Can be used with steam
Certified to meet current Food Sanitation Law standards
Series | Size | Tubing O.D. x I.D. | Connection thread |
---|---|---|---|
KFG2 | Metric | φ4 x φ2.5, φ4 x φ3, φ6 x φ4, φ8 x φ6, φ10 x φ7.5 φ10 x φ8, φ12 x φ9, φ12 x φ10, φ16 x φ13 | R,Rc 1/8,1/4,3/8,1/2 |
KFG2 | Inch | φ1/8'' x φ0.086'',φ5/32'' x 0.098'',φ1/4'' x φ5/32'' φ5/16'' x 0.236'',φ3/8'' x φ1/4'',φ1/2'' x φ3/8'' | NPT1/8,1/4,3/8,1/2 |
Miniature Fittings M
Fittings and Tubing » Fittings for General Purposes
-
・Compact and doesn't require tools for connection
・Compact piping space
・Hose nipple, Hose elbow, Barb
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
M-□□-2 | φ2 | M3,M5 |
M | φ3.2,φ4,φ6 | M3,M5,1/8 |
Liquid Collector/Exhaust Pressure Type AEP100
Lubrication Equipment » Lubrication Equipment
-
・Collect and reuse the leaked lubricating oil or hydraulic fluid using exhaust pressure.
・Collect the liquids using only the exhausted air released from the switching valve, Realizes energy saving
・Efficient operation that eliminates the need for collection and wiping by hand.
High Power Cylinder RHC
Air Cylinders » Specialty Cylinders
-
・Provides 10 to 20 times the energy absorption capacity of general purpose cylinders (CG1 series)
・Smooth cushioning from high-speed operation (3000 mm/s) with light loads to low/medium-speed operation with heavy loads
・XC93: With greater water resistance + a stable lubrication function
5 times stronger against water (liquids) than the standard model (RHC series)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | RHC | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Standard | RHC-XC93 | Double acting, Single rod | 32,40 |
Turn-lock Type All Resin Fitting KY
Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)-
·Prevents leakage due to insufficient tube insertion
· Ensure secure tube insertion
· Visibility of tube grip status is possible.
·Grease-free
·Fluid: Air, Nitrogen, Water, Pure water, Some chemicals
·Operating temperature range: 0 to 80°C
·All resin, Non-metal (except rubber)
Series | Model | Applicable tubing O.D. | Port size |
---|---|---|---|
KYH07-01 | Male connector | ø1/4" | R1/8 |