WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 245 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


M8/M12 Connector PCA/EX9/EX500

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
    ・Communication cable/connector: CC-Link, DeviceNet™, PROFIBUS DP,
     EtherNet/IP™, PROFINET, EtherCAT🄬, Ethernet POWERLINK
    ・Compliant with IEC61076-2-101 and IEC60947-5-2 Standards
    ・IP67 (IEC60529)
    ・Field-wireable connectors: No exclusive tools required, Reduction in wiring time
    ・SPEEDCON: Just insert the connector and make a 180° rotation.
Series
PCA
EX9
EX500

Vertical Suction Filter for Coolant FHIAF-10-M149G

Industrial Filters/Sintered Metal Elements » Industrial Filters
    ・Supports threaded connections
    ・Lightweight: 2.5 kg/Aluminum bodied
    ・Operating pressure: –100 to 0 kPa
    ・Nominal filtration: 149 μm (100 mesh)
    ・The vacuum pressure gauge can be used to manage clogging.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vertical Suction Filter for Coolant FHIAF-10-M149G
    Manual
    Series View search result
    FHIAF-10-M149GView search result
SeriesPort sizeOperating pressure [kPa]Nominal filtration [μm]
FHIAF-10-M149GIN port : Rp3/4
OUT port : Rc1/2
-100 to 0149 (100 mesh)

Direct Operated 2/3 Port Isolated Valve LVMK20/200

Process Valves » Compact 2/3 Port Solenoid Valves
    ・Low particle generation, Oil-free, Metal-free
    ・Fluids: Air, Water, Deionized water, Diluent, Cleaning fluid
    ・Isolated structure: The solenoid drive body is separated from the fluid area by a block seal.
    ・Easy piping
    ・Minimal dead space
    ・Flow adjustment is not required.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Direct Operated 2/3 Port Isolated Valve LVMK20/200
    DoC
    Series View search result
    LVMKView search result
SeriesValve typePiping directionFluid contact material
LVMKN.C.
Universal
Bottom ported
Side ported
Body: PPS
Seal: EPDM, FKM

EHEDG Compliant/Clean Design/US FDA Compliant Fittings KFG2H□-E/KFG2H□-C/KQ□2-F・KFG2-F

Fittings and Tubing » Fittings for Special Environments
    ・Hygienic design prevents liquid from accumulating after cleaning
    ・US FDA compliant materials
TypeSeriesDescriptionThread type
EHEDG compliantKFG2H□-EStainless steel 316 insert fittingsM,G
Clean designKFG2H□-CStainless steel 316 insert fittingsM,G
FDA compliantKQG2-FStainless steel 316 One-touch fittingsM,R,Rc,
UNF,NPT
G
FDA compliantKQB2-FMetal One-touch fittingsM,R,Rc,
UNF,NPT
G
FDA compliantKFG2-FStainless steel 316 insert fittingsR,Rc,
NPT
G

In-line Air Filter ZFD

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters
    ・Operating pressure range: −100 kPa to 0.5 MPa
    ・Able to capture foreign matter in both vacuum adsorption and vacuum
     release directions, Prevents foreign matter from scattering again
    ・Space saving
     Installation area: 41% reduction
    ・Check valve enclosure
     Flow order: Filter➡Check valve
     Prevents foreign matter from getting caught in the check valve
    ・Applicable tubing O.D.: ø4, ø6, ø8
SeriesApplicable tubing O.D. MetricOperating pressure range [kPa]Vacuum release pressure [MPa]Weight [g]
ZFD53ø4−100 to 00.5 or less34
ZFD54ø6−100 to 00.5 or less33
ZFD55ø8−100 to 00.5 or less35

3 Port Solenoid Valve 10-SY

Clean Series/Low-Particle Generation » Directional Control Valves
SeriesTypeSonic conductance: CPower consumption (W)
10-SY100Standard type*0.14mm20.5
10-SY100Large flow type*0.22mm20.5

One-touch Fitting with Improved Weather Resistance KQ-X1744

Fittings and Tubing » Fittings for Special Environments
    ・Accelerated weathering test: Passed 1000 hours
     ISO 4892-3 (JIS K 7350-3) compliant
    ・Combined cycle test: Passed 960 hours
     ISO 14993 (JIS H 8502: 1999) compliant
    ・Ozone-proof exposure test: Passed 1000 hours
     ISO 1431 (JIS K 6259) compliant
SeriesApplicable tubing O.D.Connection thread
KQ-X1744φ4,φ6,φ8,φ10,φ12,φ161/8,1/4,3/8,1/2

Modular Connection Type Membrane Air Dryer IDG-D

Air Preparation Equipment » Air Dryers
    ・Compatible with various ISO water quality classes
    ・Modular connection is possible.
    ・Non-fluorocarbon
    ・Power supply not required
    ・No vibration or heat discharge
    ・Contributes to energy saving
     Pressure drop: Reduced by up to 61%
     Outlet air flow rate: Max. 25% increase
     Purge ratio: Approx. 14%
SeriesStandard inlet conditionsOutlet air flow rate
L/min (ANR)
Pressure dew
point (℃)
Water quality
class
Applicable
AC size
Port size
IDG20-D25℃, 0.7 MPa10034AC20Rc, NPT, G
1/8, 1/4
IDG30-D25℃,0.7 MPa25034AC30Rc, NPT, G
1/4, 3/8
IDG40-D25℃,0.7 MPa50034AC40Rc, NPT, G
3/8, 1/2

Modular F.R.L. Units AC-A

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Modular F.R.L. Units/Air Combination
    ・Easy element replacement
     The element and the bowl are integrated. Replacement can be done in
     hand.
    ・Energy-saving regulator Pressure drop: Max. 50% improvement
    ・Reduced required maintenance space: Max. 46% reduction
    ・Better visibility&increased safety
     The bowl is covered with a transparent bowl guard.
    ・Attachments:
     Spacer: Y200-A, Y300-A, Y400-A, Y500-A
     Spacer with bracket: Y200T-A, Y300T-A, Y400T-A, Y500T-A

    ∗ The AC20 to 60-A is to be discontinued as of March 2025.
     Select the AC20 to 60-D as a substitute.▶Click here for details.
     The AC10-A will continue to be produced, so it can be selected and used
     as before.
Combination equipmentSeriesPort sizeSet pressure (MPa)
Air filter, Regulator,
Lubricator
AC10 to 40-AM5,1/8,1/4,3/8,1/2,3/40.05 to 0.7
0.02 to 0.2
Filter regulator,
Lubricator
AC10A to 40A-AM5,1/8,1/4,3/8,1/2,3/40.05 to 0.7
0.02 to 0.2
Air filter, RegulatorAC10B to 40B-AM5,1/8,1/4,3/8,1/2,3/40.05 to 0.7
0.02 to 0.2
Air filter, Mist separator,
Regulator
AC20C to 40C-A1/8,1/4,3/8,1/2,3/40.05 to 0.7
0.02 to 0.2
Filter regulator,
Mist separator
AC20D to 40D-A1/8,1/4,3/8,1/2,3/40.05 to 0.7
0.02 to 0.2

Controller/Step Data Input Type LECA6

Electric Actuators/Cylinders » Controllers/Drivers
    ・The controller is already set with the data of the actuator.
      (The actuator and controller are provided as a set.)
    ・Easy operation and simple setting: Easy mode, Detail setting: Normal mode
    ・Teaching box, controller setting software
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Controller/Step Data Input Type LECA6
    Manual
    Type Series View search result
    Step data
    input type
    LECA6View search result
  • Controller/Step Data Input Type LECA6
    DoC
    Type Series View search result
    Step data
    input type
    LECA6View search result
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number of
step data
Step data
input type
LECA6Servo motor
(24 VDC)
24 VDC
±10%
11
(Photo-coupler
isolation)
13
(Photo-coupler
isolation)
64 points

Go Top