WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,239 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Electric Actuator/High Rigidity Slider Type, Belt Drive LEJB

Electric Actuators/Cylinders » Slider Type
    ・Max. stroke: 3000 mm
    ・Max. speed: 3000 mm/s
    ・Max. acceleration/deceleration: 20000 mm/s2
    ・Compatible drivers: Click here for LECSS-TLECY□
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Speed
(mm/s)
Screw lead
(mm)
AC servo motorLEJB40200 to 2000Max. 20Max. 200027
AC servo motorLEJB63300 to 3000Max. 30Max. 300042

Wide Type Air Gripper MHL2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Long strokes
    ・Ideal for holding large-size workpieces that have dimensional variances
    ・The double pistons provide a large amount of gripping force.
    ・Built-in dust protection mechanism
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Wide Type Air Gripper MHL2
    Manual
    Series View search result
    MHL2View search result
SeriesCylinder bore size (mm)
MHL210,16,20,25,32,40

Rotary Cylinder MRQ

Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
    ・Rectilinear rotation unit that integrates a slim cylinder and a rotary actuator
    ・It is possible to select types with an air cushion on the linear motion parts.
    ・Angle adjustable
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSizeRotating angleLinear motion parts standard stroke
MRQ32,4090°180°5,10,15,20,25,30,40,50,75,100

ISO/VDMA Cylinder C95N

ISO Products » Cylinders
Air Cylinders » ISO Cylinders
    ∗ The C95N series will be discontinued in October 2022.
     Please select the C96N/CP96N series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Direct mountC95NDouble acting, Single rod32, 40, 50, 63, 80, 100

Pin Clamp Cylinder/High-Hardness Type Guide Pin C(L)KQ□D-X3256

Air Cylinders » Clamp Cylinders
    ・30% increase in guide pin material hardness
    ・A high-hardness guide pin ideal for dealing with high-strength material workpieces
    ・The specifications, mounting, and external dimensions are interchangeable with the existing model (C(L)KQ□50).
    ・Interchangeable with guide pins of the existing model
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesGuide pin shapeBore size(mm)
Standard
(Built-in standard magnet)
CKQGD□50□-X3256Round50
Standard
(Built-in strong magnet)
CKQPD□50□-X3256Round50
With lock
(Built-in standard magnet)
CLKQGD□50□-X3256Round50
With lock
(Built-in strong magnet)
CLKQPD□50□-X3256Round50

3 Position Cylinder RZQ

Air Cylinders » Specialty Cylinders
    ・Equipped with an intermediate stop mechanism
    ・Two-stage strokes are possible with just a minute extension.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardRZQDouble acting, Single rod32,40,50,63

Cylinder with Lock CLS/CDLS

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    ・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
    ・With auto switch (CDLS series: CDLS)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Cylinder with Lock CLS/CDLS
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
    -XC14 Simple Specials Change of trunnion bracket mounting position PDF
  • Cylinder with Lock CLS/CDLS
    Symbol Specifications Download
    -XC35 Made to Order Common Specifications With coil scraper PDF
TypeSeriesActionBore size (mm)Lock mechanism
StandardCLSDouble acting,
Single rod
125,140,160
180,200,250
Spring lock

Compact Guide Cylinder MGQ

Air Cylinders » Guide Cylinders
    ・Air cylinder with an integrated guide that achieves lateral load resistance and high non-rotating accuracy
    ・Suitable for stoppers and lifters in the conveyor line
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Guide Cylinder MGQ
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMGQMDouble acting12,16,20,25,32,40
    50,63,80,100
    View search result
    StandardMGQLDouble acting12,16,20,25,32,40
    50,63,80,100
    View search result
  • Compact Guide Cylinder MGQ
    Symbol Specifications Download
    -XA1・6・17・21 Simple Specials MGP/MGQ:Change of guide rod end shape PDF
    -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
  • Compact Guide Cylinder MGQ
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC56 Made to Order Common Specifications With knock pin holes PDF
TypeBearingSeriesActionBore size (mm)
StandardSlide bearingMGQMDouble acting12,16,20,25,32,40
50,63,80,100
StandardBall bushing bearingMGQLDouble acting12,16,20,25,32,40
50,63,80,100

Low Profile Slide Table MXF

Air Cylinders » Table Cylinders
    ・The parallel design of the guide and cylinder creates a slim and compact slide.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardMXFDouble acting8,12,16,20

Air Cylinder CS2/CDS2

Air Cylinders » Standard Air Cylinders (Square Cover)
    ・Lightweight: Weight reduced by up to 65% (39.1 kg → 13.4 kg)
    ・High rigidity (Allowable lateral load: Max. 900 N)
    ・Improved ease of piping:
     Centralized piping ports in the axial direction increase piping flexibility.
     (Axial centralized piping type)
    ・With auto switch (CDS2 series: CDS2)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder CS2/CDS2
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCS2Double acting, Single rod125,140,160,180,200,250View search result
    StandardCS2WDouble acting, Double rod125,140,160,180,200,250View search result
    A long strokeCS2-VDouble acting, Single rod180,200,250,320View search result
    Axial centralized pipingCS2□PDouble acting, Single rod180,200,250View search result
  • Air Cylinder CS2/CDS2
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
    -XC14 Simple Specials Change of trunnion bracket mounting position PDF
    -XC15 Simple Specials Change of tie-rod length PDF
  • Air Cylinder CS2/CDS2
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC5 Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC26 Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC30 Made to Order Common Specifications Rod side trunnion PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC36 Made to Order Common Specifications With boss in rod side PDF
    -XC65 Made to Order Common Specifications Made of Stainless Steel (Combination of XC7 and XC68) PDF
    -XC68 Made to Order Common Specifications Made of stainless steel (with hard chrome plated piston rod) PDF
    -XC86 Made to Order Common Specifications With rod end bracket PDF
TypeSeriesActionBore size (mm)
StandardCS2Double acting, Single rod125,140,160,180,200,250
StandardCS2WDouble acting, Double rod125,140,160,180,200,250
A long strokeCS2-VDouble acting, Single rod180,200,250,320
Axial centralized pipingCS2□PDouble acting, Single rod180,200,250

Go Top