There were 1,239 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
ISO 13849-1 Certified Safe Exhaust Valve/Modular Connection Type VPX400
Modular F.R.L. Units » Pressure Relief 3 Port ValvesModular F.R.L. Units » Modular Connection Compatible Devices
-
・Double common specification has been added. [New]
・Safety standard ISO 13849-1 Certified (Corresponding to categories 3
and 4)
・Exhaust flow rate characteristics [L/min (ANR)] ∗ At 0.6 MPa
10,500 (VPX406-A3)
13,000 (VPX406-A4)
15,000 (VPX406-A6)
・Space saving & lightweight: 3 functions have been integrated.
Dual residual pressure release valve + Soft start-up valve + Main valve
inconsistency detection
・Modular connection is possible.
(AC30/40/50/60-D series)
* Click here for details on IM and ISO 13849-1 certification.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Category | Connected AC size | Flow rate characteristics 2→3 (A→R) C [dm3/(s・bar)] | Flow rate characteristics 2→3 (A→R) b |
---|---|---|---|---|
VPX406-A3 | 3, 4 | AC30 | 25.0 | 0.20 |
VPX406-A4 | 3, 4 | AC40 | 31.0 | 0.15 |
VPX406-A6 | 3, 4 | AC50/60 | 35.8 | 0.10 |
Residual Pressure Relief 3-Port Solenoid Valve VP546E/746E
Modular F.R.L./Pressure Control Equipment » Connectable Modular ComponentsModular F.R.L. Units » Modular Connection Compatible Devices
-
・Flow rate characteristics C [dm3/(s·bar)]
VP546E: 7.5
VP746E: 12.6
・A model with a soft start-up function is also available.
・Power consumption: 0.35 W (Without light)
・Features a check valve built into the pilot flow path
(Supports pilot pressure drops caused by pressure fluctuations on the
inlet side)
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Applicable combinations |
---|---|
VP546E | AC30-D |
VP746E | AC40-D |
Longer Life Cylinder CQS-XB24
Air Cylinders » Compact Air Cylinders-
・New technology offers at least 4 times better durability.
The maintenance intervals will be extended.
・Employs the same specification and dimensions as the existing models,
CQS Compact Cylinder series
Safety Instructions Actuators/Precautions Auto Switches/Precautions Model Selection/Technical Data Quick Selection Table Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Longer life | CQS-XB24 | Double acting, Single rod | 12, 16, 20, 25 |
Rotary Actuators/ATEX Directive/Compact Rotary Actuator 56-CRQ2
List of ATEX Compliant Products » Rotary ActuatorsAir Cylinder/ATEX Directive/ISO Standard Air Cylinder 55-C55
List of ATEX Compliant Products » Air CylinderMist Separator Regulator 10-/21-AWM-D
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
10-AWM20 to 40-D | 1/8, 1/4, 3/8, 1/2 | 0.05 to 0.85 | 0.3 |
21-AWM20 to 40-D | 1/8, 1/4, 3/8, 1/2 | 0.05 to 0.85 | 0.3 |
Dust Resistant Cylinder
Air Cylinders » Environment Resistant Cylinders-
・Applicable for environments with flying micro-powder such as ceramic powder, toner powder, paper powder, and metallic powder (Excludes weld spatter)
・4 times stronger than the standard model
・2 Lube-retainers on the rod cover prevent micro-powder of 30 μm or smaller from entering.
・The Lube-retainers create a coat of grease on the piston rod for improved durability.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Air cylinder | CM2-XC92 | Double acting | 20, 25, 32, 40 |
Compact cylinder | CQS-XC92 | Double acting | 12, 16, 20, 25 |
Compact cylinder | CQ2-XC92 | Double acting | 32, 40, 50, 63, 80, 100 |
Push-lock Type Speed Controller: Stainless Steel Type (Elbow/Universal) 10-AS-FG
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type Stainless steel type | 10-AS12□1FG to 42□1FG | M5×0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to φ1/2'' |
Universal type Stainless steel type | 10-AS13□1FG to 43□1FG | M5×0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Compact Cylinder 10-/11-/21-/22-CQ2-Z
Clean Series/Low-Particle Generation » Air Cylinders
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | 10-/11-CQ2-Z | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |
Standard | 21-/22-CQ2-Z | Double acting, Single rod | 32, 40, 50, 63, 80, 100 |