Heat Resistant/Cold Resistant: Made to Order -XB6, XB7, XB14, XC5
Air Cylinder Made to Order Common Specifications
Symbol Specifications Download
-XB6Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
-XB7Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF
-XB14Made to Order Common Specifications Cylinder with heat resistant auto switch PDF
-XC5Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF