Free Mount Cylinder CU/CDU
Air Cylinder Made to Order Common Specifications
Symbol Specifications Download
-XB6Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
-XB7Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF
-XB9Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
-XB13Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
-XC19Made to Order Common Specifications Intermediate stroke (Spacer type) PDF
-XC22Made to Order Common Specifications Fluororubber seals PDF
-XC34Made to Order Common Specifications Non-rotating plate with workpiece mounting screw (No extended part on the rod end) PDF