Air Cylinder CS2/CDS2
Air Cylinder Made to Order Common Specifications
Symbol Specifications Download
-XB6Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
-XC3Made to Order Common Specifications Special port location PDF
-XC4Made to Order Common Specifications With heavy duty scraper PDF
-XC5Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF
-XC9Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
-XC10Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
-XC11Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
-XC22Made to Order Common Specifications Fluororubber seals PDF
-XC26Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF
-XC27Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
-XC30Made to Order Common Specifications Rod side trunnion PDF
-XC35Made to Order Common Specifications With coil scraper PDF
-XC36Made to Order Common Specifications With boss in rod side PDF
-XC65Made to Order Common Specifications Made of Stainless Steel (Combination of XC7 and XC68) PDF
-XC68Made to Order Common Specifications Made of stainless steel (with hard chrome plated piston rod) PDF
-XC86Made to Order Common Specifications With rod end bracket PDF