Compact Cylinder/Compact Type CQS/CDQS
Air Cylinder Made to Order Common Specifications
Symbol Specifications Download
-XB6Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
-XB7Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF
-XB9Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
-XB10Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF
-XB13Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
-XC6Made to Order Common Specifications Made of stainless steel PDF
-XC8Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
-XC9Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
-XC10Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
-XC11Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
-XC26Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF
-XC27Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
-XC92Made to Order Common Specifications Dust resistant actuator PDF