Compact Cylinder CQ2/CDQ2
Air Cylinder Made to Order Common Specifications
Symbol Specifications Download
-XB6Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
-XB7Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF
-XB9Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
-XB10Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF
-XB10AMade to Order Common Specifications Intermediate stroke (Spacer-installed type) PDF
-XB11Made to Order Common Specifications Long stroke type PDF
-XB13Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
-XB14Made to Order Common Specifications Cylinder with heat resistant auto switch PDF
-XC2(A)Made to Order Common Specifications Rod end length extended 10 mm PDF
-XC4Made to Order Common Specifications With heavy duty scraper PDF
-XC6Made to Order Common Specifications Made of stainless steel PDF
-XC8Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
-XC9Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
-XC10Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
-XC11Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
-XC26Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF
-XC26□Made to Order Common Specifications Double clevis width/Double knuckle width 12.5 mm 16.5 mm 19.5 mm: With double clevis double knuckle joint PDF
-XC27Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
-XC35Made to Order Common Specifications With coil scraper PDF
-XC36Made to Order Common Specifications With boss in rod side PDF
-XC85Made to Order Common Specifications Grease for food processing equipment PDF
-XC88Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: Stainless steel 304) PDF
-XC89Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF
-XC91Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
-XC92Made to Order Common Specifications Dust resistant actuator PDF