WEB Catalog

Product Information »  WEB Catalog  »  Air Cylinder Simple Specials
Air Cylinder Simple Specials
Symbol Specifications Download
-XB5 Made to Order Common Specifications Oversized rod cylinder PDF
-XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
-XB7 Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF
-XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
-XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF
-XB10A Made to Order Common Specifications Intermediate stroke (Spacer-installed type) PDF
-XB11 Made to Order Common Specifications Long stroke type PDF
-XB12 Made to Order Common Specifications External stainless steel cylinder PDF
-XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
-XB14 Made to Order Common Specifications Cylinder with heat resistant auto switch PDF
-XB19 Made to Order Common Specifications High speed type PDF
-XB20 Made to Order Common Specifications Stroke adjustment unit with adjustment bolt PDF
-XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF
-XC2(A) Made to Order Common Specifications Rod end length extended 10 mm PDF
-XC3 Made to Order Common Specifications Special port location PDF
-XC4 Made to Order Common Specifications With heavy duty scraper PDF
-XC5 Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF
-XC6 Made to Order Common Specifications Made of stainless steel PDF
-XC7 Made to Order Common Specifications Tie-rod cushion valve tie-rod nut etc. made of stainless steel PDF
-XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
-XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
-XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
-XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
-XC12 Made to Order Common Specifications Tandem cylinder PDF
-XC13 Made to Order Common Specifications Auto switch rail mounting type PDF
-XC17 Made to Order Common Specifications Pin cylinder with rod quenched PDF
-XC19 Made to Order Common Specifications Intermediate stroke (Spacer type) PDF
-XC20 Made to Order Common Specifications Head cover axial port PDF
-XC22 Made to Order Common Specifications Fluororubber seals PDF
-XC24 Made to Order Common Specifications With magnetic shielding plate PDF
-XC25 Made to Order Common Specifications No fixed throttle of connection port PDF
-XC26 Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF
-XC26□ Made to Order Common Specifications Double clevis width/Double knuckle width 12.5 mm 16.5 mm 19.5 mm: With double clevis double knuckle joint PDF
-XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
-XC28 Made to Order Common Specifications Compact flange made of SS400 PDF
-XC29 Made to Order Common Specifications Double knuckle joint with spring pin PDF
-XC30 Made to Order Common Specifications Rod side trunnion PDF
-XC34 Made to Order Common Specifications Non-rotating plate with workpiece mounting screw (No extended part on the rod end) PDF
-XC35 Made to Order Common Specifications With coil scraper PDF
-XC36 Made to Order Common Specifications With boss in rod side PDF
-XC37 Made to Order Common Specifications Larger throttle diameter of connection port PDF
-XC38 Made to Order Common Specifications Vacuum (Rod through-hole) PDF
-XC42 Made to Order Common Specifications Built-in shock absorber in head cover side PDF
-XC51 Made to Order Common Specifications With hose nipple PDF
-XC52 Made to Order Common Specifications Mounting nut with set screw PDF
-XC56 Made to Order Common Specifications With knock pin holes PDF
-XC57 Made to Order Common Specifications Rodless cylinder with floating joint PDF
-XC65 Made to Order Common Specifications Made of Stainless Steel (Combination of XC7 and XC68) PDF
-XC67 Made to Order Common Specifications Dust seal band NBR lining specifications PDF
-XC68 Made to Order Common Specifications Made of stainless steel (with hard chrome plated piston rod) PDF
-XC69 Made to Order Common Specifications MGP series with shock absorber PDF
-XC71 Made to Order Common Specifications Helical insert thread specifications PDF
-XC72 Made to Order Common Specifications Without built-in auto switch magnet PDF
-XC73 Made to Order Common Specifications Built-in cylinder with lock (CDNG) PDF
-XC74 Made to Order Common Specifications With front plate for MGG cylinder PDF
-XC78 Made to Order Common Specifications Auto switch mounting special dimensions at stroke end PDF
-XC82 Made to Order Common Specifications Bottom mounting type PDF
-XC83 Made to Order Common Specifications Built-in cylinder with lock (MDNB) PDF
-XC85 Made to Order Common Specifications Grease for food processing equipment PDF
-XC86 Made to Order Common Specifications With rod end bracket PDF
-XC87 Made to Order Common Specifications Cylinder with one-way lock/heavy duty specifications PDF
-XC88 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: Stainless steel 304) PDF
-XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF
-XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
-XC92 Made to Order Common Specifications Dust resistant actuator PDF
-XC93 Made to Order Common Specifications With greater water resistance + stable lubrication function (Lube-retainer) PDF
-XC102 Made to Order Common Specifications Lock Release Specification PDF
-XC104 Made to Order Common Specifications Built-in cylinder with lock (MWB)
Made to Order Common Specifications
 
 
Air Cylinder Made to Order Common Specifications

For Made to Order Individual Specifications, please see the catalog for each product.

Symbol Specifications Download
-XA0 to XA30 Simple Specials Change of rod end shape PDF
-XA1・2・6・7・11・17・18 Simple Specials CUJ(φ6 to φ20):Change of rod end shape PDF
-XA1・2・6・7・11・17・18 Simple Specials CQS/CQS-XB24/CQ2/CQ2-XB24/RQ/CLQ(φ12 to φ25):Change of rod end shape PDF
-XA1 to XA23/-XA26 to XA30 Simple Specials CQ2/CQ2-XB24/RQ/CLQ(φ32 to φ100)/CQ2 Large bore size(φ125 to φ200):Change of rod end shape PDF
-XA1・6・7・11・17・18 Simple Specials MU(φ25 to φ63):Change of rod end shape PDF
-XA1 to XA38 Simple Specials RSQ(φ12 to φ50)/RSG(φ40 φ50):Change of rod end shape PDF
-XA1・6・17・21 Simple Specials MGP/MGQ:Change of guide rod end shape PDF
-XC14 Simple Specials Change of trunnion bracket mounting position PDF
-XC15 Simple Specials Change of tie-rod length PDF
-XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF

Go Top