There were 1,276 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Vacuum Unit (Vacuum Generators) ZK2□A
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems-
・Supply valve: An N.O. specification has been added.
Can hold vacuum∗ even when the power goes out or is turned off
Prevents the sudden dropping of workpieces∗
∗ Supposing the supply pressure is being maintained
・An IO-Link compatible pressure switch has been added.
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are
possible.
・Compatible with ejector systems and vacuum pump systems
・Energy saving ejector
Air supply is cut-off when vacuum is reached.
Air consumption: 93% reduction (Under SMC’s measurement conditions)
・More efficient ejector: Suction flow increased by 50% (Compared to other
SMC 1-stage ejectors)
・Energy saving efficiency: 93% reduction
・Improved low noise and suction flow by adoption of a high-noise
reduction silencer
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Ejector series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) | Vacuum pump system series |
---|---|---|---|---|---|
ZK2□07 | 0.7 | 29 | 24 | 2 to 40 | ZK2□00 |
ZK2□10 | 1.0 | 44 | 40 | 2 to 50 | ZK2□00 |
ZK2□12 | 1.2 | 61 | 58 | 2 to 125 | ZK2□00 |
ZK2□15 | 1.5 | 67 | 90 | 2 to 150 | ZK2□00 |
Electric Cylinder LZB/LDZB/LZC/LDZC
Electric Actuators/Cylinders » Electric Cylinders
-
・It can be operated like an air cylinder.
・With auto switch (LDZB series: LDZB, LDZC series: LDZC)
Series | Max. thrust | Max. speed | Lead screw type | Stroke (mm) |
---|---|---|---|---|
LZB | 196 N or more | 200 mm/s or more | Slide screw : ø8, ø12 Lead : 2 mm, 6 mm, 12 mm | 25, 40, 50 100, 200 |
LZC | 196 N or more | 200 mm/s or more | Slide screw : ø8, ø12 Lead : 2 mm, 6 mm, 12 mm | 25, 40, 50 100, 200 |
Electric Actuator 25A-
Electric Actuators/Cylinders » EnvironmentSeries Compatible with Secondary Batteries Series 25A- » Electric Actuators
Safety Instructions Features Related Products Precautions Green Procurement (RoHS) Actuator Cable I/O Cable
Series | Model | Specification |
---|---|---|
Electric actuator | 25A-EQFS | e-Actuator Integrated Controller / Slider Type / Battery-less Absolute |
Electric actuator | 25A-EQY | e-Actuator Integrated Controller / Rod Type / Battery-less Absolute |
Electric actuator | 25A-LEFS | Slider type/Step motor, Servo motor: Applicable to the JXC□/LEC□ |
Electric actuator | 25A-LEFS | Slider type/AC servo motor: Applicable to the LECS□ |
Electric actuator | 25A-LEFS | Slider type/AC servo motor: Applicable to the LECY□ |
Electric actuator | 25A-LEJS | High rigidity slider type/AC servo motor: Applicable to the LECS□ |
Electric actuator | 25A-LEJS | High rigidity slider type/AC servo motor: Applicable to the LECY□ |
Electric actuator | 25A-LEY | Rod type/Step motor, Servo motor: Applicable to the JXC□/LEC□ |
Electric actuator | 25A-LEY | Rod type/AC servo motor: Applicable to the LECS□ |
Electric actuator | 25A-LEY | Rod type/AC servo motor: Applicable to the LECY□ |
Electric actuator | 25A-LEJS | 25A-LEJS (High rigidity slider type/AC servo motor: Applicable to the LECS□) |
Electric actuator | 25A-LEJS | 25A-LEJS (High rigidity slider type/AC servo motor: Applicable to the LECY□) |
Electric actuator | 25A-LEJS | 25A-LEJS (High rigidity slider type/Motorless type) |
Electric actuator | 25A-LEY | 25A-LEY (Rod type/Battery-less absolute: Applicable to the JXC□) |
Electric actuator | 25A-LEY□G | 25A-LEY□G (High performance/Rod type/Battery-less absolute (Step motor): Applicable to the JXC□) |
Electric actuator | 25A-LEYF□ | 25A-LEY□F (High performance/Rod type/Incremental (Step motor): Applicable to the JXC□) |
Electric actuator | 25A-LEY | 25A-LEY (Rod type/Incremental (Step motor/Servo motor): Applicable to the JXC□/LEC□) |
Electric actuator | 25A-LEY | 25A-LEY (Rod type/AC servo motor: Applicable to the LECS□) |
Electric actuator | 25A-LEY | 25A-LEY (Rod type/AC servo motor: Applicable to the LECY□) |
Electric actuator | 25A-LEY | 25A-LEY (Rod type/Motorless type) |
Electric actuator | 25A-LEYG | 25A-LEYG (Guide rod type/Incremental (Step motor/Servo motor): Applicable to the JXC□/LEC□) |
Electric actuator | 25A-LEYG | 25A-LEYG (Guide rod type/Battery-less absolute: Applicable to the JXC□) |
Electric actuator | 25A-LEYG | 25A-LEYG (Guide rod type/AC servo motor: Applicable to the LECS□) |
Electric actuator | 25A-LEYG | 25A-LEYG (Guide rod type/AC servo motor: Applicable to the LECY□) |
Electric actuator | 25A-LEYG | 25A-LEYG (Guide rod type/Motorless type) |
Electric Actuator/Slider Type, Ball Screw Drive 11-LEFS
Clean Series/Low-Particle Generation » Electric ActuatorsElectric Actuators/Cylinders » Environment

Clean Series
LEFS Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
・Max. work load: 60 kg
・Positioning repeatability: ±0.02 mm
LEFS Series AC Servo Motor
・High output motor (100/200/400 W)
・Improved high speed transfer ability
・High acceleration/deceleration (20000 mm/s2)
・Pulse input type
・With internal absolute encoder
・Positioning repeatability: ±0.02 mm
・Motorless specification is available. Click here for details
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
CE/UL-compliance List Actuator Cable I/O Cable
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | 11-LEFS16 | 50 to 500 | Max. 14 | Max. 500 | 5,10 |
Step motor (Servo/24 VDC) | 11-LEFS25 | 50 to 600 | Max. 25 | Max. 500 | 6,12 |
Step motor (Servo/24 VDC) | 11-LEFS32 | 50 to 800 | Max. 45 | Max. 500 | 8,16 |
Step motor (Servo/24 VDC) | 11-LEFS40 | 150 to 1000 | Max. 55 | Max. 500 | 10,20 |
Servo motor (24 VDC) | 11-LEFS16A | 50 to 500 | Max. 10 | Max. 500 | 5,10 |
Servo motor (24 VDC) | 11-LEFS25A | 50 to 600 | Max. 18 | Max. 500 | 6,12 |
AC servo motor (100/200/400 W) | 11-LEFS25S | 50 to 600 | Max. 20 | Max. 900 | 6,12 |
AC servo motor (100/200/400 W) | 11-LEFS32S | 50 to 800 | Max. 45 | Max. 1000 | 8,16 |
AC servo motor (100/200/400 W) | 11-LEFS40S | 150 to 1000 | Max. 60 | Max. 1000 | 10,20 |
AC Servo Motor Driver (MECHATROLINK Compatible) LECYM/LECYU
Electric Actuators/Cylinders » Controllers/DriversIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
-
・Position control, speed control, and torque control can be used.
・Control encoder: Absolute 20-bit encoder
(Resolution: 1048576 p/rev)
・Applicable Fieldbus protocol: MECHATROLINK-Ⅰ, MECHATROLINK-Ⅲ
*Click here for the setup software
Safety Instructions Electric Actuators/Precautions Features Series Variations
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Type | Series | Compatible motor | Power supply voltage | Parallel I/O Input | Parallel I/O Output |
---|---|---|---|---|---|
MECHATROLINK-Ⅱ type (For absolute encoder) | LECYM | AC servo motor (100/200/400 W) | 200 to 230 VAC (50/60 Hz) | 7 (Number of optional allocations) | 1 (Number of fixed allocations) 3 (Number of optional allocations) |
MECHATROLINK-Ⅲ type (For absolute encoder) | LECYU | AC servo motor (100/200/400 W) | 200 to 230 VAC (50/60 Hz) | 7 (Number of optional allocations) | 1 (Number of fixed allocations) 3 (Number of optional allocations) |
Step Data Input Type Controller JXC51/61
Electric Actuators/Cylinders » Controllers/Drivers
-
・The controller is already set with the data of the actuator.
(The actuator and controller are provided as a set.)
・Easy operation and simple setting: Easy mode, Detail setting: Normal mode
・Teaching box, controller setting software
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Wiring Method Green Procurement (RoHS) CE/UL-compliance List
Series Variations Simplified Selection Flow Chart Wiring Method Green Procurement (RoHS) CE/UL-compliance List
Type | Series | Compatible motor | Power supply voltage | Parallel I/O Input | Parallel I/O Output | Number of step data |
---|---|---|---|---|---|---|
Step data input type | JXC51/61 | Step motor (Servo/24 VDC) | 24 VDC ±10% | 11 (Photo-coupler isolation) | 13 (Photo-coupler isolation) | 64 points |
Electric Gripper 2-Finger Type (Z Type) LEHZ
Electric Actuators/Cylinders » Grippers
-
・Easy setting: Data can be set with only 2 items, position and force.
The controller is already set with the data of the actuator.
(The actuator and controller are provided as a set.)
・Equipped with a drop prevention function
(All series come equipped with a self-lock mechanism.)
・The self-lock mechanism reduces power consumption.
・Equipped with a gripping check function
・It is possible to set the position, speed, and force. (64 points)
Safety Instructions Electric Actuators/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List Actuator Cable I/O Cable
Series | Body size | Open and close stroke/ both sides (mm) | Gripping force [N] Basic | Gripping force [N] Compact | Opening and closing speed (mm/s) |
---|---|---|---|---|---|
LEHZ | 10 | 4 | 6 to 14 | 2 to 6 | 5 to 80 |
LEHZ | 16 | 6 | 6 to 14 | 3 to 8 | 5 to 80 |
LEHZ | 20 | 10 | 16 to 40 | 11 to 28 | 5 to 100 |
LEHZ | 25 | 14 | 16 to 40 | 11 to 28 | 5 to 100 |
LEHZ | 32 | 22 | 52 to 130 | ― | 5 to 120 |
LEHZ | 40 | 30 | 84 to 210 | ― | 5 to 120 |
Electric Rotary Table LER
Electric Actuators/Cylinders » Rotary Tables
-
・Rotation angle: 360º , 320º (310º), 180º , 90º
( ) The value indicated in brackets shows the value for the LER10.
・Low profile: Height 42 mm (LER10)
・Space saving: Built-in step motor
・Shock-less/high speed actuation
Max. speed: 420°/sec (7.33 rad/sec)
Max. acceleration/deceleration: 3000º/sec2 (52.36 rad/sec2)
・It is possible to set the speed, acceleration/deceleration, and position.
Max. 64 points
・Energy saving: Automatic 40% power reduction after the table has stopped
・Easy setting: Data can be set with only 2 items, position and speed.
The controller is already set with the data of the actuator. (The actuator and controller are provided as a set.)
*Value when an external stopper is mounted
Safety Instructions Electric Actuators/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List Actuator Cable I/O Cable
Model | Rotating torque [N·m] Basic | Rotating torque [N·m] High torque | Max. speed [º/s] Basic | Max. speed [º/s] High torque | Positioning repeatability [º] Basic | Positioning repeatability [º] High torque |
---|---|---|---|---|---|---|
LER10 | 0.22 | 0.32 | 420 | 280 | ±0.05 (At the end: ±0.01)* | ±0.05 (At the end: ±0.01)* |
LER30 | 0.8 | 1.2 | 420 | 280 | ±0.05 (At the end: ±0.01)* | ±0.05 (At the end: ±0.01)* |
LER50 | 6.6 | 10 | 420 | 280 | ±0.05 (At the end: ±0.01)* | ±0.05 (At the end: ±0.01)* |
Electric Actuator/Miniature Rod Type LEPY
Electric Actuators/Cylinders » Miniature
-
・Compact and lightweight
W 20.5 mm x H 30 mm x L 125.6 mm, Weight 240 g
・Max. pushing force: 50 N
・Positioning repeatability: ±0.05 mm
・It is possible to set the position, speed, and force. (64 points)
・Max. speed (Horizontal): 350 mm/s
Safety Instructions Electric Actuators/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List Actuator Cable I/O Cable
Specification | Model | Stroke (mm) | Pushing force [N] Basic | Pushing force [N] Compact | Max. work load [kg] (Horizontal) Basic | Max. work load [kg] (Horizontal) Compact | Screw lead |
---|---|---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEPY6 | 25,50,75 | Max. 20 | ― | Max. 2.0 | ― | 4,8 |
Step motor (Servo/24 VDC) | LEPY10 | 25,50,75 | Max. 50 | Max. 40 | Max. 6.0 | Max. 4.0 | 5,10 |
Electric Slide Table/Compact Type LES
Electric Actuators/Cylinders » Slide Tables
-
・Compact: Workpiece mounting surface height reduced by up to 12% compared with the LESH
・Vertical work load: Increased by up to 50%
・Lightweight: Reduced by up to 29%
・Max. pushing force: 180 N
・Positioning repeatability: ±0.05 mm
・Cycle time can be reduced.
Max. acceleration/deceleration: 5,000 mm/s2
Max. speed: 400 mm/s
Safety Instructions Electric Actuators/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List Actuator Cable I/O Cable
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Work load (kg) Vertical | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LES8□ | 30,50,75 | Max. 1 | Max. 0.5 | Max. 400 | 4 ,8 |
Step motor (Servo/24 VDC) | LES16□ | 30,50,75,100 | Max. 3 | Max. 3 | Max. 400 | 5,10 |
Step motor (Servo/24 VDC) | LES25□ | 30,50,75,100,125,150 | Max. 5 | Max. 5 | Max. 400 | 8,16 |
Servo motor (24 VDC) | LES8□A | 30,50,75 | Max. 1 | Max. 1 | Max. 400 | 4,8 |
Servo motor (24 VDC) | LES16□A | 30,50,75,100 | Max. 3 | Max. 3 | Max. 400 | 5,10 |
Servo motor (24 VDC) | LES25□A | 30,50,75,100,125,150 | Max. 5 | Max. 4 | Max. 400 | 8,16 |