WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,276 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


One-touch Fittings KQ2

Fittings and Tubing » Fittings for General Purposes
    ・Can be used in vacuum to –100 kPa
    ・Body types: Total of 51 models
    ・Thread material/Surface treatment (Treated or Non-treated): 2 types
    ・Selectable surface treatments: Brass (No plating), Electroless nickel-plated brass
    ・Applicable tubing O.D.
     
     Round Type

     Metric: ø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16
     Inch:ø1/8'', ø5/32'', ø3/16'', ø1/4'', ø5/16'', ø3/8'', ø1/2''

     Oval Type

     Metric: ø3.2, ø4, ø6
     Inch:ø1/8'', ø5/32'', ø3/16''
    ・Connection thread
     Metric:M3, M5, M6
     R,Rc :1/8, 1/4, 3/8, 1/2
     G:1/8, 1/4, 3/8, 1/2
     NPT:10-32UNF, 1/16, 1/8, 1/4, 3/8, 1/2
     Uni:1/8, 1/4, 3/8, 1/2
    ・Seal method
     Sealant/Gasket seal
     Face seal
     Gasket seal(Uni thread)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesRelease button shapeSizeConnection thread
KQ2Oval TypeMetric, InchM,R,Rc,G,NPT,Uni
KQ2Round TypeMetric, InchM,R,Rc,G,NPT,Uni

Large Flow Lubricator AL

Lubrication Equipment » Lubrication Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeBowl capacity (cm3)
AL800/9001 1/4,1 1/2,2440,1000

Compact Proportional Solenoid Valve PVQ

Modular F.R.L./Pressure Control Equipment » Proportional Valves
Pressure Control Equipment » Proportional Valves
    ・Stepless control of flow rate in proportion to current
    ・Repeatability: 3% or less
    ・Hysteresis: 10% or less
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Proportional Solenoid Valve PVQ
    DoC/IM
    Series View search result
    PVQView search result
SeriesFlow control range L/minFluid
PVQ0 to 5
0 to 6
0 to 75
0 to 100
Air, inert gas

Clean Regulator/Fluororesin Type SRF

Modular F.R.L./Pressure Control Equipment » Regulators
Fluoropolymer Equipment/PVC Equipment » Fluororesin Regulators
Pressure Control Equipment » Regulators
    ・Wetted parts Body: New PFA, Diaphragm: PTFE
    ・Recommended maximum flow rate: 20 L/min (SRF50),
     (Inlet pressure: 0.3 MPa, Fluid: Water)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypeApplicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Set pressure (MPa)
SRFIntegrated with fittingφ4 to φ19φ1/8 to φ3/40.02 to 0.4
SRFWith nutFitting size:2 to 6Fitting size:2 to 60.02 to 0.4
SRFTube extension-Tubing O.D.
φ1/4 to φ3/4
0.02 to 0.4

Miniature Regulator ARJ1020F

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Compact and lightweight (16 g)
    ・Low cracking pressure: 0.02 MPa
    ・Standard model comes equipped with backflow function.
    ・Manifold base (Option)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Miniature Regulator ARJ1020F
    Manual
    Series View search result
    ARJ1020FView search result
SeriesFeaturesPort sizeSet pressure (MPa)
ARJ1020FDirect operated relieving type
with backflow function
M50.1 to 0.7

Modular F.R.L. Units AC-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Modular F.R.L. Units/Air Combination
    ・Modular design with uniform body style
    ・Better visibility & environmental resistance
    ・2-layer construction: The bowl is covered with a transparent bowl guard!
     Better visibility: 360°
    ・No tools are required.
     Easier replacement of the element (AF-D only)
    ・Attachments:
     Spacer: Y200-D, Y300-D, Y400-D
     Spacer with bracket: Y200T-D, Y300T-D, Y400T-D
DescriptionSeriesPort size
Air filter, Regulator,
Lubricator
AC20 to 60-D1/8,1/4,3/8,1/2,3/4,1
Filter regulator,
Lubricator
AC20A to 60A-D1/8,1/4,3/8,1/2,3/4,1
Air filter, RegulatorAC20B to 60B-D1/8,1/4,3/8,1/2,3/4,1
Air filter, Mist separator,
Regulator
AC20C to 40C-D1/8,1/4,3/8,1/2
Filter regulator,
Mist separator
AC20D to 40D-D1/8,1/4,3/8,1/2

Auto Drain Valve AD402-A

Air Preparation Equipment » Auto Drains/Differential Pressure Gauges
    ・Improved foreign matter resistance
    ・Increase in condensate discharge
     Drain discharge: Max. 100 cm3/cycle (3 times that of the existing model)
    ・Improved environmental resistance: Transparent bowl guard can protect the inner
     bowl
    ・Improved visibility: 360°
    ・Lightweight: Weight reduced by 22%
    ・Reduced required maintenance space
    ・Easier maintenance
     One-touch mounting and removal of the bowl is possible without using any tools.
    ・Bowl material can be selected according to the operating environment.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeDrain port size
AD402-A1/4, 3/8, 1/23/8

Clean Gas Filter SF

Air Preparation Equipment » Air Preparation Filters
Clean Series/Low-Particle Generation » Clean Gas Filters/Air Filters
    ・Cartridge type allows for element replacement
      (SFA100/200/300, SFB100)
    ・Compact, disposable type for the semiconductor industry
     (SFB300, SFC100)
TypeSeriesOperating pressureFiltration (μm)
Cartridge type discSFA100/200/300Max. 0.99 MPa
(Vacuum: 1.3×10-6 kPa)
0.01
(Filtration efficiency: 99.99%)
Cartridge type straightSFB100Max. 0.99 MPa
(Vacuum: 1.3×10-6 kPa)
0.01
(Filtration efficiency: 99.99%)
Cartridge type straightSFB200Max. 0.99 MPa
(Vacuum: 1.3×10-6 kPa)
120
Disposable type straightSFB300Max. 0.99 MPa
(Vacuum: 1.3×10-6 kPa)
0.01
(Filtration efficiency: 99.99%)
Disposable type multiple discSFC100Max. 0.99 MPa
(Vacuum: 1.3×10-6 kPa)
0.01
(Filtration efficiency: 99.99%)

Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Activated Carbon Filter AMK 

Air Preparation Equipment » Air Preparation Filters
    ・Modular connection type
    ・Compressed air purity class: ISO 8573
    ・Face-to-face and depth dimensions reduced by 30%
    ・Weight reduced by 50%
     AFF/AM□20: 0.19 kg (Existing model: 0.38 kg)
    ・Flow capacity increased by 50%
    ・No tools are required.
     Easy replacement of the element
    ・Transparent bowl guard (2-layer construction)
    ・Color-identifiable elements
    ・With element service indicator
    ・With clogging switch/With element service indicator
TypeSeriesFiltration (μm)Oil mist concentration
on the outlet side
Air flow
(L/min[ANR])
Port size
Line filterAFF1.0 (Filtration efficiency: 99%)-300 to 37001/8, 1/4, 3/8, 1/2, 3/4, 1
Mist separatorAM0.1 (Filtration efficiency: 99%)1 (≈ 0.8 ppm) or less300 to 37001/8, 1/4, 3/8, 1/2, 3/4, 1
Micro mist separatorAMD0.01 (Filtration efficiency: 99.9%)0.1 (≈ 0.08 ppm) or less300 to 37001/8, 1/4, 3/8, 1/2, 3/4, 1
Activated carbon filterAMK-0.003 (≈ 0.0025 ppm) or less300 to 37001/8, 1/4, 3/8, 1/2, 3/4, 1

Thermo-dryer with Air Temperature Adjustment Function IDH□

Air Preparation Equipment » Air Dryers
Temperature Control Equipment » Air Temperature Controllers
    ・Stable supply of temperature and pressure controlled dry clean air
     Can supply compressed air with the same conditions and quality
     regardless of the season
    ・Application example:
     Supplying compressed air with constant conditions to air bearings
     mounted on a tool
    ・Built-in filter
     Nominal filtration: 0.01 μm (99.9% filtration efficiency)
     Outlet oil mist concentration: Max. 0.01 mg/m3 (ANR)
     Outlet cleanliness: Particles of 0.3 μm or more: 3.5 particles/L (ANR)
     or less
    ・Compatible with power supplies from around the world Single-phase
     100, 200, 230 VAC (50/60 Hz)
SeriesAir flow capacity
L/min(ANR)
Outlet air
temperature
adjustment range
Outlet air set
pressure range
Outlet air
temperature
stability
Cooling
method
Compressor
output
IDH□4100 to 50015 to 30℃0.15 to 0.85 MPa±0.1Heater
operation
PID control
Less than 7.5kw
IDH□6200 to 80015 to 30℃0.15 to 0.85 MPa±0.1Heater
operation
PID control
Less than 7.5kw

Go Top