There were 1,276 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Cylinder with Lock CNG/CDNG
Air Cylinders » Lock Cylinders/Cylinder with An End Lock
-
・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
・With auto switch (CDNG series: CDNG)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | CNG | Double acting, Single rod | 20,25,32,40 | Spring lock |
Fine Lock/Lock-up Cylinder CL□/CDL□
Air Cylinders » Fine Lock Cylinders
-
・Locking cylinder ideal for intermediate stops, emergency stops, and drop prevention (Bi-directional lock)
∗ CL1: Single-directional lock
・With auto switch (CDL□ series: CDLJ2, CDLM2, CDLG1, CDL1)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Fine lock cylinder | CLJ2 | Double acting, Single rod | 16 | Spring lock, Air pressure lock, Spring/Air pressure lock |
Fine lock cylinder | CLM2 | Double acting, Single rod | 20,25,32,40 | Spring lock, Air pressure lock, Spring/Air pressure lock |
Fine lock cylinder | CLG1 | Double acting, Single rod | 20,25,32,40 | Spring lock, Air pressure lock, Spring/Air pressure lock |
Lock-up cylinder | CL1 | Double acting, Single rod | 40,50,63,80,100 125,140,160 | Spring lock |
Dual Rod Cylinder JMGP
Air Cylinders » Dual Rod Cylinders-
・Cylinder suitable for pushing , lifting , or clamping
・Overall length: Reduced by up to 48% (114mm→59.5mm)
・Weight: Reduced by up to 38% (1.28kg→0.8kg)
・Allowable lateral load: Increased by 6.6 times (0.06kg→0.4kg)
・Non-rotating accuracy: Improved by up to 40% (±0.1°→±0.06°)
・Short pitch mounting is possible.
・3 mounting options:
Top mounting, Bottom mounting, Rear mounting
・Piping is possible in 4 directions.
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing | JMGPM | Double acting | 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 |
Miniature Guide Rod Cylinder MGJ
Air Cylinders » Guide Cylinders
-
・Overall length: 23 + Stroke mm/Width: 29 mm/
Height: 14.5 mm (MGJ6)
・2 auto switches can be mounted even for 5 strokes.
・Integral wiring/piping to one direction
・Non-rotating accuracy: ±0.1°
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MGJ | Double acting | 6,10 |
Compact Slide MXH
Air Cylinders » Table Cylinders-
・Allowable moment improved by up to 240%
・With new high rigidity linear guide
Allowable moment improved
・The weight has been reduced by incorporating a new high rigidity linear guide and piston.
Weight: 19% reduction (ø20-10 stroke)
・Piping is possible in 3 directions.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXH | Double acting | 6,10,16,20 |
Mechanically Jointed Rodless Cylinder MY1
Air Cylinders » Mechanically Jointed Rodless Cylinders-
・With 5 standardized guide types
・A variety of applications are available based on the load mass and required accuracy.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Tables
Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Tables
Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Basic | MY1B | Double acting | 10,16,20,25,32,40,50,63,80,100 |
Slide bearing | MY1M | Double acting | 16,20,25,32,40,50,63 |
Cam follower guide | MY1C | Double acting | 16,20,25,32,40,50,63 |
Linear guide | MY1H | Double acting | 10,16,20,25,32,40 |
Linear guide | MY1HT | Double acting | 50,63 |
Air-hydro Unit CC
Air Cylinders » Air-hydro Units
-
・Converting pneumatic pressure to hydraulic pressure (equivalent
pressure) solves cylinder problems occurring due to the compression
characteristics of pneumatic pressure.
Type | Series | Nominal size (mm) |
---|---|---|
Air-hydro unit | CC | 63,100,160 |
Converter | CCT | 40,63,100,160 |
Valve unit | CCV | ー |
Floating Joint J
Air Cylinders » Floating Joints/Rod End-
・The floating joint can absorb any off-centering or loss of parallel accuracy of the double acting cylinder, making centering unnecessary.
Type | Series | Applicable cylinder bore size (mm) |
---|---|---|
Lightweight and compact type | JT | 20,25,32,40 |
Light weight type for light load | JC | 20,25,32,40,50,63 |
Standard | JA,JAF,JAL | 6,10,15,20,25,30,40,50,63,80,100,125,140,160 |
Standard | JA-X530,JAF-X530, JAL-X530 | 180,200 |
Heavy load | JAH,JAHF,JAHL | 40,50,63,80,100 |
For compact cylinders | JB | 12,16,20,25,32,40,50,63,80,100,125,140,160 |
Stainless steel type | JS | 10,15,16,20,25,32,40,50,63,80,100 |
Stainless Steel Cylinder CJ5-S/CDJ5-S/CG5-S/CDG5-S
Air Cylinders » Environment Resistant Cylinders
-
・Applicable for use in an environment with water splashing
・All stainless steel specifications (External parts: Stainless steel 304)
・For use with grease for food processing machines (Approved by NSF-H1)
・Exterior configuration reduces residual liquid
・With auto switch (CDJ5-S series: CDJ5-S, CDG5-S series: CDG5-S)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CJ5-S | Double acting, Single rod | 10,16 |
Standard | CG5-S | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Standard | CG5-S | Double acting, Double rod | 20,25,32,40,50,63,80,100 |
Mini Free Mount Cylinder CUJ/CDUJ
Air Cylinders » Compact Air Cylinders-
・Space saving: Total length reduced by 64% and capacity by 70% (Compared to the CU series)
・With auto switch (CDUJ series: CDUJ)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CUJ | Double acting, Single rod | 4,6,8,10,12,16,20 |
Standard | CUJ | Single acting (Spring return) | 4,6,8,10,12,16,20 |