WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,276 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Air Cylinder JMB/JMDB

Air Cylinders » Standard Air Cylinders (Square Cover)
    ・Intermediary bore sizes: ø45, ø56, ø67, ø85
     Air saving, Space saving
    ・Overall length shortened by 27 mm
    ・Weight reduced by up to 36% (1.56 kg → 1.00 kg)
    ・ Air saving: Reduced by up to 29%
     Air consumption can be reduced by optimal size selection.
    ・Reduces labor time
     Air cushion adjustment is not required due to the non-adjustable air cushion.
    ・With auto switch (JMDB series: JMDB)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardJMDBDouble acting, Single rod32, 40, 45, 50, 56, 63, 67, 80, 85, 100

Air Cylinder CJ1

Air Cylinders » Standard Air Cylinders (Round Type)
    ・For the double acting type, the piping direction of the fitting on the rod
     cover side varies within a range of 90°.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardCJ1Double acting, Single rod4
StandardCJ1Single acting (Spring return)2.5,4

5-Port Solenoid Valve/ISO Standard VQ7-6/7-8

ISO Products » Solenoid Vales
Directional Control Valves » ISO Valves
    ・Compliant with ISO Standards
    ・Manifold type no.: VV71, VV72
    ・Supports Interface regulators
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
Power
consumption
(W)
VQ7-66.00.111.4φ1001.0
VQ7-8130.273.3φ1401.0

3-Port 3-Position Valve VEX3

Directional Control Valves » Power Valves
    ・The intermediate stopping of cylinders up to ø125 is possible.
    ・Power consumption: 1 W
    ・4 Manual override options:
     Non-locking push type
     Locking slotted type
     Push-turn locking slotted type
     Push-turn locking lever type
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Port 3-Position Valve VEX3
    Manual
    Series View search result
    VEX3View search result
  • 3-Port 3-Position Valve VEX3
    DoC/IM
    Series View search result
    VEX3View search result
DescriptionSeriesFunction
3-port 3-position valveVEX3Directional control valve

Blow Gun VMG

Directional Control Valves » Blow Guns
Air Blowing Equipment » Air Blowing Equipment
    ・A 20% reduction in power consumption can be achieved with the SMC “Blow gun” + “S coupler” + “Coil tube.”
    ・Pressure loss: 1% or less (Nozzle size: ø2.5)
    ・Available nozzles:
     Male thread nozzle, High efficiency nozzle with male thread,
     Low noise nozzle with male thread, Copper extension nozzle
    ・With flow rate adjustment function (-X54)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeOperating pressure range
(MPa)
Effective area
(mm2)
Nozzle port size
VMGRc,NPT,G
1/4,3/8
0 to 1.030Rc1/4

Finger Valve VHK□A

Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port Valve
    ・The valve direction clearly indicates whether the valve is open or closed.
    ・With a function to prevent the nob from coming out
    ・Large effective area: 2.0 to 17.5 mm2
    ・Reduced operating force
    ・Poppet valve construction seldom suffers seal defection.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
DescriptionSeriesTypePort size
Finger valveVHK2A2-port valveφ4 to φ12
M5,1/8 to 1/2
Finger valveVHK3A3-port valveφ4 to φ12
M5,1/8 to 1/2

2/3-Port Mechanical Valve with One-touch Fitting VM100F

Directional Control Valves » Mechanical Valves/Transmitters
    ・Built-in One-touch fitting reduced installation space and less piping work
    ・Space saving
     Approx. 35% reduction (25.8 mm shorter) due to the built-in One-touch fitting
    ・Lightweight
     80% reduction (48 g lighter) due to the resin body material
    ・Less man-hours replacing the actuator
     Mounting using a clip makes replacement easier.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
DescriptionSeriesNumber of ports
Mechanical valveVM100F2/3-ports

5-Port Air Operated Valve SYA3000/5000/7000

Directional Control Valves » Air Operated Valves
    ・Can be used with the same manifolds as the SY3000/5000/7000 series non plug-in type.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
SYA30001.10.300.26φ40
SYA50002.80.290.66φ63
SYA70004.50.271.1φ80

Serial Transmission System EX600

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
IO-Link Compatible Products » IO-Link Master
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: Modbus TCP Compatible Products
IO-Link Compatible Products » Terminal Unit
    ・For Input/Output
    ・IO-Link An IO-Link unit compatible terminal unit has been added. [New]
    ∗The applicable protocols differ depending on the series.
     For details, refer to the catalog of each series.

     ▶IO-Link Devices

    ∗ The EX600-SPN1/SPN2 series will be discontinued in October 2023.
     Please select the EX600-SPN3/SPN4 series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Serial Transmission System EX600
    Manual
    Series View search result
    EX600View search result
  • Serial Transmission System EX600
    DoC/IM
    Series View search result
    EX600View search result
SeriesEnclosureCommunication protocol∗Applicable valve
EX600IP67PROFIBUS DP
DeviceNet™
CC-Link
EtherNet/IP™
EtherNet/IP™ (IO-Link unit compatible)
EtherCAT
EtherCAT (IO-Link unit compatible)
PROFINET
PROFINET (IO-Link unit compatible)
MRP (PROFINET) (Made to order)
Ethernet POWERLINK (Made to order)
Modbus TCP (Made to order)
CC-Link IE Field (Made to order)
EtherNet/IP™ (IO-Link master compatible) (Made to order)
SY3000,5000,7000 (Plug-in)
JSY1000, 3000, 5000
SV1000,2000,3000
VQC1000,2000,4000,5000
S0700(IP40)

Fieldbus System EX245

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: Interbus Compatible Products
    ・For Input/Output
    ・AIDA∗ specifications compliant
    ∗ Abbreviation of the Automation Initiative of German (Deutschland) Automobile
     Manufacturers
    ・Push Pull connectors
     One-touch installation and removal
     Reduced wiring time
    ・Modules can be combined flexibly.

    ∗ The EX245-SPN1/SPN2 series will be discontinued in October 2025.
     Please select the EX245-SPN1A/SPN2A series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Fieldbus System EX245
    Manual
    Series View search result
    EX245View search result
  • Fieldbus System EX245
    DoC/IM
    Series View search result
    EX245View search result
SeriesEnclosureCommunication protocolApplicable valve
EX245IP65PROFINET
INTERBUS (Made to order)
PROFIBUS DP (Made to order)
SY3000, 5000, 7000 (Plug-in)
VQC1000, 2000, 4000, 5000
SV1000, 2000, 3000

Go Top