WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,276 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Auto Switch D

Air Cylinders » Auto Switches
Switches/Sensors/Controller » Auto Switches for Air Cylinders
SeriesTypeFeatures
D SeriesSolid state auto switchGeneral purpose type,2-color indicator,2-color indicator with diagnostic output,Water resistant 2-color indicator,Hygienic,With timer,Magnetic field resistant 2-color indicator,Heat resistant 2-color indicator,Wide range detection type
D SeriesReed auto switchGeneral purpose type,2-color indicator,Magnetic field resistant 2-color indicator,Heat resistant

Shock Absorber RJ

Air Cylinders » Shock Absorbers
    ・Max. operating cycles: 10 million cycles
    ・Stops transferred objects gently
    ・Lineup features from M6 to M27
    ・Compatible with the RB series in terms of mounting
    ・Applicable models can be selected depending on the operating speed.
     L type: 0.05 to 1 m/s
     H type: 0.05 to 2 m/s
     Short stroke type: 0.05 to 1 m/s
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesAbsorbed energy(J)Absorption stroke(mm)O.D. thread
Soft typeRJ0.5 to 704 to 25M6 to M27
Short stroke typeRJ0.5 to 3.75 to 10M8 to M14

ISO Cylinder C85
Air Cylinder C75 

ISO Products » Cylinders
Air Cylinders » ISO Cylinders: ISO Standards (6432)
    ・Compliant with ISO Standards (6432) (C85)
    ・Part numbers for actuators with mounting brackets, rod end brackets, and auto switches are now available.
     As it is no longer necessary to order the bracket and the applicable cylinder separately, ordering time can be reduced.
    ・Easy fine adjustment of auto switch position
    ・Transparent switch bracket improves visibility of indicator LED.
    ・With auto switch
     C85 Series: CD85, CD85W, CD85K, CD85R
     C75 Series: CD75, CD75W, CD75K, CD75R
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardC85Double acting, Single rod8,10,12,16,20,25
StandardC85Double acting, Double rod8,10,12,16,20,25
StandardC85Single acting, Single rod8,10,12,16,20,25
Non-rotating rodC85Double acting, Single rod8,10,12,16,20,25
Non-rotating rodC85Single acting8,10,12,16,20,25
Direct mountC85Double acting, Single rod8,10,12,16,20,25
StandardC75Double acting, Single rod32,40
StandardC75Double acting, Double rod32,40
StandardC75Single acting32,40
Non-rotating rodC75Double acting, Single rod32,40
Non-rotating rodC75Single acting32,40
Direct mountC75Double acting, Single rod32,40

Valve Mounted Compact Cylinder CVQ

Air Cylinders » Valve Mounted Air Cylinders
    ・Valve and compact cylinder integrated for compactness
    ・Saves manpower, space, and energy
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Valve Mounted Compact Cylinder CVQ
    DoC/IM
    Type Series Action View search result
    StandardCVQDouble actingView search result
TypeSeriesActionBore size
(mm)
Component
Cylinder
Component
Valve
StandardCVQDouble acting32,40,50,63CQ2SY3000

Actuator Position Sensor D-MP□

Air Cylinders » Actuator Position Sensor
Air Cylinders » Stroke Reading Cylinders
IO-Link Compatible Products » Position Sensor
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Rotary Actuators/Air Grippers » Position Sensor
Switches/Sensors/Controller » Position Sensor
    ・Actuator stroke position is output with an analog signal.
    ・Repeatability: 0.1 mm
    ・Analog output
    ・4 measurement ranges
    ・Switch output
    ・IO-Link compatible
SeriesMeasuring range
D-MP02525 mm±1 mm
D-MP05050 mm±1 mm
D-MP100100 mm±1 mm
D-MP200200 mm±1 mm

High Precision Stroke Reading Cylinder CEP1

Air Cylinders » Stroke Reading Cylinders
  • High Precision Stroke Reading Cylinder CEP1
    Manual
    Series Action View search result
    CEP1Double actingView search result
  • High Precision Stroke Reading Cylinder CEP1
    DoC/IM
    Series Action View search result
    CEP1Double actingView search result
  • High Precision Stroke Reading Cylinder CEP1
    Symbol Specifications Download
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
SeriesActionBore size(mm)Applicable counter
CEP1Double acting12,20CEU5

Stopper Cylinder RSQ/RSDQ/RSG/RSDG

Air Cylinders » Stopper Cylinders
    ・A wide range of models are available, so it is possible to select a cylinder that meets your needs.
     Realizes the labor saving and automation of conveyor lines
    ・With auto switch (RSDQ series: RSDQ, RSDG series: RSDG)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Stopper Cylinder RSQ/RSDQ/RSG/RSDG
    Symbol Specifications Download
    -XA1 to XA38 Simple Specials RSQ(φ12 to φ50)/RSG(φ40 φ50):Change of rod end shape PDF
  • Stopper Cylinder RSQ/RSDQ/RSG/RSDG
    Symbol Specifications Download
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XC3 Made to Order Common Specifications Special port location PDF
TypeSeriesActionBore size(mm)
Fixed mounting heightRSQDouble acting
Double acting with spring
Single acting, spring extend
12,16,20,32,40,50
Adjustable mounting heightRSGDouble acting
Double acting with spring
Single acting, spring extend
40,50

For High Precision Positioning: Pin Shift Cylinder CKQG-X2370/CKQP-X2371

Air Cylinders » Pin Shift Cylinder
    ・High Precision: Rod end deflection of ±0.1 mm or less
    ・Position reproducibility
    ・Pins for positioning the workpiece provided by the customer can be directly mounted.
    ・Built-in coil scraper
    ・Reduces labor time by integrating the cylinder and guide
    ・Magnetic field resistant auto switches are mountable.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesBore size (mm)Stroke (mm)
Built-in standard magnetCKQG-X237032, 40, 5025, 30, 40, 50
Built-in strong magnetCKQP-X23715030, 50

Rotary Clamp Cylinder MK

Air Cylinders » Clamp Cylinders
    ・The allowable moment of inertia is 3 times higher.
     (The same as the heavy-duty MK2 series)
    ・It is possible to mount small auto switches on 4 surfaces.
    ・Mounting dimensions are interchangeable with the MK series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Rotary Clamp Cylinder MK
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
TypeSeriesActionBore size (mm)
StandardMKDouble acting12,16,20,25,32,40,50,63

Sine Rodless Cylinder REA

Air Cylinders » Specialty Cylinders
    ・Allows the high-speed transfer of a workpiece which must avoid shock/impact
    ・Maximum speed: 300 mm/s
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Sine Rodless Cylinder REA
    Manual
    Type Series Action Bore size (mm) View search result
    BasicREADouble acting25,32,40,50,63View search result
    Direct mountREARDouble acting10,15,20,25,32,40
    Slider
    (Slide bearing)
    REASDouble acting10,15,20,25,32,40
    Slider
    (Ball bushing bearing)
    REALDouble acting10,15,20,25,32,40
    Linear guide (Single axis)REAHDouble acting10,15,20,25
    Linear guide (Double axis)REAHTDouble acting25,32
  • Sine Rodless Cylinder REA
    Symbol Specifications Download
    -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XC24 Made to Order Common Specifications With magnetic shielding plate PDF
    -XC57 Made to Order Common Specifications Rodless cylinder with floating joint PDF
TypeSeriesActionBore size (mm)
BasicREADouble acting25,32,40,50,63
Direct mountREARDouble acting10,15,20,25,32,40
Slider
(Slide bearing)
REASDouble acting10,15,20,25,32,40
Slider
(Ball bushing bearing)
REALDouble acting10,15,20,25,32,40
Linear guide (Single axis)REAHDouble acting10,15,20,25
Linear guide (Double axis)REAHTDouble acting25,32

Go Top