There were 1,276 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Stainless Steel: Elbow Type/Universal Type/Push-lock Type AS-FG
Flow Control Equipment » Speed Controllers Special Environments-
・Stainless steel type
・Easy to lock push-lock type
・Larger knob
・Improved tube insertion/removal
Insertion force: Max. 30% (8 N) reduction
Removal force: Max. 20% (5 N) reduction*
* Tube removal strength is ensured to be equivalent to the previous model.
・360° swivel piping is possible. (Universal type)
・Available with a restrictor (Made to order: -X214, -X21)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type Stainless steel type | AS12□1FG to 42□1FG | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to φ1/2'' |
Universal type Stainless steel type | AS13□1FG to 43□1FG | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Elbow Type/Universal Type/Push-lock Type AS
Flow Control Equipment » Speed Controllers for General Purposes-
・Easy to lock push-lock type
・Larger knob
・Improved tube insertion/removal
Insertion force: Max. 30% (8 N) reduction
Removal force: Max. 20% (5 N) reduction*
* Tube removal strength is ensured to be equivalent to the previous model.
・Electroless nickel plated type is standard.
・360° swivel piping is possible. (Universal type)
・Available with a restrictor (Made to order: -X214, -X21)
・Large flow type (-X778)
Safety Instructions Flow Control Equipment/Precautions Series Variation Quick Selection Table Green Procurement (RoHS)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | AS12□1F to 42□1F | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to φ1/2'' |
Universal type | AS13□1F to 43□1F | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Polyurethane Tubing 10-TU
Fittings and Tubing » Tubing(Fluoropolymer/Clean)Clean Series/Low-Particle Generation » Tubing
Clean Series
・Flexible tubing 0.8 MPa max. (at 20℃)
★ Only black and blue are available for the inch size.
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Fittings and Tubing/Precautions Green Procurement (RoHS)
Fittings and Tubing/Precautions Green Procurement (RoHS)
Series | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size | Color ★ |
---|---|---|---|
10-TU | φ4, φ6, φ8, φ10, φ12 | φ1/8 | Black, White, Red, Blue, Yellow, Green, Clear, Orange |
Fluoropolymer Tubing TL/TIL
Fittings and Tubing » Tubing(Fluoropolymer/Clean)-
・Max. operating pressure: 1.0 MPa (at 20℃)
・Operating temperature (fixed usage): −65 to 260℃
FR Three-layer Polyurethane Tubing TRTU
Fittings and Tubing » Tubing(Tubing for Special Environments)Arc Welding Process Equipment » Tubing/Fittings/Flow Control Equipment
-
・Spatter resistance has been improved by installing an aluminum layer between the outer layer and the inner tube.
(It is twice that of the TRBU series FR double layer polyurethane tubing.)
・For general pneumatic and water piping in environments exposed to sparks from arc welding, etc.
・Flame resistant (Equivalent to UL-94 Standard V-0)
Series | Tubing O.D. | Color | Fluid |
---|---|---|---|
TRTU | φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Yellow, Green | Air, Water |
FR Soft Nylon Tubing TRS
Fittings and Tubing » Tubing(Tubing for Special Environments)-
・Max. operating pressure: 1.2 MPa (at 20℃)
・For use in spatter-generating atmospheres/Flame resistant
(Equivalent to UL-94 Standard V-0)
Safety Instructions Fittings and Tubing/Precautions Series Variations Improved Weather Resistance Tube Green Procurement (RoHS)
Series | Tubing O.D. | Color | Fluid |
---|---|---|---|
TRS | φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Green | Air, Water |
Nylon Tubing T
Fittings and Tubing » Tubing-
・General pneumatic tubing
・Max. operating pressure: 3.0 MPa (T0604, at 20℃)
*1 Refer to the catalog for more information on using the product.
Series | Tubing O.D. Metric size | Tubing O.D. Inch size | Color | Fluid |
---|---|---|---|---|
T/TIA | φ4,φ6,φ8,φ10 φ12,φ16 | φ1/8'',φ3/16'',φ1/4'' φ3/8'',φ1/2'' | Black, White, Red, Blue, Yellow, Green | Air, Water Turbine oil class 1 (ISO VG32)*1 |
FR One-touch Fittings KR-W2
Fittings and Tubing » Fittings for Special Environments
-
・For use where weld spatter is generated/Flame resistant
(Equivalent to UL-94 Standard V-0)
・Flame resistant spatter cover (KR-□C-X1807)
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KR-W2 | φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |
S Couplers KK/KKH
Fittings and Tubing » Fittings for General Purposes(S Couplers/Multi-connectors)
-
・One-touch fitting type standardized (KK)
・Uses ultra high-impact PBT resin (KKH)
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KK | φ3.2,φ4,φ6,φ8 φ10,φ12,φ16 | M5 x 0.8,1/8,1/4,3/8,1/2,3/4 |
KKH | - | 1/8,1/4,3/8,1/2 |