WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,276 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Serial Transmission System EX250

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: AS-interface Compatible Products
    For Input/Output

    ∗The applicable protocols differ depending on the series.
    For details, refer to the catalog of each series.

    *The EX250 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Serial Transmission System EX250
    Manual
    Series View search result
    EX250View search result
  • Serial Transmission System EX250
    DoC/IM
    Series View search result
    EX250View search result
SeriesEnclosureCommunication protocol∗Applicable valve
EX250IP67DeviceNet™
CC-Link AS-Interface
EtherNet/IP™
JSY1000, 3000, 5000 (Plug-in)
SY3000,5000,7000 (Plug-in)
VQC1000,2000,4000,5000
SV1000,2000,3000
S0700(IP40)

Serial Transmission System EX260

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
IO-Link Devices » SI Unit
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIsafe Compatible Products
    For Output

    ∗The applicable protocols differ depending on the series.
     For details, refer to the catalog of each series.

    ・CC-Link IE TSN [New],Safety over EtherCAT® [New] compatible
    ・IP67
    ・RJ45 communication connectors (X205)

     ▶Related Products
     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Serial Transmission System EX260
    Manual
    Series View search result
    EX260View search result
  • Serial Transmission System EX260
    DoC/IM
    Series View search result
    EX260View search result
SeriesEnclosureCommunication protocol∗Applicable valve
EX260IP67DeviceNet™,PROFIBUS DP,CC-Link,EtherCAT,PROFINET,EtherNet/IP™,Ethernet POWERLINK,IO-Link (Only available for SY,JSY,VQC communication connectors),CC-Link IE TSN,PROFIsafe (Only available for SY,JSY,VQC communication connectors),Safety over EtherCAT®SY3000/5000/7000 (Plug-in),JSY1000/3000/5000 (Plug-in),VQC1000/2000/4000/5000,SV1000/2000/3000,S0700(IP40)

Serial Transmission System EX120/121/122/124/126/140/180

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CompoNet Compatible Products
    For Output

    ∗The applicable protocols differ depending on the series.
     For details, refer to the catalog of each series.
SeriesEnclosureCommunication protocol∗Applicable valve
EX120IP20DeviceNet™
CC-Link
CompoNet™
JSY1000, 3000, 5000 (Plug-in)
SY3000,5000,7000 (Plug-in)
VQ1000,2000
SV1000,2000,3000,4000
EX121IP20DeviceNet™
CC-Link
CompoNet™
SY3000,5000
EX122IP20DeviceNet™
CC-Link
CompoNet™
SY3000,5000
EX124IP65CC-Link
DeviceNet™
VQ2000,4000,5000
EX126IP67CC-LinkSY3000,5000,7000 (Plug-in)
SV1000,2000,3000
VQC1000,2000,4000, 5000
EX140IP20DeviceNet™
CC-Link
SZ3000
SQ1000,2000
EX180IP20DeviceNet™
CC-Link
AnyWireASLINK (Made to order)
SY3000,5000,7000,SJ1000,2000,3000,S0700

Vacuum/Release Unit VQD1000-V

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Release Valve Units
    ・Applicable to 0603 chips
    ・Response speed: 13 msec (at the time of 500 mm*) /18.5 msec (at the time of 1000 mm*)
    ・Smooth workpiece removal with no overshoot
    ・There is no need for timing adjustment of switchback between vacuum and positive pressure.
    ・A throttle circuit is not required for release air.
    ・Suction filter: ZFC050 (Made to order)

    * Distance from the unit to the work area
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum/Release Unit VQD1000-V
    DoC/IM
    View search result
    View search result

3-Port Solenoid Valve/Unit Manifold Valve VV061

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Valve, base plate, base, and fitting in one compact unit
    ・Innovative unit manifold
    ・Equipped with a 6 mm wide valve, V060 series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Port Solenoid Valve/Unit Manifold Valve VV061
    DoC/IM
    Series Type View search result
    VV061Standard

    High flow
    View search result
SeriesTypeFlow rate characteristics
2→3(A→R)
C[dm3/(s・bar)]
Power
consumption
(W)
For use
in vacuum
applications
VV061Standard

High flow
Effective area:0.11 mm2

Effective area:0.21 mm2
0.55(Standard)
0.23(With power saving circuit)
-100 kPa

3-Port Solenoid Valve  SYJ300/500/700

Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
    ・Power consumption: 0.1 W (With power saving circuit)
    ・Manifold type no.: SS5YJ3, SS5YJ5, SS5YJ7
SeriesFlow rate characteristics
2→3(A→R)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→R)
b
Flow rate characteristics
2→3(A→R)
Cv
Power
consumption
(W)
For use
in vacuum
applications
SYJ3000.360.310.0890.35(Standard)
0.1(With power saving circuit)
-100 kPa
SYJ5001.20.480.340.35(Standard)
0.1(With power saving circuit)
-100 kPa
SYJ7002.70.340.690.35(Standard)
0.1(With power saving circuit)
-100 kPa

Clean Design Manifold Valve JSY5000-H

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
IO-Link Devices » Manifold Valve
    ・Low fluid accumulation, Easy to clean
    ・Large flow rate: 1,600 L/min (ANR)
    ・Enclosure: IP69K
    ・NSF-H1 grease
    ・External parts: FDA-compliant materials
     (Metal parts are made of stainless steel 316 with high anti-corrosion performance.)
    ・Wiring: Lead wire/Fieldbus type (IO-Link)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Clean Design Manifold Valve JSY5000-H
    Manifold
    Series View search result
    JSY5000-HView search result
SeriesFlow characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow characteristics
4/2→5/3(A/B→EA/EB)
b
Power
consumption
(W)
JSY5000-H7.640.230.4(Standard)
0.1(With power saving circuit)

Compact 5-Port Solenoid Valve/Plug-in Type JSY1000/3000/5000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Spacer type ejector for JSY1000 with additional high-noise reduction
     silencer [New]
    ・Size reduction has been made possible thanks to a flow increase
     This allows for space saving, weight reduction, and a large flow rate.
    ・Power consumption: 0.1 W (With power-saving circuit), 0.4 W (Standard)
    ・Connector type manifold
    ・A 4-position dual 3-port valve is available
    ・Manifold Type no.: JJ5SY1, JJ5SY3, JJ5SY5
    ・Can be connected with the ZK2 series vacuum unit
SeriesFlow rate characteristics
4/2→3/5(A/B→E)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→3/5(A/B→E)
b
Applicable
cylinder size
Power
consumption
(W)
JSY10000.910.48φ400.2 (With power-saving circuit)
JSY30002.770.27φ500.4 (Standard)
0.1 (With power-saving circuit)
JSY50006.590.22φ800.4 (Standard)
0.1 (With power-saving circuit)

Polyethylene Tubing TX/TIX

Fittings and Tubing » Tubing
    ・Excellent chemical and heat resistance
    ・Using materials compliant with Japan Food Sanitation Act, US FDA, and
     Regulation (EU) No. 10/2011∗
     ∗ Using materials posted in the positive list
    ・Operating temperature range
     Air, Inert gas: −45 to 80°C
        Water: 0 to 80°C (No freezing)
SeriesTubing O.D. Metric sizeColorFluid
TX/TIXΦ4,Φ6,Φ8,Φ10,Φ12Black, White, Red, Blue, Yellow, GreenAir, Water, Inert gas

e-Actuator Easy to Operate Integrated Controller Slider Type/Rod Type/Guide Rod Type EQYG□H

Electric Actuators/Cylinders » e-Actuator
    ・Easy to set up, just like air equipment!
     Two position stop with no programming required
     Three position stop with no programming required
     Cycle time can be set in all control modes.
    ・Downsized with Integrated Controller, Wiring saving,
     Labor saving · Programless · Reduced adjustment time
    ・Annual CO2 emissions: Max. 59% reduction (SMC comparison)
     [5.8 kg-CO2e/year (14.1)]
     ∗ The numerical values vary depending on the operating conditions.
SpecificationModelStroke
(mm)
MAX. pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Battery-less absolute
(Step motor 24 VDC)
EQYG16□H30 to 200MAX.154MAX.7002.5,5,10
Battery-less absolute
(Step motor 24 VDC)
EQYG25□H30 to 300MAX.511MAX.9003,6,12,20
Battery-less absolute
(Step motor 24 VDC)
EQYG32□H30 to 300MAX.796MAX.8504,8,16,24

Go Top