WEB Catalog

Product Information »  WEB Catalog  » Search result

Vacuum Manifold for Fieldbus System ZKJ

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
IO-Link Devices » Vacuum Unit/Vacuum Manifold
    ・Vacuum pads and actuator driving can be controlled with a single
     manifold [New]
     ・Positive pressure unit [New]
      5-port solenoid valve
     ・Vacuum unit
      Energy saving ejector Air consumption: 92% reduction
    ・Fieldbus compatible
     Space saving: Requires no separate input/output units
     Reduced wiring time
     Compatible protocols: PROFINET, IO-Link, EtherNet/IP, EtherCAT
    ・Exhaust sealing function
     Quick workpiece release
    ・4 stations/8 stations/12 stations/16 stations manifold compatible
Ejector seriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZKJ070.73126
ZKJ101.05348
ZKJ121.26368
ZKJ151.574102

Valve Manifold Integrated with Ejector System JSY1000-E

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
    ・Spacer type ejector with additional high-noise reduction silencer [New]
    ・A vacuum release flow adjustment unit has been added.
    ・Compact all-in-one manifold
     The devices have been integrated into one for applications in which an
     actuator and vacuum suction are used together.
    ・EtherCAT®,IO-Link [New],PROFINET® [New],EtherNet/IP™ [New] compatible
    ・Wiring/piping saving through use of all-in-one manifold
    ・Installation area: 64% reduction
    ・Weight: 42% reduction
    ・Energy saving function
     CO2 emissions (Air consumption): 90% reduction

     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Valve Manifold Integrated with Ejector System JSY1000-E
    Manual
    Series View search result
    JSY1000-EView search result
  • Valve Manifold Integrated with Ejector System JSY1000-E
    Manifold
    Series View search result
    JSY1000-EView search result
SeriesFlow rate characteristics
4/2→3/5 (A/B→E)
C [dm3/(s・bar)]
Flow rate characteristics
4/2→3/5 (A/B→E)
b
Applicable
cylinder size
Power
consumption
(W)
JSY1000-E0.910.48φ400.2
(With power-saving circuit)

64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-L

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
    ・Valve stations/Number of outputs: For 4 to 64 stations∗ /128 points
     ∗ Stations are only available in multiples of 4.
    ・Space saving, Reduced number of SI units, Reduced wiring and wiring
     work
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-L
    Manual
    Series View search result
    JSY3000-LView search result
  • 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-L
    Manifold
    Series View search result
    JSY3000-LView search result
SeriesFlow rate characteristics
4/2 → 3/5 (A/B → E)
C [dm3/(s·bar)]
Flow rate characteristics
4/2 → 3/5 (A/B → E)
b
Applicable
cylinder size
Power consumption
(W)
JSY3000-L2.770.27φ500.4 (Standard)
0.1 (With power-saving circuit)

Go Top