There were 709 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Compact Cylinder with Air Cushion and Lock RLQ/RDLQ
Air Cylinders » Lock Cylinders/Cylinder with An End Lock
-
・Locking cylinder ideal for drop prevention when the air supply is shut off
・Compact cylinder with a built-in air cushion and lock unit
(Single-directional lock)
・With auto switch (RDLQ series: RDLQ)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|
Standard | RLQ | Double acting, Single rod | 32,40,50,63 | Spring lock |
Guide Cylinder/Compact Type MGC
Air Cylinders » Guide Cylinders
-
・Linear transfer unit with compact guide body and front plate
・Compact, lightweight, and space saving
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Simple Specials
Made to Order Common Specifications Series Variation Green Procurement (RoHS)
Model Selection/Technical Data Simple Specials
Made to Order Common Specifications Series Variation Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MGC | Double acting | 20,25,32,40,50 |
Air Slide Table MXJ
Air Cylinders » Table Cylinders-
・The integrated front mounting part and table results in a highly accurate and rigid top and front mounting surface.
・Traveling parallelism: 0.005 mm
・Height: 10 mm/Width: 20 mm/Length: 43 mm (MXJ4)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXJ | Double acting | 4,6,8 |
Compact Cylinder CQ2/CDQ2
Air Cylinders » Compact Air Cylinders-
・Sizes ø4, ø6, and ø10 have been added. [New]
・ø4 to ø200 lineup
・Space-saving cylinder designed with a compact body
・Small auto switches can be mounted on 4 surfaces.
(1 surface for ø6 and ø10, 2 surfaces for ø12 to ø25)
・No projection of the auto switch
・Weight: Reduced by 5 to 13% (Compared with the existing CQ2 series)
・Newly added compact type foot brackets and double clevis pivot bracket
・Part numbers with a rod end bracket and/or mounting bolt are available.
(It is not necessary to order a bracket for the applicable cylinder
separately.)
・With auto switch (CDQ2 series: CDQ2, CDQ2W, CDQ2K, CDQ2KW, CDQP2,
CDQ2□S, CDBQ2)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CQ2-Z | Double acting, Single rod | 4,6,10,12,16,20,25,32,40,50,63,80,100 |
Standard | CQ2W-Z | Double acting, Double rod | 12,16,20,25,32,40,50,63,80,100 |
Standard | CQ2-Z | Single acting (Spring return/extend) | 12,16,20,25,32,40,50 |
Large bore size | CQ2-Z | Double acting, Single rod | 125,140,160,180,200 |
Large bore size | CQ2W-Z | Double acting, Double rod | 125,140,160,180,200 |
Long stroke | CQ2-Z | Double acting, Single rod | 32,40,50,63,80,100 |
Non-rotating rod | CQ2K-Z | Double acting, Single rod | 12,16,20,25,32,40,50,63 |
Non-rotating rod | CQ2KW-Z | Double acting, Double rod | 12,16,20,25,32,40,50,63 |
Water resistant | CQ2-R/V | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Water resistant | CQ2W-R/V | Double acting, Double rod | 40,50,63,80,100 |
Axial piping (Common piping) | CQP2 | Double acting, Single rod | 12,16,20,25,32,40,50,63,80,100 |
Axial piping (Common piping) | CQP2 | Single acting (Spring return/extend) | 12,16,20,25,32,40,50 |
Anti-lateral load | CQ2□S-Z | Double acting, Single rod | 32,40,50,63,80,100 |
With end lock | CBQ2 | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
Air Cylinder CM2/CDM2
Air Cylinders » Standard Air Cylinders (Round Type)-
・Female rod end is available as standard.
・Easy fine adjustment of auto switch position
・Single clevis and trunnion pivot brackets are available.
・Part numbers with a rod end bracket and/or pivot bracket are available.
(It is not necessary to order a bracket for the applicable cylinder separately.)
・With auto switch (CDM2-Z series: CDM2, CDM2W, CDM2K, CDM2KW,
CDM2R, CDM2RK, CDM2□P, CDBM2)
∗ CM2-Z series (standard type double acting, single rod) will be
discontinued in End of November 2025.
Please select CM2-Z1 Series. ▶Click here for details.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CM2-Z | Double acting, Single rod | 20,25,32,40 |
Standard | CM2-Z | Single acting (Spring return/extend) | 20,25,32,40 |
Standard | CM2W-Z | Double acting, Double rod | 20,25,32,40 |
Non-rotating rod | CM2K-Z | Double acting, Single rod | 20,25,32,40 |
Non-rotating rod | CM2K-Z | Single acting (Spring return/extend) | 20,25,32,40 |
Non-rotating rod | CM2KW-Z | Double acting, Double rod | 20,25,32,40 |
Direct mount | CM2R-Z | Double acting, Single rod | 20,25,32,40 |
Non-rotating rod/ Direct mount | CM2RK-Z | Double acting, Single rod | 20,25,32,40 |
Centralized piping | CM2□P | Double acting, Single rod | 20,25,32,40 |
With end lock | CBM2 | Double acting, Single rod | 20,25,32,40 |
5-Port Solenoid Valve SY3000/5000/7000/9000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid ValvesEquipment for the Semiconductor Industries » Exhaust Line

-
・The combined mounting of a 3-port valve and a 5-port valve is possible.
・Power consumption: 0.1 W (With power saving circuit)
・A wide variety of manifold options are available, such as the aluminum
body manifold, DIN rail, and stacking type manifold.
・Manifold type no.: SS5Y3, SS5Y5, SS5Y7, SS5Y9
・Supports Interface regulators
*The EX510 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
SY3000 | 1.1 | 0.30 | 0.26 | φ40 | 0.35(Standard) 0.1(With power saving circuit) |
SY5000 | 2.8 | 0.29 | 0.66 | φ63 | 0.35(Standard) 0.1(With power saving circuit) |
SY7000 | 4.5 | 0.27 | 1.1 | φ80 | 0.35(Standard) 0.1(With power saving circuit) |
SY9000 | 10 | 0.29 | 2.5 | φ100 | 0.35(Standard) 0.1(With power saving circuit) |
SY300 | 1.1 | 0.30 | 0.26 | φ40 | 0.35(Standard) 0.1(With power saving circuit) |
SY500 | 2.8 | 0.29 | 0.66 | φ63 | 0.35(Standard) 0.1(With power saving circuit) |
In-line Air Filter (Bidirectional Acquisition Type) ZFD
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction Filters-
・Operating pressure range: −100 kPa to 0.5 MPa
・Able to capture foreign matter in both vacuum adsorption and vacuum
release directions, Prevents foreign matter from scattering again
・Space saving
Installation area: 41% reduction
・Check valve enclosure
Flow order: Filter➡Check valve
Prevents foreign matter from getting caught in the check valve
・Applicable tubing O.D.: ø4, ø6, ø8
Related product: Vacuum Unit ZK2 Series
Series | Applicable tubing O.D. Metric | Operating pressure range [kPa] | Vacuum release pressure [MPa] | Weight [g] |
---|---|---|---|---|
ZFD53 | ø4 | −100 to 0 | 0.5 or less | 34 |
ZFD54 | ø6 | −100 to 0 | 0.5 or less | 33 |
ZFD55 | ø8 | −100 to 0 | 0.5 or less | 35 |
Speed Controller with Compact Indicator AS-FSA
Flow Control Equipment » Speed Controllers for General Purposes-
・Height: Max. 5.5 mm shorter
・Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4
increments.
Reduces work-hours and setting mistakes
・Better visibility
Check from 360° directions is possible.
Inspection and maintenance works are facilitated.
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch siz |
---|---|---|---|---|
Elbow type | AS12□1FSA to 42□1FSA | M5×0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to φ1/2'' |
Universal type | AS13□1FSA to 43□1FSA | M5×0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to φ1/2'' |
In-line Type 10-AS-FG
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Feature/Basic Specifications/Precautions
Flow Control Equipment/Precautions Green Procurement (RoHS)
Flow Control Equipment/Precautions Green Procurement (RoHS)
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type Stainless steel type | 10-AS2002FG to AS4002FG | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Mist Separator 10-/21-AFM
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
F.R.L. Units/Precautions Green Procurement (RoHS)
F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Filtration (μm) |
---|---|---|
10-AFM20 to 40 | 1/8, 1/4, 3/8, 1/2, 3/4 | 0.3 |
21-AFM20 to 40 | 1/8, 1/4, 3/8, 1/2, 3/4 | 0.3 |