WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 709 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Regulator with Backflow Function 10-/21-AR

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
10-AR20K to 60K1/8, 1/4, 3/8, 1/2, 3/4, 10.05 to 0.85
21-AR20K to 60K1/8, 1/4, 3/8, 1/2, 3/4, 10.05 to 0.85

Air Slide Table 11-/22-MXP

Clean Series/Low-Particle Generation » Air Cylinders

    Clean Series


    ・Cylinder with built-in linear guide
    ・Compact air slide table
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesActionBore size (mm)
11-/22-MXPJDouble acting6
11-/22-MXPDouble acting6, 10, 12, 16

Speed Controller with Indicator/Uni Thread Type AS-FS

Flow Control Equipment » Speed Controllers for General Purposes
    ・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
     The value can be controlled with the indicator window.
    ・Larger push-lock type knob
    ・Improved reproducibility of flow rate
    ・Easier to insert and remove tubes
    ・Electroless nickel plated type is standard.
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow type
Uni threed
AS22□1FS to 42□1FSUni 1/8 to 1/2φ3.2 to φ16φ1/8'' to 1/2''

Regulator IR1200-A/2200-A/3200-A

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Air consumption: Bleed air “0”
    ・High flow rate: Up to approx.
     twice that of the existing SMC product
    ・Lightweight: Reduced by up to approx. 27%
     (Compared to the existing SMC product)
    ・Repeatability: ±1% (Full span)
SeriesPort sizeSet pressure (MPa)
IR1200-A1/80.02 to 0.2
0.02 to 0.4
0.02 to 0.8
IR2200-A1/40.02 to 0.2
0.02 to 0.4
0.02 to 0.8
IR3200-A1/4, 3/8, 1/20.02 to 0.2
0.02 to 0.4
0.02 to 0.8

Mist Separator AFM-A

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
    ・Better visibility & increased safety
     The bowl is covered with a transparent bowl guard.

    ∗ The AFM-A series will be discontinued in March 2025.
     Please select the AFM-D series.▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Mist Separator AFM-A
    Manual
    Series View search result
    AFM20 to 40-AView search result
SeriesPort sizeFiltration (μm)
AFM20 to 40-A1/8,1/4,3/8,1/2,3/40.3

Special Configuration Pad (Vacuum Suction Cup) ZP2

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・For the adsorption of circular components like CDs and DVDs
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad typePad diameter(mm)
ZP2Vacuum pad for disk adsorption

Environmentally Resistant 3-Finger Air Gripper MHS3-X6708□

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Applicable for environments with water droplets and dust
     Durability: 10 times or more (Compared with the standard model
     in environments with water splashing)
    ・A variety of scrapers and Lube-retainers for various applications (environments)
     are available.
    ・Improved attachment position reproducibility
    ・Solid state auto switches are mountable.
     Applicable auto switch: D-M9m
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesCylinder bore size (mm)
Environmentally resistantMHS3-X6708□32,63

Power Clamp Cylinder CKZT40

Air Cylinders » Clamp Cylinders
    ・Lightweight, Compact
     Weight: 1.6 kg
     Width: 54 mm, Height: 265.9 mm
    ・High clamping force
     Clamping force: 1200 N (Arm length: 100 mm, 0.5 MPa pressure)
    ・Force amplification with a toggle mechanism and lock function
    ・Spatter-proof construction
    ・Equipped with a proximity switch that can be used in welding magnetic fields
    ・A model with a manually operated handle (lock specification) is available.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleSwitchBore size (mm)
CKZT30º, 45º, 60º, 75º, 90º
105º, 120º, 135º
TURCK/P&F40

Precision Cylinder MTS

Air Cylinders » Table Cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Precision Cylinder MTS
    Symbol Specifications Download
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC38 Made to Order Common Specifications Vacuum (Rod through-hole) PDF
TypeSeriesActionBore size (mm)
StandardMTSDouble acting8,12,16,20,25,32,40

Go Top