WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 245 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Step Data Input Type Controller JXC51/61

Electric Actuators/Cylinders » Controllers/Drivers
    ・The controller is already set with the data of the actuator.
      (The actuator and controller are provided as a set.)
    ・Easy operation and simple setting: Easy mode, Detail setting: Normal mode
    ・Teaching box, controller setting software
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number of
step data
Step data
input type
JXC51/61Step motor
(Servo/24 VDC)
24 VDC
±10%
11
(Photo-coupler
isolation)
13
(Photo-coupler
isolation)
64 points

Electric Gripper 2-Finger Type (Z Type) LEHZ

Electric Actuators/Cylinders » Grippers
    ・Easy setting: Data can be set with only 2 items, position and force.
     The controller is already set with the data of the actuator.
     (The actuator and controller are provided as a set.)
    ・Equipped with a drop prevention function
     (All series come equipped with a self-lock mechanism.)
    ・The self-lock mechanism reduces power consumption.
    ・Equipped with a gripping check function
    ・It is possible to set the position, speed, and force. (64 points)
SeriesBody
size
Open and close stroke/
both sides
(mm)
Gripping
force [N]
Basic
Gripping
force [N]
Compact
Opening and
closing speed
(mm/s)
LEHZ1046 to 142 to 65 to 80
LEHZ1666 to 143 to 85 to 80
LEHZ201016 to 4011 to 285 to 100
LEHZ251416 to 4011 to 285 to 100
LEHZ322252 to 1305 to 120
LEHZ403084 to 2105 to 120

Electric Rotary Table LER

Electric Actuators/Cylinders » Rotary Tables
    ・Rotation angle: 360º , 320º (310º), 180º , 90º
     ( ) The value indicated in brackets shows the value for the LER10.
    ・Low profile: Height 42 mm (LER10)
    ・Space saving: Built-in step motor
    ・Shock-less/high speed actuation
     Max. speed: 420°/sec (7.33 rad/sec)
     Max. acceleration/deceleration: 3000º/sec2 (52.36 rad/sec2)
    ・It is possible to set the speed, acceleration/deceleration, and position.
     Max. 64 points
    ・Energy saving: Automatic 40% power reduction after the table has stopped
    ・Easy setting: Data can be set with only 2 items, position and speed.
     The controller is already set with the data of the actuator. (The actuator and controller are provided as a set.)

    *Value when an external stopper is mounted
ModelRotating
torque [N·m]
Basic
Rotating
torque [N·m]
High torque
Max. speed
[º/s]
Basic
Max. speed
[º/s]
High torque
Positioning
repeatability [º]
Basic
Positioning
repeatability [º]
High torque
LER100.220.32420280±0.05 (At the end: ±0.01)*±0.05 (At the end: ±0.01)*
LER300.81.2420280±0.05 (At the end: ±0.01)*±0.05 (At the end: ±0.01)*
LER506.610420280±0.05 (At the end: ±0.01)*±0.05 (At the end: ±0.01)*

Electric Slide Table/Compact Type LES

Electric Actuators/Cylinders » Slide Tables
    ・Compact: Workpiece mounting surface height reduced by up to 12% compared with the LESH
    ・Vertical work load: Increased by up to 50%
    ・Lightweight: Reduced by up to 29%
    ・Max. pushing force: 180 N
    ・Positioning repeatability: ±0.05 mm
    ・Cycle time can be reduced.
     Max. acceleration/deceleration: 5,000 mm/s2
     Max. speed: 400 mm/s
SpecificationModelStroke
(mm)
Work load (kg)
Horizontal
Work load (kg)
Vertical
Speed
(mm/s)
Screw lead
(mm)
Step motor
(Servo/24 VDC)
LES8□30,50,75Max. 1Max. 0.5Max. 4004 ,8
Step motor
(Servo/24 VDC)
LES16□30,50,75,100Max. 3Max. 3Max. 4005,10
Step motor
(Servo/24 VDC)
LES25□30,50,75,100,125,150Max. 5Max. 5Max. 4008,16
Servo motor
(24 VDC)
LES8□A30,50,75Max. 1Max. 1Max. 4004,8
Servo motor
(24 VDC)
LES16□A30,50,75,100Max. 3Max. 3Max. 4005,10
Servo motor
(24 VDC)
LES25□A30,50,75,100,125,150Max. 5Max. 4Max. 4008,16

Shock Absorber RJ

Air Cylinders » Shock Absorbers
    ・Max. operating cycles: 10 million cycles
    ・Stops transferred objects gently
    ・Lineup features from M6 to M27
    ・Compatible with the RB series in terms of mounting
    ・Applicable models can be selected depending on the operating speed.
     L type: 0.05 to 1 m/s
     H type: 0.05 to 2 m/s
     Short stroke type: 0.05 to 1 m/s
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesAbsorbed energy(J)Absorption stroke(mm)O.D. thread
Soft typeRJ0.5 to 704 to 25M6 to M27
Short stroke typeRJ0.5 to 3.75 to 10M8 to M14

High Precision Stroke Reading Cylinder CEP1

Air Cylinders » Stroke Reading Cylinders
  • High Precision Stroke Reading Cylinder CEP1
    Manual
    Series Action View search result
    CEP1Double actingView search result
  • High Precision Stroke Reading Cylinder CEP1
    DoC
    Series Action View search result
    CEP1Double actingView search result
  • High Precision Stroke Reading Cylinder CEP1
    Symbol Specifications Download
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
SeriesActionBore size(mm)Applicable counter
CEP1Double acting12,20CEU5

Stopper Cylinder RSQ/RSDQ/RSG/RSDG

Air Cylinders » Stopper Cylinders
    ・A wide range of models are available, so it is possible to select a cylinder that meets your needs.
     Realizes the labor saving and automation of conveyor lines
    ・With auto switch (RSDQ series: RSDQ, RSDG series: RSDG)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Stopper Cylinder RSQ/RSDQ/RSG/RSDG
    Symbol Specifications Download
    -XA1 to XA38 Simple Specials RSQ(φ12 to φ50)/RSG(φ40 φ50):Change of rod end shape PDF
  • Stopper Cylinder RSQ/RSDQ/RSG/RSDG
    Symbol Specifications Download
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XC3 Made to Order Common Specifications Special port location PDF
TypeSeriesActionBore size(mm)
Fixed mounting heightRSQDouble acting
Double acting with spring
Single acting, spring extend
12,16,20,32,40,50
Adjustable mounting heightRSGDouble acting
Double acting with spring
Single acting, spring extend
40,50

Sine Rodless Cylinder REA

Air Cylinders » Specialty Cylinders
    ・Allows the high-speed transfer of a workpiece which must avoid shock/impact
    ・Maximum speed: 300 mm/s
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Sine Rodless Cylinder REA
    Manual
    Type Series Action Bore size (mm) View search result
    BasicREADouble acting25,32,40,50,63View search result
    Direct mountREARDouble acting10,15,20,25,32,40
    Slider
    (Slide bearing)
    REASDouble acting10,15,20,25,32,40
    Slider
    (Ball bushing bearing)
    REALDouble acting10,15,20,25,32,40
    Linear guide (Single axis)REAHDouble acting10,15,20,25
    Linear guide (Double axis)REAHTDouble acting25,32
  • Sine Rodless Cylinder REA
    Symbol Specifications Download
    -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XC24 Made to Order Common Specifications With magnetic shielding plate PDF
    -XC57 Made to Order Common Specifications Rodless cylinder with floating joint PDF
TypeSeriesActionBore size (mm)
BasicREADouble acting25,32,40,50,63
Direct mountREARDouble acting10,15,20,25,32,40
Slider
(Slide bearing)
REASDouble acting10,15,20,25,32,40
Slider
(Ball bushing bearing)
REALDouble acting10,15,20,25,32,40
Linear guide (Single axis)REAHDouble acting10,15,20,25
Linear guide (Double axis)REAHTDouble acting25,32

Dual Rod Cylinder JMGP

Air Cylinders » Dual Rod Cylinders
    ・Compact: Overall length shortened by 30.5 mm, Height shortened by 16 mm
    ・Weight: Max. 69% lighter (0.32 kg → 0.1 kg)
    ・3 mounting options:
     Top mounting, Bottom mounting, Rear mounting
    ・Piping is possible in 4 directions.
    ・The solid state auto switch D-M9□ is mountable.
    ・Suitable for pushing, lifting, or clamping in a transport line.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearingSeriesActionBore size (mm)
Basic typeSlide bearingJMGPMDouble acting12, 16, 20, 25, 32, 40, 50, 63, 80, 100

Blow Gun VMG

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Blow Guns
Directional Control Valves » Blow Guns
    ・A 20% reduction in power consumption can be achieved with the SMC “Blow gun” + “S coupler” + “Coil tube.”
    ・Pressure loss: 1% or less (Nozzle size: ø2.5)
    ・Available nozzles:
     Male thread nozzle, High efficiency nozzle with male thread,
     Low noise nozzle with male thread, Copper extension nozzle
    ・With flow rate adjustment function (-X54)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeOperating pressure range
(MPa)
Effective area
(mm2)
Nozzle port size
VMGRc,NPT,G
1/4,3/8
0 to 1.030Rc1/4

Go Top