WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 245 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


FR One-touch Fittings Manifold KRM

Fittings and Tubing » Fittings for Special Environments
    ・For use where weld spatter is generated/Flame resistant
     (Equivalent to UL-94 Standard V-0)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
KRMφ6,φ8,φ10,φ121/4,3/8

S Couplers KK130

Fittings and Tubing » Fittings for General Purposes(S Couplers/Multi-connectors)
    ・Cv factor: Increased by 34%*
    ・Plug insertion force: Reduced by 22% (20 N)*
    ・Lightweight: Weight reduced by 14% (12 g)*
     * Compared to the existing model
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread (R, NPT)
KK130φ6,φ8,φ10,φ12
φ1/4'',φ5/16'',φ3/8'',φ1/2''
1/8,1/4,3/8,1/2

Metal One-touch Fittings KQB2

Fittings and Tubing » Fittings for General Purposes
Arc Welding Process Equipment » Tubing/Fittings/Flow Control Equipment
    ・Compact and lightweight
    ・Fluid temperature: −5 to 150℃
    ・Brass parts: Electroless nickel-plated
    ・Grease-free
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSizeApplicable tubing O.D.Connection thread
KQB2Metricφ3.2,φ4,φ6,φ8,φ10,
φ12,φ16
M5
R,Rc,G 1/8,1/4,3/8,1/2
KQB2Inchφ1/8'',φ5/32'',φ1/4'',φ5/16'',
φ3/8'',φ1/2''
UNF10-32
NPT1/8,1/4,3/8,1/2

Booster Regulator VBA10A/11A

Modular F.R.L./Pressure Control Equipment » Booster Regulators
Booster Regulators » Booster Regulators
    ・Increase factory air pressure by 4 times!
    ・Air-only operation requires no power supply, and allows easy installation.
    ・Air consumption: Max. 25% reduction (Pressure increase ratio: Twice),
     Max. 30% reduction (Pressure increase ratio: 4 times)
    ・Max. flow rate: 10% increase (Pressure increase ratio: Twice),
     30% increase (Pressure increase ratio: 4 times)
    ・Charging time: Max. 30% shorter (Pressure increase ratio: Twice),
     Max. 60% shorter (Pressure increase ratio: 4 times)
    ・Improved service life: 50 million cycles or more
     (Pressure increase ratio: Twice, 4 times)
     Maintenance frequency is reduced due to improved life.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
VBA-X32391/4VBA10A: 0.4 to 1.4
VBA11A: 0.8 to 2.0

Direct Operated Regulator for 6.0 MPa (Relieving Type) VCHR

Modular F.R.L./Pressure Control Equipment » Regulators
Process Valves » 5.0 MPa 2/3 Port Solenoid Valves
Pressure Control Equipment » Regulators
    ・Service life: 10 million cycles
     Improved durability in high-pressure environments through the use of a polyurethane elastomer poppet
    ・Uses NSF-H1 approved grease on guide rings (Sliding parts)
    ・Improved durability through the use of a metal seal type relief valve
    ・Uses a special fluororesin seal for sliding parts
     Stable unattached response, Not easily affected by pressure
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelTypePort sizeSet pressure (MPa)
VCHRVCHR30/40Direct operated regulator
(Relieving type)
G3/4,1,1 1/20.5 to 5.0
(Max. operating pressure 6.0)

Miniature Regulator ARJ210

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Miniature Regulator ARJ210
    Manual
    Series View search result
    ARJ210View search result
SeriesFeaturesPort sizeSet pressure (MPa)
ARJ210Direct operated
relieving type
Male thread: 1/8
Female thread: M5 x 0.8
0.2 to 0.7

Main Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD 

Air Preparation Equipment » Air Preparation Filters
    ・Compressed air purity class: ISO 8573
    ・Increased air flow capacity due to lower pressure drop which contributes to energy saving
     Flow capacity: 14.5 m3/min (ANR) (Increased by up to 20% compared with the existing model)
     Pressure drop: 5 kPa or less
    ・Lightweight: Max. 52% lighter (10.5 kg → 5.0 kg)
     Lighter body weight due to thinner stainless steel bowl
    ・Space-saving design, Reduced piping labor!
     The AFF series main line filter removes both water droplets and solid particles.
     A separate filter for removing water droplets (water separator, AMG series) is not necessary any more.
     Space and piping work are reduced.
    ・Easier replacement of the element
     The stopper function prevents the bowl from falling.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Main Line Filter AFF
    Mist Separator AM
    Micro Mist Separator AMD 
    Manual
    Type Series View search result
    Main line filterAFFView search result
    Mist separatorAMView search result
    Micro mist separatorAMDView search result
  • Main Line Filter AFF
    Mist Separator AM
    Micro Mist Separator AMD 
    DoC
    Type Series View search result
    Main line filterAFFView search result
    Mist separatorAM
    Micro mist separatorAMD
TypeSeriesFiltration (μm)Air flow(m3/min[ANR])Port size
Main line filterAFF1.0 (Filtration efficiency: 99%)7 to 14.51,1 1/2, 2
Mist separatorAM0.1 (Filtration efficiency: 99%)7 to 14.51,1 1/2, 2
Micro mist separatorAMD0.01 (Filtration efficiency: 99.9%)7 to 14.51,1 1/2, 2

Compact Vacuum Pad (Vacuum Suction Cup) ZP3

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・Overall length shortened
    ・Pad form: Flat type, Flat type with groove, Bellows type, Bellows type with ribs
    ・Mounting: Male thread, Female thread
    ・Vacuum inlet direction: Vertical, Lateral
    ・Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
    ・Buffer: Without, With
     [Buffer stroke [mm]: 3, 6, 10, 15, 20]
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZP3Flat typeφ1.5,φ2,φ3.5
ZP3Flat type with grooveφ4,φ6,φ8,φ10,φ13,φ16
ZP3Bellows typeφ4,φ6,φ8
ZP3Bellows type with ribsφ10,φ13,φ16

All Stainless Steel Vacuum Ejector ZH□□-X267

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors
    ・All stainless steel (SCS13: Equivalent to stainless steel 304)
    ・Sealant not required
    ・Max. operating temperature: 260℃
    ・Grease-free
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
ZH05-X2670.55132 to 13
ZH07-X2670.712232 to 20
ZH10-X2671.024462 to 32

Electric Actuator/LEF Series Support Guide 11-LEFG

Electric Actuators/Cylinders » Environment
Clean Series/Low-Particle Generation » Electric Actuators

    Clean Series


    ・A support guide that is designed to support work pieces with significant overhang
    ・Easy installation with the same outer dimensions as the LEF series body,
     Contributes to the reduction of design and assembly labor
    ・The standardly equipped sealing band prevents the scattering of grease and the entry of foreign matter from outside.
Drive methodModelStroke
(mm)
Ball screw drive/S11-LEFG16-S50 to 500
Ball screw drive/S11-LEFG25-S50 to 600
Ball screw drive/S11-LEFG32-S50 to 800
Ball screw drive/S11-LEFG40-S150 to 1000

Go Top