WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 245 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


FR One-touch Fittings KR-W2

Fittings and Tubing » Fittings for Special Environments
    ・For use where weld spatter is generated/Flame resistant
     (Equivalent to UL-94 Standard V-0)
    ・Flame resistant spatter cover (KR-□C-X1807)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
KR-W2φ6,φ8,φ10,φ121/8,1/4,3/8,1/2

S Couplers KK/KKH

Fittings and Tubing » Fittings for General Purposes(S Couplers/Multi-connectors)
    ・One-touch fitting type standardized (KK)
    ・Uses ultra high-impact PBT resin (KKH)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
KKφ3.2,φ4,φ6,φ8
φ10,φ12,φ16
M5 x 0.8,1/8,1/4,3/8,1/2,3/4
KKH-1/8,1/4,3/8,1/2

One-touch Fittings KQ2

Fittings and Tubing » Fittings for General Purposes
    ・Can be used in vacuum to –100 kPa
    ・Body types: Total of 51 models
    ・Thread material/Surface treatment (Treated or Non-treated): 2 types
    ・Selectable surface treatments: Brass (No plating), Electroless nickel-plated brass
    ・Applicable tubing O.D.
     
     Round Type

     Metric: ø2, ø3.2, ø4, ø6, ø8, ø10, ø12, ø16
     Inch:ø1/8'', ø5/32'', ø3/16'', ø1/4'', ø5/16'', ø3/8'', ø1/2''

     Oval Type

     Metric: ø3.2, ø4, ø6
     Inch:ø1/8'', ø5/32'', ø3/16''
    ・Connection thread
     Metric:M3, M5, M6
     R,Rc :1/8, 1/4, 3/8, 1/2
     G:1/8, 1/4, 3/8, 1/2
     NPT:10-32UNF, 1/16, 1/8, 1/4, 3/8, 1/2
     Uni:1/8, 1/4, 3/8, 1/2
    ・Seal method
     Sealant/Gasket seal
     Face seal
     Gasket seal(Uni thread)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesRelease button shapeSizeConnection thread
KQ2Oval TypeMetric, InchM,R,Rc,G,NPT,Uni
KQ2Round TypeMetric, InchM,R,Rc,G,NPT,Uni

Auto Drain Valve AD402-A

Air Preparation Equipment » Auto Drains/Differential Pressure Gauges
    ・Improved foreign matter resistance
    ・Increase in condensate discharge
     Drain discharge: Max. 100 cm3/cycle (3 times that of the existing model)
    ・Improved environmental resistance: Transparent bowl guard can protect the inner
     bowl
    ・Improved visibility: 360°
    ・Lightweight: Weight reduced by 22%
    ・Reduced required maintenance space
    ・Easier maintenance
     One-touch mounting and removal of the bowl is possible without using any tools.
    ・Bowl material can be selected according to the operating environment.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeDrain port size
AD402-A1/4, 3/8, 1/23/8

Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Activated Carbon Filter AMK 

Air Preparation Equipment » Air Preparation Filters
    ・Modular connection type
    ・Compressed air purity class: ISO 8573
    ・Face-to-face and depth dimensions reduced by 30%
    ・Weight reduced by 50%
     AFF/AM□20: 0.19 kg (Existing model: 0.38 kg)
    ・Flow capacity increased by 50%
    ・No tools are required.
     Easy replacement of the element
    ・Transparent bowl guard (2-layer construction)
    ・Color-identifiable elements
    ・With element service indicator
    ・With clogging switch/With element service indicator
TypeSeriesFiltration (μm)Oil mist concentration
on the outlet side
Air flow
(L/min[ANR])
Port size
Line filterAFF1.0 (Filtration efficiency: 99%)-300 to 37001/8, 1/4, 3/8, 1/2, 3/4, 1
Mist separatorAM0.1 (Filtration efficiency: 99%)1 (≈ 0.8 ppm) or less300 to 37001/8, 1/4, 3/8, 1/2, 3/4, 1
Micro mist separatorAMD0.01 (Filtration efficiency: 99.9%)0.1 (≈ 0.08 ppm) or less300 to 37001/8, 1/4, 3/8, 1/2, 3/4, 1
Activated carbon filterAMK-0.003 (≈ 0.0025 ppm) or less300 to 37001/8, 1/4, 3/8, 1/2, 3/4, 1

Thermo-dryer with Air Temperature Adjustment Function IDH□

Air Preparation Equipment » Air Dryers
Temperature Control Equipment » Air Temperature Controllers
    ・Stable supply of temperature and pressure controlled dry clean air
     Can supply compressed air with the same conditions and quality
     regardless of the season
    ・Application example:
     Supplying compressed air with constant conditions to air bearings
     mounted on a tool
    ・Built-in filter
     Nominal filtration: 0.01 μm (99.9% filtration efficiency)
     Outlet oil mist concentration: Max. 0.01 mg/m3 (ANR)
     Outlet cleanliness: Particles of 0.3 μm or more: 3.5 particles/L (ANR)
     or less
    ・Compatible with power supplies from around the world Single-phase
     100, 200, 230 VAC (50/60 Hz)
SeriesAir flow capacity
L/min(ANR)
Outlet air
temperature
adjustment range
Outlet air set
pressure range
Outlet air
temperature
stability
Cooling
method
Compressor
output
IDH□4100 to 50015 to 30℃0.15 to 0.85 MPa±0.1Heater
operation
PID control
Less than 7.5kw
IDH□6200 to 80015 to 30℃0.15 to 0.85 MPa±0.1Heater
operation
PID control
Less than 7.5kw

Refrigerated Air Dryer IDF

Air Preparation Equipment » Air Dryers
    ・Applicable for the high-temperature environments
     Ambient temperature : Max. 45℃
     Inlet air temperature : Max. 65℃
    ・Increased air flow capacity
SeriesRated inlet
condition
Air flow capacity
(m3/min[ANR])
50 Hz
Air flow capacity
(m3/min[ANR])
60 Hz
RefrigerantPort sizeCompressor
output
IDF6035℃
0.7 MPa
5.66.5R410A(HFC)
GWP:2088
R1Less than 7.5kw
IDF7035℃
0.7 MPa
89.1R410A(HFC)
GWP:2088
R1 1/2Less than 7.5kw
IDF8040℃
0.7 MPa
11.613.6R410A(HFC)
GWP:2088
R2Less than 7.5kw
IDF9040℃
0.7 MPa
14.316.4R410A(HFC)
GWP:2088
R2Less than 7.5kw

Air Cooled Aftercooler HAA

Air Preparation Equipment » Aftercoolers/Air Tanks
    ・Can cool high-temperature compressed air from compressors down to
     40°C or less and efficiently remove moisture from the air
    ・Cooling equipment is not required for this air-cooled type.
    ・Easy maintenance and reasonable running costs,
     No need to worry about freezing or running out of water supply.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cooled Aftercooler HAA
    Manual
    Series View search result
    HAAView search result
SeriesApplicable compressor (kW)Air flow capacity L/min (ANR)
HAA7.5 to 371000 to 5700

Basic Vacuum Pad (Vacuum Suction Cup) ZP

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
    ・12 sizes, 6 types of pad forms
     The mounting bracket can be selected according to the application.
    ・Pad form: Flat type, Flat type with ribs, Bellows type,
     Thin flat type, Thin flat type with ribs, Deep type
    ・Mounting: Male thread, Female thread
    ・Vacuum inlet direction: Vertical, Lateral
    ・Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
    ・Buffer: Without, With
     [Buffer stroke [mm]: 6, 10, 15, 20, 25, 30, 40, 50]
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPad formPad diameter(mm)
ZPFlat typeφ2,φ4,φ6,φ8,φ10,φ13,φ16,
φ20,φ25,φ32,φ40,φ50
ZPFlat type with ribsφ10,φ13,φ16,φ20,φ25,φ32,φ40,φ50
ZPFlat type (Ball joint)φ10,φ13,φ16,φ20,φ25,φ32,φ40,φ50
ZPBellows typeφ6,φ8,φ10,φ13,φ16,
φ20,φ25,φ32,φ40,φ50
ZPThin flat typeφ10,φ13,φ16
ZPThin flat type with ribsφ10,φ13,φ16
ZPDeep typeφ10,φ13,φ16,φ20,φ25,φ32,φ40

Vacuum Unit (Vacuum Generators) ZK2□A

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
    ・Supply valve: An N.O. specification has been added.
     Can hold vacuum∗ even when the power goes out or is turned off
     Prevents the sudden dropping of workpieces∗
     ∗ Supposing the supply pressure is being maintained
    ・An IO-Link compatible pressure switch has been added.
     Allows for ejector control with a single communication line
     Reading of the device information and parameter batch settings are
     possible.
    ・Compatible with ejector systems and vacuum pump systems
    ・Energy saving ejector
     Air supply is cut-off when vacuum is reached.
     Air consumption: 93% reduction (Under SMC’s measurement conditions)
    ・More efficient ejector: Suction flow increased by 50% (Compared to other
     SMC 1-stage ejectors)
    ・Energy saving efficiency: 93% reduction
    ・Improved low noise and suction flow by adoption of a high-noise
     reduction silencer
Ejector seriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
Vacuum pump system series
ZK2□070.729242 to 40ZK2□00
ZK2□101.044402 to 50ZK2□00
ZK2□121.261582 to 125ZK2□00
ZK2□151.567902 to 150ZK2□00

Go Top