WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 245 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Elbow Type/Universal Type Push-lock Type 10-AS-F

Clean Series/Low-Particle Generation » Flow Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
in the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow type10-AS12□1F to 42□1FM5×0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ2 to φ16φ1/8'' to φ1/2''
Universal type10-AS13□1F to 43□1FM5×0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ3.2 to φ12φ1/8'' to φ1/2''
Elbow type
Uni thread
10-AS22□1F to 42□1FUni 1/8 to 1/2φ3.2 to φ16φ1/8'' to φ1/2''
Universal type
Uni thread
10-AS23□1F to 43□1FUni 1/8~1/2φ3.2 to φ12φ1/8'' to φ1/2''

One-touch Fittings 10-KQ2

Clean Series/Low-Particle Generation » Fittings

    Clean Series


    ・One-touch connection
    ・Possible to use in vacuum to –100 kPa.
SeriesSizeApplicable tubing O.D.Connection thread
10-KQ2Metricφ2, φ3.2, φ4, φ6, φ8, φ10, φ12, φ16M3×0.5, M5×0.8, M6×1.0,
1/8, 1/4, 3/8, 1/2
10-KQ2Inchφ1/8'', φ5/32'', φ3/16'', φ1/4'', φ5/16'', φ3/8'', φ1/2''10-32UNF
NPT 1/16, 1/8, 1/4, 3/8, 1/2

P Cylinder (Cylinder with Positioner) CPA2/CPS1

Pneumatic Instrumentation Equipment » Actuators
    ・Cylinder positioning in proportion to the input signal (air pressure) is possible.
    ・Correction operation function: Returns to the initial setting position even when the position deviates due to load variations
SeriesBore sizeStroke
(mm)
Air connection portSupply pressure
(MPa)
Input pressure
(MPa)
CPA2φ50 to 10025 to 300Rc1/4 female thread0.3 to 0.70.02 to 0.1
CPS1φ125 to 30025 to 300Rc1/4 female thread0.3 to 0.70.02 to 0.1

Booster Relay IL100/XT240

Pneumatic Instrumentation Equipment » Relays/Valves
    ・Used when the piping distance between the instrumentation and operational area is long, or when the operational area has a large capacity
    ・Can help accelerate actuation speed considerably
  • Booster Relay IL100/XT240
    Manual
    Series View search result
    IL100View search result
    XT240
SeriesPort sizePressure ratioInput/Output pressure
IL100Rc1/4, 3/81:10.7 MPa
XT240Rc. NPT 1/4 (SIG), 1 (SUP. OUT)1:10.7 MPa

Coolant Valve (2 Way Valve)/Low Power Consumption, High Flow Type SGC

Process Valves » Coolant Valves
    ・High flow type to control coolants (Cutting fluid) in machine tools
    ・Low power consumption: 0.35 W (at 24 VDC)
    ・Maximum operating pressure: 0.5 MPa, 1 MPa, 1.6 MPa
    ・Service life: 5 million cycles or more (Based on SMC's test conditions)
    ・CE-compliant
    ・Compatible with G threads (ISO1179-1) as standard
    ・Air operated, external pilot solenoid
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Coolant Valve (2 Way Valve)/Low Power Consumption, High Flow Type SGC
    DoC
    Series View search result
    SGCView search result
SeriesValve typePort sizeOrifice diameter (mmø)
SGCN.C./N.O.3/8 to 29 to 51

Direct Operated/Pilot Operated 2-Port Solenoid Valve JSX/JSX□

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
    · A pilot operated steam type (JSXP series) has been added. New
    · Improved environmental resistance due to the stainless steel coil cover
     [IP67 enclosure/NEMA4X∗] ∗ IP65 for models with a DIN terminal
    ·Space saving
     Compact: Valve volume reduced by 25%*, Lightweight: Weight reduced
     by 30%*
     * Compared with the existing model
    ·Energy saving
     Coil force: 10% increase*, Power consumption: 14% reduction*
     * Compared with the existing model
    ·360° lead wire insertion and removal is possible.
    ·Improved weather resistance in outdoor environments
SeriesTypeValve typePort sizeOrifice diameter (mmø)
JSXDirect operatedN.C/N.O.1/8, 1/4, 3/81.6 to 7.1
JSX□□UDirect operated high flow/ power saving typeN.C.1/8, 1/4, 3/82.4 to 7.1
JSX□□VDirect operated vacuum typeN.C.1/8, 1/4, 3/81.6 to 7.1
JSX□□HDirect operated high pressure typeN.C.1/4, 3/83.2
JSX□□SDirect operated steam typeN.C.1/4, 3/81.6,7.1
JSXMDirect operated modular mounting typeN.C.1/8,1/4,3/8,1/23.2,4
JSXDPilot operatedN.C./N.O.1/4,3/8,1/2,3/4,1,
1 1/4,1 1/2,2,32A,40A,50A
10 to 50
JSXPSteam typeN.C.3/8,1/2,3/4,1, 1 1/4,
1 1/2,2,32A,40A,50A
15 to 50
JSXZZero differential pressure type pilot operatedN.C.1/4,3/8,1/2,3/8,1/2,3/4,110 to 25

Flow Controller for Water FC2W-X110

Switches/Sensors/Controller » Controllers
    ・Automatically adjusts the flow rate.
    ・Flow rate control accuracy: ±5% F.S.
    ・Response time: 10 s or less
    ・Grease-free
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Flow Controller for Water FC2W-X110
    DoC
    Series View search result
    FC2W-X110View search result
SeriesFlow rate control range(L/min)Flow rate measurement range(L/min)
FC2W-X1100.5 to 4.0
2.0 to 16.0
0.4 to 4.2
1.6 to 16.8

3-Color Display Digital Flow Switch for PVC Piping PF3W

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
Fluoropolymer Equipment/PVC Equipment » PVC Flow Switches
    ・Compatible with the PFG200 series 3-screen display 4-channel flow
     monitor
    ・Applicable fluids: Deionized water, Chemical liquids, etc.
    ・3-color/2-screen display
    ・IP65 compliant, Non-grease type
    ・Fluid temperature: 0 to 70°C
    ・PVC pipe O.D.: 25A, 30A
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Color Display Digital Flow Switch for PVC Piping PF3W
    Manual
    Series View search result
    PF3WView search result
SeriesRated flow range (L/min)
PF3W10 to 100
30 to 250

2-Color Display Digital Flow Switch PF2M7(-L)

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
IO-Link Devices » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・3-Screen Display Digital Flow Monitor (Dedicated for the PF2M7) [New]
     Allows for the monitoring of remote lines PFGM302 Series
    ・Dry air, N2, Ar, CO2
    ・A wide range of flow measurement is possible with 1 product.
     Flow ratio: 100:1, Smallest settable increment: 0.01 L/min
    ・Improved resistance to moisture and foreign matter
    ・Compact, Lightweight
     Weight: 27.3% lighter (55 g → 40 g)
    ・Low current consumption: 35 mA or less
    ・Grease-free
    ・IO-Link compatible

     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2-Color Display Digital Flow Switch PF2M7(-L)
    Manual
    Series View search result
    PF2M7View search result
  • 2-Color Display Digital Flow Switch PF2M7(-L)
    DoC
    Series View search result
    PF2M7View search result
SeriesRated flow range (L/min)
PF2M70.01 to 1 (0.01 to 0.5)
0.02 to 2 (0.02 to 1)
0.05 to 5 (0.05 to 2.5)
0.1 to 10 (0.1 to 5)
0.3 to 25 (0.3 to 12.5)
0.5 to 50 (0.5 to 25)
1 to 100 (1 to 50)
2 to 200 (2 to 100)
( ): For CO2

Pressure Gauge for General Purposes G□

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSize (O.D.)Connection thread
G15φ15R1/8, M5 (Female thread)
G27φ27R1/8, 1/16
G36φ37.5R1/8, M5 (Female thread)
GA36φ37.5R1/8
G46φ42.5R1/8, 1/4, M5 (Female thread)
GA46φ42.5R1/8, 1/4
G33φ30R1/8
GA33φ30R1/8
G43φ43R1/8, 1/4
G36-Lφ37.5R1/8
G46-Lφ42.5R1/8,1/4
G53-Lφ51.4R1/8,1/4
G63-Lφ63.4R1/8,1/4

Go Top