There were 245 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Non F-Gas (CO2 Refrigerant) Refrigerated Thermo-chiller HRSC
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Inverter TypeTemperature Control Equipment » Chiller Compliant Regulations
-
· Air transport possible
· Uses CO2 refrigerant (R744)
· Greatly reduced GWP
· Eliminates the need to pay for F-Gas recovery & disposal
· Eliminates the need for periodic inspections based on the Fluorocarbon Emissions Control Act (Japan)
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Can be used in a wide range of applications!
Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRSC012〜060 | 5 to 40℃ | 1.3kW to 5.9kW | ±0.1℃ | Air-cooled refrigeration, Water-cooled refrigeration | Tap water, Ethylene glycol aqueous solution (15%) |
HRSC090 | 5 to 40℃ | 9.5kW,11kW | ±0.1℃ | Air-cooled refrigeration, Water-cooled refrigeration | Tap water, Ethylene glycol aqueous solution (15%), Deionized water |
HRSC100 | 5 to 35℃ | 10.5kW,11.5kW | ±0.1℃ | Air-cooled refrigeration, Water-cooled refrigeration | Tap water, Ethylene glycol aqueous solution (15%), Deionized water |
Resin Pilot Operated 2-Port Solenoid Valve JSXN-X1
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves-
・Body material: High strength PA66
・Piping type
・Socket
・Thread: Rc, NPT, G
・Fluid* *Fluids that will not corrode wetted parts
・Water
・Diluted pesticides
・Liquid fertilizer
・A water hammer relief feature
・Seal material: NBR, FKM, EPDM
・Power consumption: 3 W
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions Model Selection/Flow Rate Characteristics Series Variations/Selection Procedure/Solenoid Valves List/Air Operated Valves List Green Procurement (RoHS)
Series | Type | Valve type | Port size Socket I.D. (mmø) | Port size Thread | Orifice diameter (mmø) |
---|---|---|---|---|---|
JSXN-X1 | Pilot operated | N.C. | 26.5 32.6 | 3/4 1 | 25 |
Plug-in Top Ported Compact 5-Port Solenoid Valve JSY3000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・A top-ported type has been added to the JSY3000 series.
・4(A) and 2(B) port output pressure detection is possible.
Caution: The mounting bases are side ported.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | 4(A)/2(B) port size Thread piping | Power consumption [W] |
---|---|---|
JSY3000 | Rc1/16 | 0.4 (Standard) 0.1 (With power-saving circuit*) *Made to order |
3-Screen Display High-Precision Digital Pressure Switch ZSE20□(F)-X2/ISE20□-X2/ZSE20C(F)/ISE20C(H)
Grease-free Nitrogen (N2) Compatible Equipment » Pressure Switches
-
・Visualization of settings
・Simple 3-step setting
・Easy screen switching
It is possible to change the settings while checking the measured value.
・Delay time: 1.5 ms or less
・Current consumption: 25 mA or less (ZSE20/ISE20), 35 mA or less (Other
models)
・Grease-free
Safety Instructions Pressure Switches/Flow Switches/Precautions Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information Green Procurement (RoHS)
Series | Output type | Type | Rated pressure range | Enclosure |
---|---|---|---|---|
ZSE20(F)-X2 ISE20-X2 | 1 output | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa | IP40 |
ZSE20A(F)-X2 ISE20A-X2 | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa | IP40 |
ZSE20B(F)-X2 ISE20B-X2 | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa | IP65 |
ZSE20C(F) ISE20C(H) | 2 outputs Analog output (Voltage/Current) | Compound pressure Vacuum pressure Positive pressure | −100.0 to 100.0 kPa 0.0 to −101.0 kPa −0.100 to 1.000 MPa −0.100 to 2.000 MPa | IP65 |
Air Flow Controller IN502-44/45/46
Switches/Sensors/Controller » Controllers-
・A rated control flow rate range of 200 to 2000 L/min has been added.New
・Automatic flow rate adjustment is possible.
・Dry air, N₂
・Control accuracy: ±5% F.S.
・Responsiveness: 0.5 s or less
・Space saving/Reduced piping, wiring, and installation labor
・Various types of grease can be selected.
Grease compatible with low dew points, White vaseline, Grease for food
・IO-Link compatible
Series | Rated control flow rate range (L/min) | Set control flow rate range (L/min) |
---|---|---|
IN502-44/45/46 | 50 to 500 100 to 1000 200 to 000 | 25 to 525 50 to 1050 100 to 2100 |
Air Management System AMS20/30/40/60
Industrial Device Communication Equipment/Wireless System » Wireless System: PROFINET Compatible ProductsIndustrial Device Communication Equipment/Wireless System » Wireless System: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Air Management System » Air Management System
Switches/Sensors/Controller » Air Management System
IO-Link Devices » Air Management System
Directional Control Valves » Wireless System
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherCAT Compatible Products
-
・Made to order added. [New]
Without residual pressure relief 3-port solenoid valve
specification (-X101),
Without standby regulator specification (-X102)
・Air consumption: Max. 62% reduction
Monitors the machine standby conditions (when production stops) and
automatically decreases the pressure.
Reduces unnecessary air consumption
・Compatible with OPC UA
Direct connection enables data communications.
・Compatible with wireless systems
Communication cables not required
High security thanks to unique encryption
Communication distance: Max. 100 m
・IO-Link compatible
Series | Size | Port size | Flow capacity [L/min] | Communication protocol | Output data |
---|---|---|---|---|---|
Electro-Pneumatic Regulator Type AMS20A/30A/40A/60A | 20 30 40 60 | 1/8 1/4 3/8 1/2 3/4 1 | 5 to 500 10 to 1000 20 to 2000 40 to 4000 | PROFINET EtherNet/IP™ OPC UA EtherCAT | Instantaneous flow Accumulated flow Pressure Fluid temperature Various sensor information transmitted via IO-Link Diagnosis |
Regulator Type AMS20B/30B/40B/60B | 20 30 40 60 | 1/8 1/4 3/8 1/2 3/4 1 | 5 to 500 10 to 1000 20 to 2000 40 to 4000 | PROFINET EtherNet/IP™ OPC UA EtherCAT | Instantaneous flow Accumulated flow Pressure Fluid temperature Various sensor information transmitted via IO-Link Diagnosis |
Battery-less Absolute Encoder Type
Electric Actuator/High Performance Slider Type, High Rigidity Guide LEKFS□G
Electric Actuators/Cylinders » Battery-less Absolute Encoder Type-
・Reduces cycle time
Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
model∗
∗ When LEKFS25GH-400 is operated from 0 to 400 mm (stroke)
Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
the existing model)
Max. speed: 1500 mm/s (Improved by 25% compared with the existing
model)
・Circular arc grooves allow for high rigidity and high precision.
・Moment resistance: Improved by up to 61%
・Battery-less absolute encoder compatible
Easy operation restart after recovery of the power supply
Maintenance labor can be reduced as the product does not require
the use of batteries.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
High performance Battery-less absolute (Step motor 24 VDC) | LEKFS25G | 50 to 800 | Max.40 | Max.1500 | 6,12,20 |
High performance Battery-less absolute (Step motor 24 VDC) | LEKFS32G | 50 to 1000 | Max.68 | Max.1300 | 8,16,24 |
High performance Battery-less absolute (Step motor 24 VDC) | LEKFS40G | 150 to 1200 | Max.75 | Max.1200 | 10,20,30 |
Explosion-proof 3/5-Port Solenoid Valve 50-VFE/VPE-X170
Directional Control Valves » Explosion-Proof Valves
-
・TS certification (Taiwan)
・Ex db Ⅱc T6...T5 Gb
・Ex tb Ⅲc T85℃...100℃ Db
・Exhausting equipment for the pilot valve is not required.
(Common exhaust type for main and pilot valve [50-VFE3000-X170])
・It is possible to be used in a manifold. (50-VFE-X170)
・Can be used as a selector valve, divider valve, or for vacuum applications
(50-VPE-X170)
・Manifold type no.: 50-VV5FE3, 50-VV5FE5
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | No. of ports | Effective area mm2 (Cv) | Power consumption (W) |
---|---|---|---|
50-VFE3000-X170 | 5 port | 18 (1.0) | 3.5 |
50-VFE5000-X170 | 5 port | 45 (2.5) | 3.5 |
50-VPE500-X170 | 3 port | 41.4 (2.3) | 3.5 |
50-VPE700-X170 | 3 port | 72 (4) | 3.5 |
Digital Flow Switch PFM7
Arc Welding Process Equipment » Detection Switches
-
・Compatible with Argon (Ar), Carbon Dioxide
(CO2) and the Mixed Gas (Ar+CO2)
・Allows flow rate control and value management of shielding gas
・Minimum unit setting: 0.01 L/min
・Repeatability: ±1%F.S.
・Grease-free
・Flow adjustment valve is integrated. (Reduced piping and space saving)
・Response time: Either 50 ms, 0.5 s, 1 s or 2 s can be chosen.
Safety Instructions Pressure Switches/Flow Switches/Precautions
Flow Switch Series Variations Specialized Products for General Use
Introduction of Arc Welding Process Equipment Green Procurement (RoHS)
Flow Switch Series Variations Specialized Products for General Use
Introduction of Arc Welding Process Equipment Green Procurement (RoHS)
Series | Applicable fluid | Rated flow range(L/min) |
---|---|---|
PFM7 | Dry air, N2, Ar, CO2 | 0.2 to 10(0.2 to 5) 0.5 to 25(0.5 to 12.5) 1 to 50(1 to 25) 2 to 100(2 to 50) ( ): For CO2 |
PFM7-X731 | Compatible with argon (Ar) and carbon dioxide (CO2) mixed gas | 0.2 to 7 0.5 to 25 0.5 to 20 1.0 to 50 1.0 to 40 2 to 100 2 to 90 2 to 80 |
Flow Control Equipment/Fittings 25A-
Series Compatible with Secondary Batteries Series 25A- » Flow Control Equipment/Fittings
-
*Standard products: Standard products are copper (Cu) and zinc (Zn) free. Refer to the Web Catalog for details.
・Click here for Stainless Steel Speed Controller/Series AS-FG
・Click here for Speed Controller with Indicator/Series AS-FSG
・Click here for Speed Controller with Indicator/Series AS-FPG
・Click here for With One-touch fittings/Series KQ
(25A- is only applicable to the type without a connection thread.)
・Click here for Stainless Steel Fittings/Series KG
・Click here for Stainless Steel Fittings/Series KPG
・Click here for Stainless Steel Fittings/Series KQG2
・Click here for With One-touch fittings Stainless steel KQ2-G
・Click here for Stainless Steel Fittings/Series KFG2
・Click here for Stainless Steel Fittings/Series MS
・Click here for S Couplers stainless steel type/Series KKA
Series | Model | Specification |
---|---|---|
Stainless Steel Speed Controller | AS-FG* | Elbow/Universal/In-line type |
Speed Controller with Indicator | AS-FSG* | Elbow type |
Speed Controller with Indicator | AS-FPG* | Elbow type |
Quick Exhaust Valve | 25A-AQ240F, 340F | Built-in One-touch fittings |
Check Valve | 25A-AKH | With One-touch fittings |
One-touch Fittings | KQ2* (25A- is only applicable to the type without a connection thread.) | One-touch fittings |
Rectangular Multi-connector | 25A-KDM | Rectangular multi-connector |
Stainless Steel Fittings | KG* | One-touch fittings |
Stainless Steel Fittings | KPG* | One-touch fittings |
Stainless Steel Fittings | KQG2* | One-touch fittings |
Stainless Steel Fittings | KQ2-G* | Stainless steel |
Stainless Steel Fittings | KFG2* | Insert fittings |
Stainless Steel Fittings | MS* | Miniature fittings |
Stainless Steel Fittings | KKA* | S Couplers stainless steel type |