There were 245 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Compact Cylinder / High Power Type CQE
Air Cylinders » Compact Air Cylinders-
・Theoretical output: Max. 1.5 times
・This is done even with the same external dimensions of the CQ2 series.
・The theoretical output of the next larger bore sized cylinder is made
possible with the polygonal piston shape.
・Contributes to a lower pressure air line, Supply pressure decreased by
0.17 MPa
The same theoretical output is available even when the supply pressure
to the cylinder is decreased.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size [mm] |
---|---|---|---|
High power type | CQE | Double acting, Single rod | 20,25,32,40 |
2-Layer Fluoropolymer Polyurethane Tubing TUE
Fittings and Tubing » Tubing(Fluoropolymer/Clean)-
· 2-layer tube with excellent environmental resistance and flexibility
Outer layer: Fluoropolymer, Inner layer: Polyurethane
· Tubing I.D.: Cross-section ratio increased by 44% (Compared to TU0805)
· Wide color variations
Available in black, white, blue, and translucent colors.
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TUE | φ4,φ6,φ8,φ10,φ12 | Black, White, Blue, Translucent | Air, Water, Inert gas |
Multistage Ejector (With built-in ZSE20A vacuum pressure switch) ZL1/ZL3/ZL6
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems-
・An IO-Link compatible vacuum pressure switch has been added. (ZL3,
ZL6) New
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are
possible.
・Max. suction flow rate: 3 types available: 100, 300, and 600 L/min (ANR)
・Air consumption: 91% reduction (ZL3, ZL6)
Reduced by the pressure switch for vacuum with energy saving function
and efficient ejectors
・Weight: Max. 60% reduction [ZL112 (Existing model): 450 g → ZL1: 180 g]
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|
ZL1 | 1.2 | 100 | 57 |
ZL3M | 1.9 | 300※1 | 150 |
ZL3H | 1.5 | 300※1 | 135 |
ZL6M | 1.9×2 | 600※1 | 300 |
ZL6H | 1.5×2 | 600※1 | 270 |
Water Resistant Stainless Steel Speed Controller HF2A-ASG-□V
Flow Control Equipment » Speed Controllers Special Environments-
・The water-resistant construction and the stainless steel external
parts allow for the product to be used in environments where it
may come into contact with water droplets.
・Metal material: External metal parts stainless steel 316 (external
metal parts excluding body A)
・Grease: NSF H1 grease
・Max. operating temperature: 150°C
・Improved water-resistance and washabili
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Dual speed controller | HF2A-ASG-□V | M5×0.8 10-32UNF R, G, NPT 1/8 to 1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |
3-Screen Display Condensation Checker (Digital Temperature & Humidity Switch) PSH
Switches/Sensors/Controller » Electronic Temperature & Humidity Switches-
・A relative humidity under pressure (inside piping) display function has
been added. New
・A condensation checker can prevent such problems!
Allows for the visualization of humidity inside piping
Detects abnormalities prior to condensation generation
・Can be easily connected to any pipe you want to monitor
Compact size allows for easy installation
・Visualization of relative humidity
Real-time monitoring
・Remote/Condition monitoring
Remote confirmation via switch output preventing condensation
problems!
Safety Instructions Pressure Switches/Flow Switches/Precautions Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information Green Procurement (RoHS) Proposal for Condensation Checker Installation
Series | Set temperature range | Set relative humidity range | Display accuracy |
---|---|---|---|
PSH | -5 to 55°C | 0 to 100% R.H. (No condensation) | Temperature: ±3°C ±1 digit Humidity: ±5% R.H. ±1 digit |
Flow Controller for Water FC3W
Switches/Sensors/Controller » Controllers-
・For the stepless control of water flow rate in proportion to electrical
signals
・Flow rate control accuracy: ±5% F.S.
・Response time: 10 s or less
・Grease-free
Series | Rated control flow rate range [L/min] | Flow rate measurement range [L/min] |
---|---|---|
FC3W504 | 0.5 to 4.0 | 0.4 to 4.2 |
FC3W520 | 2.0 to 16.0 | 1.6 to 16.8 |
Compact Slide MXH2
Air Cylinders » Table Cylinders-
・Size ø25 have been added.
Same width as size ø20
Allowable moment: Max. 1.4 times greater than that of size ø20
・Improved linear guide rigidity reduces the amount of table displacement
by 48%
Displacement due to a force acting in the pitch direction: 48% reduction
(0.31 mm→0.16 mm)
Displacement due to a force acting in the yaw direction: 63% reduction
(0.24 mm→0.09 mm)
Displacement due to a force acting in the roll direction: 90% reduction
(0.06 mm→0.006 mm)
・Max. standard stroke: 150 mm (For ø20, ø25)
・Weight: Max. 6% reduction (194 g→182 g)
・Dimensions for mounting and length are equivalent to the existing MXH
series.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXH2 | Double acting | 6,10,16,20,25 |
Plug-in Electro-Pneumatic Regulator / Manifold Type IITV23
Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic RegulatorsPressure Control Equipment » Electro-Pneumatic Regulators
-
・Connects the electro-pneumatic regulator and the fieldbus device to
the same manifold. This results in reduced wiring, less man hours for
piping and a more compact size.
・Compact
Installation area: 20% reduction, Occupied volume: 10% reduction
・Gain setting
・Sensitivity setting
・Remote control and monitoring are available.
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
ITV234 Electro-pneumatic regulator for manifold | ø10 One-touch fitting | 0 to 0.7 |
ITV235 Electro-pneumatic regulator for manifold | ø10 One-touch fitting | 0 to 0.9 |
Air Saving Impact Blow Valve IBV
Process Valves » Compact 2/3 Port Solenoid Valves-
・Increased impact force due to higher peak pressure
・Instantaneous air blow reduces CO2, air consumption, and operation
time
Peak pressure: 2 to 3 times or more
CO2/Air consumption: 93% reduction
Operation time: 97% reduction
Series | Port size | Operating pressure range |
---|---|---|
IBV10 Solenoid valve type | IN: 3/8 OUT: 1/4 | 0.15 to 0.7 MPa |
IBV11 Air operated type | IN: 3/8 OUT: 1/4 Pilot port: 1/8 | 0.1 to 0.5 MPa |
Flow Controller for Air PFCQ
Switches/Sensors/Controller » Controllers-
・Flow rate control range: 9 to 300 L/min
* Operational differential pressure range: 0.05 to 0.5 MPa
・Time to reach the set flow rate: 0.5 seconds or less
(When the operating differential pressure is 0.3 MPa and
the flow rate is set to 300 L/min)
・Flow rate accuracy: ±3% F.S.
・Grease-free
・Lightweight 850 g
・3-screen display digital flow monitor PFG310-X105
Series | Rated control flow rate range (L/min) | Set control flow rate range (L/min) |
---|---|---|
PFCQ | 9 to 300 | 3 to 300 |