WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 245 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


High Performance Electric Actuator/Rod Type LEY□F

Electric Actuators/Cylinders » Rod Type/Guide Rod Type
    ・A rod type (LEY□F) has been added. [New]
    ・Reduces cycle time
     LEFS□F: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
     model∗1
     LEY□F: Reduced by 44% (0.54 s ← 0.97 s) compared with the existing
     model∗2
     ∗1 When LEFS25FH-400 is operated from 0 to 400 mm (stroke)
     ∗2 When LEY25FA-300 is operated from 0 to 300 mm (stroke)
    ・Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
     the existing model)
    ・Max. speed
     LEFS□F: 1500 mm/s (Improved by 25% compared with the existing
     model)
     LEY□F: 800 mm/s (Improved by 60% compared with the existing model)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
High performance
Step motor
(Servo/24 VDC)
LEY16F30 to 300Max.141Max.8002.5,5,10
High performance
Step motor
(Servo/24 VDC)
LEY25F30 to 400Max.452Max.15003,6,12
High performance
Step motor
(Servo/24 VDC)
LEY40F30 to 500Max.1058Max.13004,8,16

Suction Guard FHG

Hydraulic Equipment » Hydraulic Equipment
    ・Prevents collected dust from falling into the tank
    ・The replacement of flushing oil is not required.
    ・Easy maintenance and no air mixing
    ・Integrated lubrication port strainer, suction filter, and air breather
    ・It is possible to detect clogging with the differential pressure indicator and
     differential pressure indication switch (CB-□□H).
SeriesPort sizeRated flow L/minOperating
pressure
Element μm
(Nominal filtration)
FHG1/2B to 3B18 to 450Negative pressureMicromesh :
74, 105, 149

NAMUR Interface 3/5-Port Solenoid Valve IP67 Compliant, Hygienic Design Type VFN2120N-X23/-X36

Pneumatic Instrumentation Equipment » Solenoid Valves
    ・A hygienic design has been adopted.
     Resin body with less concaves
     Direct cleaning of the valve is possible. (IP67)
    ・3-port/5-port valves are available.
     Due to the function plate, 3/5-port valves are selectable.
    ・Low power consumption
     Power consumption: 0.5 W
    ・Port threads: NPT1/4, G1/4
SeriesFlow rate characteristics
(Cv/Effective area)
Manual overrideType of coil insulationPower consumption (W)
VFN2120N-X23/-X360.8/11mm2Push type
Locking type (Tool required)
Locking type (Manual type)
Class B0.5

High Purity Chemical Liquid Valve/Manually Operated (Integrated Fitting Type/Threaded Type) LVH

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
Fluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves
    ・Body materials: New PFA/Stainless steel/PPS
    ・Compatible with locking and non-locking types
    ・Organic solvents compatible
     Body: Stainless steel, Actuator section: ADC, Buffer: Choose from FKM/EPDM
    ・Manifold type no.: LLH2,LLH3,LLH4
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypeValve typePort size
Applicable tubing O.D.
Orifice diameter
(mmø)
LVHManually operated
(Integrated fitting/Threaded type)
N.C.Threaded type: 1/8 to 1/2
Integrated fitting: Metric: ø3 to ø12
Inch: 1/8 to 1/2
4 to 12
LVHManually operated
Organic solvents
compatible
N.C.Metric: 6 to 19
Inch: 1/4 to 1
4 to 22

2-Color Display Digital Flow Switch PFMB

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
    ・Dry air, N2
    ・Grease-free
    ・Integrated flow adjustment valve
    ・Compact, Space saving

    ∗ The PFMB7201 series was discontinued in September 2021.
     Please select the PF2M721 series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2-Color Display Digital Flow Switch PFMB
    Manual
    Series View search result
    PFMBView search result
  • 2-Color Display Digital Flow Switch PFMB
    DoC
    Series View search result
    PFMBView search result
SeriesRated flow range (L/min)
PFMB5 to 500
10 to 1000
20 to 2000

Pressure Gauge for Clean Series (10- Series) G49

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSize (O.D.)Connection thread
G49φ44R1/4

Throttle valve AS-X214/AS-X21

Flow Control Equipment » Related Equipment
    ・Restrictor (Without check valve): -X214
    ・Grease-free (Seal: Fluorine-coated) + Restrictor (Without check valve): -X21
    ・Speed controller without check valve specifications
     External dimensions, specifications, etc., are the same as those of each respective speed controller.
    ∗ For details, refer to Variations.

Speed Controller with One-touch Fittings AS-FM/FC

Flow Control Equipment » Speed Controllers for Low Speed Control
    ・Finer adjustment and greater accuracy of actuator speed is available within specified control range.
     1 to 50 mm/s: AS-FM Series
     50 to 150 mm/s: AS-FC Series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
 *Panel mount adapters are only compatible with in-line type
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Push-lock type
With One-touch fittings
Elbow/Universal type
AS-FM
AS-FC
M5, 10-32UNF
1/8, 1/4
φ2 to φ6
φ3.2 to φ10
φ1/8'' to φ1/4''
φ1/8'' to φ3/8''
Push-lock type
With One-touch fittings
In-line type
AS□2-FM
AS□2-FC
-φ3.2 to φ8φ1/8'' to φ5/16''
Speed controller with indicator
Elbow/Universal type
AS-FSM
AS-FSC
M5, 10-32UNF
1/8, 1/4
φ2 to φ6
φ3.2 to φ10
φ1/8'' to φ1/4''
φ1/8'' to φ3/8''
Speed controller with indicator
In-line type
AS□2-FSM
AS□2-FSC
-φ3.2 to φ8φ1/8'' to φ5/16''

Antistatic One-touch Fittings KA

Fittings and Tubing » Fittings for Special Environments
    ・Surface resistance: 104Ω to 107Ω
    ・For preventing static electricity
    ・Body: Conductive resin used for seal parts
    ・Copper-free (Electroless nickel-plated)
    ・Uni-thread
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
KAφ3.2,φ4,φ6,φ8,φ10,φ12M5×0.8,M6×1.0,standard UNI thread
1/8,1/4,3/8,1/2

Go Top