WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 245 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Aluminum High Vacuum Angle Valve XLA/C-100/160(-1)-X152

High Vacuum Equipment » High Vacuum Valves
    ・Improved durability of bellows (Flange sizes 100 and 160)
    ・Service life of two million cycles
    ・Space required for equipment can be reduced
     Without restriction on exhaust direction (two ways: from valve element side to bellows side and vice versa)
     Increased flexibility of mounting orientation
    ・Lightweight, Compact
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesActuationValve
type
Shaft seal
type
ApplicationFlange
size
XLA-100/160-X152Air
operated
Single
acting
(N.C.)
Bellows sealDust free,
Cleaned
100,160
XLC-100/160-1-X152Air
operated
Double
acting
Bellows sealDust free,
Cleaned
100,160

High Purity Chemical Liquid Valve/Air Operated, Threaded Type LVA

Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
Fluoropolymer Equipment/PVC Equipment » High Purity Chemical Liquid Valves
    ・Body materials: New PFA/Stainless steel/PPS
    ・Diaphragm materials: PTFE, EPR, or NBR can be selected.
    ・Organic solvents compatible
     Body: Stainless steel, Actuator section: ADC, Buffer: Choose from FKM/EPDM
    ・Manifold type no.: LLA2,LLA3,LLA4,LLA5
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesTypeValve typePort size
Applicable tubing O.D.
Orifice diameter
(mmø)
LVAAir operated
Threaded type
N.C./N.O./
Double acting
1/8 to 12 to 22
LVAAir operated
Organic solvents
compatible
N.C./N.O./
Double acting
Metric: 6 to 19
Inch: 1/4 to 1
4 to 22

3-Color Display Digital Flow Switch PF2MC7□(-L)

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
IO-Link Devices » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・Dry air, N2
    ・3-color/3-screen display
    ・A wide range of flow measurement is possible with 1 product.
     Flow ratio 100:1, Smallest settable increment: 1 L/min
    ・Grease-free
    ・IO-Link compatible

     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Color Display Digital Flow Switch PF2MC7□(-L)
    Manual
    Series View search result
    PF2MCView search result
SeriesRated flow range (L/min)
PF2MC5 to 500
10 to 1000
20 to 2000

2-Color Display Digital Flow Switch PFM

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
    ・Dry air, N2, Ar, CO2
    ・Grease-free
    ・Integrated flow adjustment valve
    ・Compact, lightweight, Space saving
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 2-Color Display Digital Flow Switch PFM
    Manual
    Series View search result
    PFMView search result
  • 2-Color Display Digital Flow Switch PFM
    DoC
    Series View search result
    PFMView search result
SeriesRated flow range (L/min)
PFM0.2 to 10 (0.2 to 5)
0.5 to 25 (0.5 to 12.5)
1 to 50 (1 to 25)
2 to 100 (2 to 50)
( ): For CO2

Oil-free/External Parts Copper-free Pressure Gauge  G46E

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges
    ・Oil-free, external parts copper-free
    ・With limit indicator
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSize (O.D.)Connection thread
G46Eφ42.5R1/8,1/4

Nozzles for Blowing KN

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Blow Guns
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Nozzles for Blowing KN
    Manual
    Series Type View search result
    KNNozzle with self-align fitting
    KNNozzle with male thread
    KNLCopper extension nozzle
    VMGCopper extension nozzle setView search result
    KN-Q□ANozzle for One-touch fitting (Resin type)
    KN-Q□Nozzle for One-touch fitting (Metal type)
    KNKPivoting nozzle with self-align fitting
    KNKPivoting nozzle with male thread
    KNHHigh efficiency nozzle
    KNSLow noise nozzle with self-align fitting
    KNSLow noise nozzle with male thread
    KNPStandard sensing head
    KNPNeedle sensing head
    P5670129-□Nozzle cover
    KN-R03-400-X1484 Blower nozzle (Made to order)
    KN-06-150-X1567Bender tube (Made to order)
    KNStainless steel nozzle (Made to order)
    ZH-X226 ZH-X338 ZH-X249Vacuum flow
SeriesTypeNozzle size
KNNozzle with self-align fittingø1 to ø6
KNNozzle with male threadø1 to ø8
KNLCopper extension nozzleø1.5 to ø3
VMGCopper extension nozzle setø1.5 to ø3.5
KN-Q□ANozzle for One-touch fitting (Resin type)ø1 to ø3
KN-Q□Nozzle for One-touch fitting (Metal type)ø1 to ø3
KNKPivoting nozzle with self-align fittingø4, ø6
KNKPivoting nozzle with male threadø4, ø6
KNHHigh efficiency nozzleø1 to ø2
KNSLow noise nozzle with self-align fittingø0.75 x 4 to ø1 x 4
KNSLow noise nozzle with male threadø0.75 x 4 to ø1.1 x 8
KNPStandard sensing headø2.5
KNPNeedle sensing headø0.7
P5670129-□Nozzle coverRefer to the catalog.
KN-R03-400-X1484 Blower nozzle (Made to order)4 x 11 (Nozzle port size)
KN-06-150-X1567Bender tube (Made to order)ø1.5
KNStainless steel nozzle (Made to order)Refer to the catalog.
ZH-X226 ZH-X338 ZH-X249Vacuum flowRefer to the catalog.

Exhaust Cleaner for Vacuum Pump AMV

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Exhaust Cleaners
    ・Captures 99.5% of greasy fumes exhausted from the vacuum pump
    ・Realizes a comfortable working environment without greasy fumes
    ・Captures and cuts off 99.5% of even low-flow and highly concentrated greasy fumes
    ・Exhaust ducts from the vacuum pump are not necessary.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD

Residual Pressure Release Valve with One-touch Fittings KE□

Flow Control Equipment » Related Equipment
    ・Residual pressure in the cylinder can be easily released with the push of a button.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesApplicable tubing O.D.
With One-touch fittings without a push button guardKEAφ6 to φ12
With One-touch fittings with a push button guardKEBφ6 to φ12
Rc thread with a push button guardKECConnection thread:Rc1/4,3/8

Flat Head Screwdriver Adjustable Metal Speed Controller with One-touch Fitting ASB-D

Flow Control Equipment » Tool Operation Type Speed Controllers
    ・Improved environmental resistance with the all metal exterior
    ・Flow adjustable by a flat head screwdriver
     Prevents accidental manual operation
    ・Adjustment needle lock nut feature as standard
     Prevents unauthorized adjustment and unwanted operation of the needle from the set position due to vibrations or impacts.
     Helps improve safety in your machinery
    ・More compact: Height reduced by 28% (For G thread, face seal)
    ・2 types are available for different applications.
     For welding environments and for general environments
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Flat Head Screwdriver Adjustable Metal Speed Controller with One-touch Fitting ASB-D
    Manual
    Type Series View search result
    Metal body, Elbow typeASB-DView search result
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Metal body, Elbow typeASB-DM5×0.8
10-32UNF
R,G,NPT 1/8 to 1/2
φ4 to φ12φ5/32'' to φ1/2''

Speed Controller with Pilot Check Valve ASP

Flow Control Equipment » Speed Controllers with Special Functions
    ・Integrated pilot check valve and speed controller
    ・Realizes momentary intermediate stoppage of a cylinder and is able to adjust its speed
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Speed controller with
pilot check valve
ASP1/8 to 1/2φ6 to φ12φ1/4'' to φ1/2''

Go Top