WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,222 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Multi-Axis Step Motor Controller JXC73/83/92/93

Electric Actuators/Cylinders » Controllers/Drivers
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
    ・Speed tuning control
    ・Linear/circular interpolation
    ・Positioning/pushing operation
    ・Absolute/relative position coordinate instructions
    ・Step data input (Max. 2048 points)
    ・Space saving, reduced wiring
TypeSeriesI/O typeCompatible
motor
Power
supply
voltage
Number of
axes
Step data
input type
JXC73NPNStep motor
(Servo/24 VDC)
24 VDC
±10%
Max. 4 axes
Step data
input type
JXC83PNPStep motor
(Servo/24 VDC)
24 VDC
±10%
Max. 4 axes
Step data
input type
JXC92EtherNet/IP™Step motor
(Servo/24 VDC)
24 VDC
±10%
Max. 3 axes
Step data
input type
JXC93EtherNet/IP™Step motor
(Servo/24 VDC)
24 VDC
±10%
Max. 4 axes

Electric Actuator/Low Profile Slider Type LEM

Electric Actuators/Cylinders » Slider Type
    ・Low-profile, Low center of gravity Table height: 28 mm
     (In the case of LEMC/H/HT, size 25)
    ・Can be combined with various guides
    ・High maintainability
    ・Motor mounting position: Select from above or below, right or left
    ・Solid state auto switches can be mounted for limit confirmation and intermediate signal confirmation.
    ・Selectable controllability (Controller)
     Complete control like an air cylinder (Allows for a 12 point intermediate stop)
     Easy position setting by value input
Guide typeModelStroke
(mm)
Work load
(kg)
Speed
(mm/s)
Equivalent lead
(mm)
BasicLEMB50 to 20006,11Max. 100048
Cam follower guideLEMC50 to 200010,20Max. 100048
Linear guide (Single axis)LEMH50 to 150010,20Max. 200048
Linear guide (Double axis)LEMHT100 to 150010,20Max. 200048

Battery-less Absolute Encoder Type
Electric Actuator/Guide Rod Type LEYG

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off. A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Compact integration of guide rods
     Achieves lateral load resistance and high non-rotating accuracy
    ・Lateral end load: 5 times more (Compared with a rod type, size 25, 100 stroke)
    ・Compatible with sliding bearings and ball bushing bearings
     Compatible with moment load and stopper (sliding bearings)
    ・Either positioning or pushing control can be selected.
     It is possible to hold the actuator with the rod pushing on a workpiece, etc.
    ・Positioning repeatability: ±0.02 mm or less
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SpecificationModelStroke
(mm)
Pushing force [N]Speed
(mm/s)
Screw lead (mm)
Battery-less absolute
(Step motor/24 VDC)
LEYG1630 to 200Max. 141Max. 5002.5,5,10
Battery-less absolute
(Step motor/24 VDC)
LEYG2530 to 300Max. 452Max. 5003,6,12
Battery-less absolute
(Step motor/24 VDC)
LEYG3230 to 300Max. 707Max. 5004,8,16
Battery-less absolute
(Step motor/24 VDC)
LEYG4030 to 300Max. 1058Max. 5004,8,16

Rotary Actuated Air Gripper 2-Finger Type MHR2/MDHR2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・A vertically compact configuration has been achieved through the use of a rotary actuator as the drive force source.
    ・Repeatability: ±0.01 mm
    ・Supports class 10 clean rooms
    ・With auto switch (MDHR2 series: MDHR2)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Rotary Actuated Air Gripper 2-Finger Type MHR2/MDHR2
    Manual
    Series View search result
    MHR2View search result
    MDHR2View search result
SeriesCylinder bore size (mm)
MHR2Nominal size 10,15,20,30
MDHR2Nominal size 10,15,20,30

ISO/VDMA Cylinder Large Bore Size Type C95

ISO Products » Cylinders
Air Cylinders » ISO Cylinders
    *Series C95 standard type single rod φ125 has been remodeled.
    When selecting this model, please consider the new C96 series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • ISO/VDMA Cylinder Large Bore Size Type C95
    Manual
    Type Series Action Bore size (mm) View search result
    StandardC95Double acting, Single rod160, 200, 250View search result
TypeSeriesActionBore size (mm)
StandardC95Double acting, Single rod160, 200, 250

Pin Clamp Cylinder/Compact Type C(L)KQG32-X3036

Air Cylinders » Clamp Cylinders
    ・Lightweight: Weight: 41% reduction(900 g→530 g)
    ・Compact
     Overall length: 41.5 mm shorter(183 mm→141.5 mm)
     Body width: 4 mm shorter(50 mm→46 mm)
    ・Lock mechanism to prevent the dropping of workpieces during emergency stops
    ・Guide pin shapes for workpieces with ø8 to ø20 hole diameters
    ・Easy arm replacement
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesGuide pin shapeBore size (mm)
Compact type
Without lock
CKQG32-X3036Round type
Diamond type
32
Compact type
With lock
CLKQG32-X3036Round type
Diamond type
32

Compact Cylinder with Lock CLQ/CDLQ

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    ・Locking cylinder ideal for drop prevention when the air supply is shut off (Single-directional lock)
    ・With auto switch (CDLQ series: CDLQ)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Cylinder with Lock CLQ/CDLQ
    Symbol Specifications Download
    -XA1・2・6・7・11・17・18 Simple Specials CQS/CQS-XB24/CQ2/CQ2-XB24/RQ/CLQ(φ12 to φ25):Change of rod end shape PDF
    -XA1 to XA23/-XA26 to XA30 Simple Specials CQ2/CQ2-XB24/RQ/CLQ(φ32 to φ100)/CQ2 Large bore size(φ125 to φ200):Change of rod end shape PDF
  • Compact Cylinder with Lock CLQ/CDLQ
    Symbol Specifications Download
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC87 Made to Order Common Specifications Cylinder with one-way lock/heavy duty specifications PDF
TypeSeriesActionBore size (mm)Lock mechanism
StandardCLQDouble acting,
Single rod
20,25,32,40
50,63,80,100
Spring lock

Guide Cylinder MGG

Air Cylinders » Guide Cylinders
    ・Basic cylinder with integrated guide rods in a compact configuration
    ・A linear transfer unit that achieves lateral load resistance and high non-rotating accuracy

    ∗ The MGG-XC83 series will be discontinued in May 2023.
     Please select the MGG-XC104 series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Guide Cylinder MGG
    Symbol Specifications Download
    -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
  • Guide Cylinder MGG
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC13 Made to Order Common Specifications Auto switch rail mounting type PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC37 Made to Order Common Specifications Larger throttle diameter of connection port PDF
    -XC56 Made to Order Common Specifications With knock pin holes PDF
    -XC71 Made to Order Common Specifications Helical insert thread specifications PDF
    -XC72 Made to Order Common Specifications Without built-in auto switch magnet PDF
    -XC73 Made to Order Common Specifications Built-in cylinder with lock (CDNG) PDF
    -XC83 Made to Order Common Specifications Built-in cylinder with lock (MDNB) PDF
    -XC104 Made to Order Common Specifications Built-in cylinder with lock (MWB)
TypeBearingSeriesActionBore size (mm)
StandardSlide bearing/Ball bushing bearingMGGDouble acting20,25,32,40,50
63,80,100
Built-in cylinder with lock (MWB)Slide bearing・Ball bushingMGG-XC104Double acting50,63,80,100
With end lockSlide bearing/Ball bushing bearingMGGDouble acting20,25,32,40,50
63,80,100

Air Slide Table MXW

Air Cylinders » Table Cylinders
    ・This table unit is compatible with a long stroke using a linear guide.
    ・Table rigidity is constant throughout the entire stroke.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardMXWDouble acting8,12,16,20,25

Measures Against Dust: Made to Order -XC4, XC35

Air Cylinders » Environment Resistant Cylinders
    ・Cylinders with a heavy duty scraper on the wiper ring are suitable for use in extremely dusty environments and those where they will be exposed to earth or sand, such as in die-casted equipment, construction machinery, and industrial vehicles.
  • Measures Against Dust: Made to Order -XC4, XC35
    Symbol Specifications Download
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
ModelDescription
-XC4With heavy duty scraper
-XC35With coil scraper

Go Top