WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,222 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Rotary Actuated Air Gripper 3-Finger Type MHR3/MDHR3

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・A vertically compact configuration has been achieved through the use of a rotary actuator as the drive force source.
    ・Repeatability: ±0.01 mm
    ・Supports class 10 clean rooms
    ・With auto switch (MDHR3 series: MDHR3)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Rotary Actuated Air Gripper 3-Finger Type MHR3/MDHR3
    Manual
    Series View search result
    MHR3View search result
    MDHR3View search result
SeriesCylinder bore size (mm)
MHR3Nominal size 10,15
MDHR3Nominal size 10,15

Pin Clamp Cylinder C(L)KQG32/C(L)KU32

Air Cylinders » Clamp Cylinders
    ・2 types of clamping heights can be selected: 30 mm, 100 mm
    ・Plate cylinder type: Width 29 mm
    ・All types come equipped with a lock.
    ・Plate cylinder type with small auto switch
    ・Newly added guide pins and a diamond shape option (Available for ø10 or more) for workpieces with ø9, ø11, and ø13 hole diameters

    ∗ The C(L)KU32-X2091/X2092 series has been discontinued in June 2017.
     Please select the C(L)KU32-X2321/X2322 series.


  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesGuide pin shapeBore size (mm)
Compact cylinder
Magnetic field resistant
auto switch mounting type
CKQG32-X2081/X2082Round
Diamond
32
Compact cylinder with lock
Magnetic field resistant
auto switch mounting type
CLKQG32-X2081/X2082Round
Diamond
32
Plate cylinder
Magnetic field resistant
auto switch mounting type
CKU32-X2091/X2092Round
Diamond
32
Plate cylinder with lock
Magnetic field resistant
auto switch mounting type
CLKU32-X2091/X2092Round
Diamond
32

Compact Cylinder with Air Cushion and Lock RLQ/RDLQ

Air Cylinders » Lock Cylinders/Cylinder with An End Lock
    ・Locking cylinder ideal for drop prevention when the air supply is shut off
    ・Compact cylinder with a built-in air cushion and lock unit
      (Single-directional lock)
    ・With auto switch (RDLQ series: RDLQ)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Cylinder with Air Cushion and Lock RLQ/RDLQ
    Symbol Specifications Download
    -XC87 Made to Order Common Specifications Cylinder with one-way lock/heavy duty specifications PDF
TypeSeriesActionBore size (mm)Lock mechanism
StandardRLQDouble acting,
Single rod
32,40,50,63Spring lock

Guide Cylinder/Compact Type MGC

Air Cylinders » Guide Cylinders
    ・Linear transfer unit with compact guide body and front plate
    ・Compact, lightweight, and space saving
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Guide Cylinder/Compact Type MGC
    Manual
    Type Series Action Bore size (mm) View search result
    StandardMGCDouble acting20,25,32,40,50View search result
  • Guide Cylinder/Compact Type MGC
    Symbol Specifications Download
    -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
  • Guide Cylinder/Compact Type MGC
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC13 Made to Order Common Specifications Auto switch rail mounting type PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC37 Made to Order Common Specifications Larger throttle diameter of connection port PDF
    -XC56 Made to Order Common Specifications With knock pin holes PDF
    -XC74 Made to Order Common Specifications With front plate for MGG cylinder PDF
    -XC78 Made to Order Common Specifications Auto switch mounting special dimensions at stroke end PDF
TypeSeriesActionBore size (mm)
StandardMGCDouble acting20,25,32,40,50

Air Slide Table MXJ

Air Cylinders » Table Cylinders
    ・The integrated front mounting part and table results in a highly accurate and rigid top and front mounting surface.
    ・Traveling parallelism: 0.005 mm
    ・Height: 10 mm/Width: 20 mm/Length: 43 mm (MXJ4)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardMXJDouble acting4,6,8

ISO Standard Compact Cylinder C55/CD55

Air Cylinders » Compact Air Cylinders
ISO Products » Cylinders
Air Cylinders » ISO Cylinders: ISO Standards (21287)
    ・Compliant with ISO Standards (21287)
    ・It is possible to mount small auto switches on 4 surfaces.
    ・With auto switch (CD55 series: CD55)

    ∗ Standard type double-acting single rod C55 Series is to be discontinued
     at the end of June 2025.

     Please select C55-Z Series instead. ▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardC55Double acting, Single rod20,25,32,40,50,63,80,100

Compact Cylinder CQ2/CDQ2

Air Cylinders » Compact Air Cylinders
    ・Sizes ø4, ø6, and ø10 have been added. [New]
    ・ø4 to ø200 lineup
    ・Space-saving cylinder designed with a compact body
    ・Small auto switches can be mounted on 4 surfaces.
     (1 surface for ø6 and ø10, 2 surfaces for ø12 to ø25)
    ・No projection of the auto switch
    ・Weight: Reduced by 5 to 13% (Compared with the existing CQ2 series)
    ・Newly added compact type foot brackets and double clevis pivot bracket
    ・Part numbers with a rod end bracket and/or mounting bolt are available.
     (It is not necessary to order a bracket for the applicable cylinder
     separately.)
    ・With auto switch (CDQ2 series: CDQ2, CDQ2W, CDQ2K, CDQ2KW, CDQP2,
     CDQ2□S, CDBQ2)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Cylinder CQ2/CDQ2
    Symbol Specifications Download
    -XA1・2・6・7・11・17・18 Simple Specials CQS/CQS-XB24/CQ2/CQ2-XB24/RQ/CLQ(φ12 to φ25):Change of rod end shape PDF
    -XA1 to XA23/-XA26 to XA30 Simple Specials CQ2/CQ2-XB24/RQ/CLQ(φ32 to φ100)/CQ2 Large bore size(φ125 to φ200):Change of rod end shape PDF
  • Compact Cylinder CQ2/CDQ2
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB7 Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB10 Made to Order Common Specifications Intermediate stroke (Using exclusive body) PDF
    -XB10A Made to Order Common Specifications Intermediate stroke (Spacer-installed type) PDF
    -XB11 Made to Order Common Specifications Long stroke type PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XB14 Made to Order Common Specifications Cylinder with heat resistant auto switch PDF
    -XC2(A) Made to Order Common Specifications Rod end length extended 10 mm PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC26 Made to Order Common Specifications With split pins for double clevis pin/double knuckle joint pin and flat washers PDF
    -XC26□ Made to Order Common Specifications Double clevis width/Double knuckle width 12.5 mm 16.5 mm 19.5 mm: With double clevis double knuckle joint PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC36 Made to Order Common Specifications With boss in rod side PDF
    -XC85 Made to Order Common Specifications Grease for food processing equipment PDF
    -XC88 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: Stainless steel 304) PDF
    -XC89 Made to Order Common Specifications Spatter resistant coil scraper Lube-retainer Grease for welding (Piston rod: S45C) PDF
    -XC91 Made to Order Common Specifications Spatter resistant coil scraper Grease for welding (Piston rod: S45C) PDF
    -XC92 Made to Order Common Specifications Dust resistant actuator PDF
TypeSeriesActionBore size (mm)
StandardCQ2-ZDouble acting, Single rod4,6,10,12,16,20,25,32,40,50,63,80,100
StandardCQ2W-ZDouble acting, Double rod12,16,20,25,32,40,50,63,80,100
StandardCQ2-ZSingle acting (Spring return/extend)12,16,20,25,32,40,50
Large bore sizeCQ2-ZDouble acting, Single rod125,140,160,180,200
Large bore sizeCQ2W-ZDouble acting, Double rod125,140,160,180,200
Long strokeCQ2-ZDouble acting, Single rod32,40,50,63,80,100
Non-rotating rodCQ2K-ZDouble acting, Single rod12,16,20,25,32,40,50,63
Non-rotating rodCQ2KW-ZDouble acting, Double rod12,16,20,25,32,40,50,63
Water resistantCQ2-R/VDouble acting, Single rod20,25,32,40,50,63,80,100
Water resistantCQ2W-R/VDouble acting, Double rod40,50,63,80,100
Axial piping
(Common piping)
CQP2Double acting, Single rod12,16,20,25,32,40,50,63,80,100
Axial piping
(Common piping)
CQP2Single acting (Spring return/extend)12,16,20,25,32,40,50
Anti-lateral loadCQ2□S-ZDouble acting, Single rod32,40,50,63,80,100
With end lockCBQ2Double acting, Single rod20,25,32,40,50,63,80,100

Air Cylinder CM2/CDM2

Air Cylinders » Standard Air Cylinders (Round Type)
    ・Female rod end is available as standard.
    ・Easy fine adjustment of auto switch position
    ・Single clevis and trunnion pivot brackets are available.
    ・Part numbers with a rod end bracket and/or pivot bracket are available.
     (It is not necessary to order a bracket for the applicable cylinder separately.)
    ・With auto switch (CDM2-Z series: CDM2, CDM2W, CDM2K, CDM2KW,
     CDM2R, CDM2RK, CDM2□P, CDBM2)

    ∗ CM2-Z series (standard type double acting, single rod) will be
     discontinued in January 2025.

     Please select CM2-Z1 Series. ▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder CM2/CDM2
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCM2-ZDouble acting, Single rod20,25,32,40View search result
    StandardCM2-ZSingle acting (Spring return/extend)20,25,32,40View search result
    StandardCM2W-ZDouble acting, Double rod20,25,32,40View search result
    Non-rotating rodCM2K-ZDouble acting, Single rod20,25,32,40View search result
    Non-rotating rodCM2K-ZSingle acting (Spring return/extend)20,25,32,40View search result
    Non-rotating rodCM2KW-ZDouble acting, Double rod20,25,32,40View search result
    Direct mountCM2R-ZDouble acting, Single rod20,25,32,40View search result
    Non-rotating rod/
    Direct mount
    CM2RK-ZDouble acting, Single rod20,25,32,40View search result
    Centralized pipingCM2□PDouble acting, Single rod20,25,32,40View search result
    With end lockCBM2Double acting, Single rod20,25,32,40View search result
  • Air Cylinder CM2/CDM2
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB7 Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB12 Made to Order Common Specifications External stainless steel cylinder PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC3 Made to Order Common Specifications Special port location PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC5 Made to Order Common Specifications Heat resistant cylinder (-10 to 110℃) PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC12 Made to Order Common Specifications Tandem cylinder PDF
    -XC13 Made to Order Common Specifications Auto switch rail mounting type PDF
    -XC20 Made to Order Common Specifications Head cover axial port PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC25 Made to Order Common Specifications No fixed throttle of connection port PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC29 Made to Order Common Specifications Double knuckle joint with spring pin PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC38 Made to Order Common Specifications Vacuum (Rod through-hole) PDF
    -XC52 Made to Order Common Specifications Mounting nut with set screw PDF
    -XC85 Made to Order Common Specifications Grease for food processing equipment PDF
    -XC92 Made to Order Common Specifications Dust resistant actuator PDF
TypeSeriesActionBore size (mm)
StandardCM2-ZDouble acting, Single rod20,25,32,40
StandardCM2-ZSingle acting (Spring return/extend)20,25,32,40
StandardCM2W-ZDouble acting, Double rod20,25,32,40
Non-rotating rodCM2K-ZDouble acting, Single rod20,25,32,40
Non-rotating rodCM2K-ZSingle acting (Spring return/extend)20,25,32,40
Non-rotating rodCM2KW-ZDouble acting, Double rod20,25,32,40
Direct mountCM2R-ZDouble acting, Single rod20,25,32,40
Non-rotating rod/
Direct mount
CM2RK-ZDouble acting, Single rod20,25,32,40
Centralized pipingCM2□PDouble acting, Single rod20,25,32,40
With end lockCBM2Double acting, Single rod20,25,32,40

3-Port Air Operated Valve VPA300/500/700

Directional Control Valves » Air Operated Valves
    ・Can be used with the same manifolds as the VP300/500/700 series internal pilot type.
    ・Easy conversion to N.C. or N.O.
SeriesFlow rate characteristics
2→3(A→R)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→R)
b
Flow rate characteristics
2→3(A→R)
Cv
VPA3004.20.261.0
VPA5008.90.202.1
VPA70015.30.223.7

3-Port Solenoid Valve/Direct Operated Poppet Type VT307

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・Energy-saving type: 1.8 W
    ・A single valve with various valve functions (Universal porting type)
    ・Low concentration ozone resistant
     Rubber seal material: HNBR for main valve
    ・Mounting dimensions are interchangeable with the existing product.
    ・Manifold type no.: VV307
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Port Solenoid Valve/Direct Operated Poppet Type VT307
    Manual
    Series View search result
    VT307View search result
  • 3-Port Solenoid Valve/Direct Operated Poppet Type VT307
    DoC/IM
    Series View search result
    VT307View search result
SeriesFlow rate characteristics
2→3 (A→R)
C[dm3/(s・bar)]
Flow rate characteristics
2→3 (A→R)
b
Flow rate characteristics
2→3 (A→R)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VT3070.710.250.174 (Standard)
1.8 (Energy-saving type)
-101.2 kPa

Go Top