There were 1,222 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
3-Port Solenoid Valve/Direct Operated Poppet Type VK300
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
-
・Universal porting
・Can be combined on the VK3000 manifold
・Can be used for vacuum applications
・Manifold type no.: VV3K3
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→R) b | Flow rate characteristics 2→3(A→R) Cv | Power consumption (W) | For use in vacuum applications |
---|---|---|---|---|---|
VK300 | 0.80 | 0.27 | 0.19 | 4 | -101.2 kPa |
5-Port Solenoid Valve/Plug-in Type SY3000/5000/7000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Due to the flow increase, the valve size can be reduced!
Saves energy and space
・Power consumption: 0.1 W (With power saving circuit)/0.35 W (Standard)
・Plug-in sub-plate has been newly added!
・Plug-in metal base (IP40)/Plug-in connector connecting base (IP67)
・Manifold type no.: SS5Y3, SS5Y5, SS5Y7
・Can be connected to F.R.L. units (AC-D series) (-X990)
・Supports Interface regulators
*The EX250/500 series is to be discontinued. When designing new
equipment and facilities, consider using another series (EX260/EX600)
instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions
Selection/Technical Data Quick Selection Table Green Procurement (RoHS)
Selection/Technical Data Quick Selection Table Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|
SY3000 | 1.6 | 0.19 | φ50 | 0.35(Standard) 0.1(With power saving circuit) |
SY5000 | 3.6 | 0.17 | φ63 | 0.35(Standard) 0.1(With power saving circuit) |
SY7000 | 5.9 | 0.20 | φ80 | 0.35(Standard) 0.1(With power saving circuit) |
3-Port Solenoid Valve/Residual Pressure Release Valve with Detection of Main Valve Position VP546/746
Modular F.R.L./Pressure Control Equipment » Connectable Modular ComponentsModular F.R.L. Units » Modular Connection Compatible Devices
-
・With main valve position detection function
The main valve position detection function is used to detect
inconsistencies between input signals and valve operations.
・Flow rate characteristics C [dm3/(s·bar)]
VP546: 8.3
VP746: 12.3
・A model with a soft start-up function is also available.
Safety Instructions F.R.L. Units/Precautions Product Selection Guide
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Green Procurement (RoHS) Connectable Modular Components (Catalog)
Series | Applicable combinations |
---|---|
VP546 | AC30-D |
VP746 | AC40-D |
Longer Life Cylinder CM2-XB24
Air Cylinders » Standard Air Cylinders (Round Type)-
・New technology offers at least 4 times better durability
The maintenance intervals will be extended
・Employs the same specification and dimensions as the existing models, CM2 Air Cylinder series
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Green Procurement (RoHS)
Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CM2-XB24 | Double acting, Single rod | 20,25,32,40 |
Micro Mist Separator Regulator 10-/21-AWD-D
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) | Filtration (μm) |
---|---|---|---|
10-AWD20 to 40-D | 1/8, 1/4, 3/8, 1/2 | 0.05 to 0.85 | 0.01 |
21-AWD20 to 40-D | 1/8, 1/4, 3/8, 1/2 | 0.05 to 0.85 | 0.01 |
Push-lock Type Speed Controller: Stainless Steel Type 10-AS-FSG
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Type | Series | Port size in the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type Stainless steel type | 10-AS-FSG | M5×0.8 10-32UNF R,NPT,G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to 1/2'' |
Universal type Stainless steel type | 10-AS13□1FSG~43□1FSG | M5×0.8 10-32UNF R,NPT,G 1/8~1/2 | φ3.2 to φ16 | φ1/8'' to 1/2'' |
Magnetically Coupled Rodless Cylinder 12-CY3
Clean Series/Low-Particle Generation » Air Cylinders
Clean Series
・Further improvement on Series CY1
・Same mounting dimensions as those of Series CY1.
・Upgraded bearing performance and reduction of sliding resistance.
・NPT thread and G thread as standard
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Green Procurement (RoHS)
Actuators/Precautions Green Procurement (RoHS)
Guide Type | Type | Series | Bore size (mm) |
---|---|---|---|
Guide non-integrated | Basic | 12-CY3B | 6, 10, 15, 20, 25, 32, 40, 50, 63 |
Guide non-integrated | Direct mount | 12-CY3R | 6, 10, 15, 20, 25, 32, 40, 50, 63 |
3 Port Solenoid Valve 10-V100
Clean Series/Low-Particle Generation » Directional Control Valves
Safety Instructions Features/Basic Specifications/Clean Series Precautions
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
3/4/5 Port Solenoid Valves/Precautions Green Procurement (RoHS)
Model | Type | Sonic conductance: C | Power consumption (W) |
---|---|---|---|
10-V100 | Standard type | 0.037dm3(s・bar) | 0.35*(0.1) |
10-V100 | Large flow type | 0.076dm3(s・bar) | 1.0 |
Fixed Pipe Type Oil Cooler: Water Cooled, Iron Particle Type HOWF
Hydraulic Equipment » Hydraulic Equipment
-
・High heat transfer coefficient through the effects of turbulence
・Compact design requiring less installation space: 1/2 to 1/5 the size of
existing oil coolers
・Flexible installation orientation
・Minimal pressure drop
Series | Heat transfer area (Inside pipe) m2 | Heat exchange volume (kW) | Flow rate L/min Oil side | Flow rate L/min Cooling water side |
---|---|---|---|---|
HOWF | 0.077 to 1.28 | 5.2 to 73 | 20 to 800 | 40 to 125 |