WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,222 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Auto Switch D

Hydraulic Equipment » Hydraulic Cylinders
SeriesTypeFeatures
D SeriesReed auto switchGeneral purpose type
2-color indicator
2-color indicator with diagnostic output
Water resistant 2-color indicator
With timer
D SeriesReed auto switchGeneral purpose type
2-color indicator

Low Maintenance Filter FN

Industrial Filters/Sintered Metal Elements » Industrial Filters
    ・Element replacement is not required.
    ・System circuit allows for the automatic cleaning of the element when clogged
SeriesPort sizeMax. operating pressureOperating temperature (℃)
FN1Rc11 MPaMAX. 80
FN4Rc21 MPaMAX. 80

Compact Direct Operated 2/3-Port Solenoid Valve for Chemical Liquids LVM

Process Valves » Compact 2/3 Port Solenoid Valves/Air Operated Valves
Chemical Liquid Valves/Fittings & Needle Valves/Tubing » Chemical Liquid Valves
    ・Low particle generation, Oil-free, Metal-free * Fluid contact parts
    ・Isolated structure
     The solenoid drive body is separated from the fluid area by a diaphragm.
    ・Power consumption: 1.0 W or less (With power saving circuit)
    ・Change in volume (Pumping volume): 0.01 µL or less
SeriesValve constructionValve typeOperating pressure rangeOrifice diameter (mmø)
LVM07
Base mounted
Direct operated rocker typeN.C.-75 kPa to 0.1 MPa0.8
LVM09
Body ported
Base mounted
Direct operated rocker typeN.C.
N.O.
Universal
-75 kPa to 0.2 MPa1 (Body ported)
1.1 (Base mounted)
LVM10
Body ported
Base mounted
Direct operated rocker typeN.C.
N.O.
Universal
-75 kPa to 0.25 MPa1.4
LVM15
Body ported
Base mounted
Direct operated rocker typeN.C.
N.O.
Universal
-75 kPa to 0.25 MPa
(Max. 0.6 MPa)
1.6
1 (High-pressure type)
LVM20
Body ported
Base mounted
Direct operated rocker typeN.C.
N.O.
Universal
-75 kPa to 0.3 MPa
(Body ported: 0.25 MPa)
2
LVM1□
Body ported
Base mounted
Direct operated poppet typeN.C.0 to 0.25 MPa1.5
LVM3□
Body ported
Base mounted
Direct operated poppet typeN.C.-90 kPa to 0.2 MPa5

Electrostatic Sensor Monitor IZE11

Static Neutralization Equipment » Static Neutralization Equipment Electrostatic Sensor/Sensor Monitor/Meter
    ・Displays the electrostatic potential with the connected electrostatic sensor (IZD10), and is capable of switch output, analog output, or output of current
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Electrostatic Sensor Monitor IZE11
    Manual
    Series View search result
    IZE11View search result
  • Electrostatic Sensor Monitor IZE11
    DoC/IM
    Series View search result
    IZE11View search result
SeriesRated measurement rangeMinimum unit settingOutput
IZE11-0.4 kV to +0.4 kV
-20 kV to +20 kV
0.001 kV(at ±0.4 kV)
0.1 kV(at ±20 kV)
Switch output x 2 + Analog output
(1 to 5 V, 4 to 20 mA)

Flow Sensor PFMV5/PFGV301

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
    ・For suction verification of very small workpieces
    ・Repeatability: ± 2% F.S.
    ・Response speed: 5 ms or less, Withstand pressure: 500 kPa
    ・Grease-free, RoHS compliant
    ・Only 1 voltage monitor is required to cover the complete range.
    ・Related equipment: Suction filter ZFC050 series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Flow Sensor PFMV5/PFGV301
    Manual
    Series View search result
    PFMVView search result
  • Flow Sensor PFMV5/PFGV301
    DoC/IM
    Series View search result
    PFMVView search result
SeriesRated flow range (L/min)
PFMV0.0 to 0.1
0 to 0.5
0 to 1
0 to 3
-0.5 to 0.5
-1 to 1
-3 to 3

3-Screen Display Sensor Monitor PSE300AC

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
    ・It is possible to change the settings while checking the measured value.
    ・Visualization of settings
    ・NPN/PNP switch function
    ・Input range selection (for pressure/flow rate)
    ・Simple 3-step setting
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Screen Display Sensor Monitor PSE300AC
    Manual
    Series View search result
    PSE300ACView search result
  • 3-Screen Display Sensor Monitor PSE300AC
    DoC/IM
    Series View search result
    PSE300ACView search result
SeriesSet pressure rangeApplicable pressure sensors
PSE300AC−0.2 to 2.1 kPa
10 to −105 kPa
−105 to 105 kPa
−10 to 105 kPa
−50 to 525 kPa
−0.105 to 1.05 MPa
−0.105 to 2.1 MPa
−0.1 to 5.25 MPa
−0.1 to 10.5 MPa
PSE550
PSE531/PSE541/PSE561
PSE533/PSE543/PSE563/PSE573
PSE532
PSE564/PSE574
PSE530/PSE540/PSE560/PSE570
PSE575
PSE576
PSE577

Compact Pressure Switch ZSE2/ISE2

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
    ・Can be integrated with a ZX or ZR ejector system
    ・Comes equipped with a suction filter as standard

    ∗ The ZSE2-0X series was discontinued in May 2024.
     Please select the ZSE10 series.
SeriesTypeSet pressure range
ZSE2Vacuum pressure0 to -101 kPa
ISE2LPositive pressure0 to 100 kPa
ISE2Positive pressure0 to 1 MPa

Check Valve AK

Flow Control Equipment » Related Equipment
Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort sizeApplicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line typeAK2000/AK4000
AK6000
1/8 to 1--
Straight typeAKH-φ4 to φ12φ5/32'' to φ1/2''
Male connector typeAKHM5 to 1/2φ4 to φ12φ5/32'' to φ1/2''
Bushing typeAKB1/8 to 1/2--
Made to Order
for air/water
・Body materials: Brass, Stainless steel・Rubber materials: NBR, FKM, CR・High temperature, low temperature・Low cracking1/8 to 1/2--

Flame Resistant (Equivalent to UL-94 Standard V-0)
Speed Controller with One-touch Fittings/In-line Type AS-X900

Flow Control Equipment » Speed Controllers Special Environments
    ・Uses flame-resistant resin (Equivalent to UL-94 Standard V-0)
     Applicable tubing O.D.: ø6, ø8, ø10
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
In-line typeAS2052F-06-X900 to
AS3002F-10-X900
φ6 to φ10

Speed Controller with Indicator/In-line Type AS-FS

Flow Control Equipment » Speed Controllers for General Purposes
    ・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
     Flow rate can be controlled numerically with the indicator window.
     4 indicator window directions are available.
    ・Larger push-lock type knob
    ・Improved reproducibility of flow rate
    ・Electroless nickel plated type is standard.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line typeAS1002FS to AS4002FS-φ3.2 to φ12φ1/8'' to φ1/2''

Go Top