WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 317 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Electric Actuator/Low Profile Slider Type LEM

Electric Actuators/Cylinders » Slider Type
    ・Low-profile, Low center of gravity Table height: 28 mm
     (In the case of LEMC/H/HT, size 25)
    ・Can be combined with various guides
    ・High maintainability
    ・Motor mounting position: Select from above or below, right or left
    ・Solid state auto switches can be mounted for limit confirmation and intermediate signal confirmation.
    ・Selectable controllability (Controller)
     Complete control like an air cylinder (Allows for a 12 point intermediate stop)
     Easy position setting by value input
Guide typeModelStroke
(mm)
Work load
(kg)
Speed
(mm/s)
Equivalent lead
(mm)
BasicLEMB50 to 20006,11Max. 100048
Cam follower guideLEMC50 to 200010,20Max. 100048
Linear guide (Single axis)LEMH50 to 150010,20Max. 200048
Linear guide (Double axis)LEMHT100 to 150010,20Max. 200048

Measures Against Dust: Made to Order -XC4, XC35

Air Cylinders » Environment Resistant Cylinders
    ・Cylinders with a heavy duty scraper on the wiper ring are suitable for use in extremely dusty environments and those where they will be exposed to earth or sand, such as in die-casted equipment, construction machinery, and industrial vehicles.
  • Measures Against Dust: Made to Order -XC4, XC35
    Symbol Specifications Download
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
ModelDescription
-XC4With heavy duty scraper
-XC35With coil scraper

Compact Cylinder JCQ/JCDQ

Air Cylinders » Compact Air Cylinders
    ・Compact: Overall length shortened by 6.5 mm, Width shortened by 6 mm, Height shortened by 4 mm
    ・Weight: Max. 46% lighter (382 g → 204 g) (Flange mounting)
    ・Volume: Max. 40% reduction
    ・With auto switch (JCDQ series: JCDQ)
    ・An axial foot type and a flange type have been added. (ø32 to ø100)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardJCQDouble acting, Single rod12,16,20,25,32,40,50,63,80,100

Energy Saving Type 2 Port Solenoid Valve (2 Way Valve) VXE

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves
SeriesValve typePort sizeOrifice diameter (mmø)
VXE2N.C.1/8 to 1/22 to 10
VXED2N.C.1/4 to 1
32A to 50A
10 to 50
VXEZ2N.C.1/4 to 110 to 25

Digital Flow Switch for Air PF2A

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
    ・An integrated type and a separate monitor type are available.
    ・Switch output, Accumulated pulse output, Analog output
    ・Capable of switching back and forth between cumulative and instantaneous flow
    ・IP65
    ・4-channel flow monitor
     4 different flow ranges can be connected to 1 controller.

    ∗ The PF2A7□H series has been remodeled in January 2018.
     Please select the PF3A7□H series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Digital Flow Switch for Air PF2A
    Manual
    Series View search result
    PF2AView search result
  • Digital Flow Switch for Air PF2A
    DoC/IM
    Series View search result
    PF2AView search result
SeriesRated flow range (L/min)
PF2A1 to 10
5 to 50
10 to 100
20 to 200
50 to 500

3-Color Display Digital Gap Checker ISA3

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
    ・Made-to-order options have been added. [New]
     ・A type compatible with control units
      without a 2-port solenoid valve
     ・A cable in-line entry type
    ・Check at a glance to see if a workpiece is placed or not.
    ・The clearance distance between the detection surface and the workpiece can be found intuitively.
    ・Simple setting: Change the settings while checking the displayed value.
    ・Energy saving: Air consumption reduced by 60%
    ・Improved drainage resistance: 10 times or more
SeriesRated distance rangePiping specifications: Supply sidePiping specifications: Detection side
ISA3-F0.01 to 0.03 mmRc, G 1/8φ4, φ6 One-touch fitting, G 1/8
ISA3-G0.02 to 0.15 mmRc, G 1/8φ4, φ6 One-touch fitting, G 1/8
ISA3-H0.05 to 0.30 mmRc, G 1/8φ4, φ6 One-touch fitting, G 1/8

Metal Speed Controller with One-touch Fitting ASB

Flow Control Equipment » Speed Controllers for General Purposes
Flow Control Equipment » Speed Controllers Special Environments
    ・Improved environmental resistance with the all metal exterior
    ・For use in environments with welding spatter, dust, ultraviolet, etc.
    ・Improved installability
     More space beneath the tube. Easier installation/removal of the tube
    ・Lightweight: Approx. 28% reduction (* 54 g → 39 g)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Metal Speed Controller with One-touch Fitting ASB
    Manual
    Type Series View search result
    All metal exterior elbow typeASBView search result
TypeSeriesPort size
in the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
All metal exterior elbow typeASBM5×0.8
10-32UNF
R,G,NPT 1/8 to 1/2
φ4 to φ12φ5/32'' to φ1/2''

Regulator with Backflow Function AW□K-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Filter Regulators
    ・Integrated filter and regulator units save space and require less piping.
    ・The regulator with backflow function incorporates a mechanism that
     exhausts the air pressure in the outlet side quickly.
    ・Easy to handle
     Easy to hold when unlocked
    ・Better visibility & environmental resistance
     2-layer construction: The bowl is covered with a transparent bowl guard!
     Better visibility: 360°
    ・Interchangeability is maintained.
     The brackets and set nuts are the same for both existing and new
     products.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Regulator with Backflow Function AW□K-D
    Manual
    Series View search result
    AW20K to 60K-DView search result
SeriesPort sizeSet pressure (MPa)Filtration (μm)
AW20K to 60K-D1/8,1/4,3/8,1/2,3/4,10.05 to 0.85
0.02 to 0.2
5

Magnet Gripper for Collaborative Robots MHM-X7400A-TM
for the OMRON Corporation and TECHMAN ROBOT Inc. TM Series 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Magnet Grippers
    ・Plug and Play configuration for immediate use
    ・TMComponent: Easy programming
    ・Attracts and holds heavy objects with a magnet
    ・Supports workpieces with holes and uneven surfaces
    ・Compact with high holding force
     Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
    ・Continues to hold workpieces even when the air is shut off
    ・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
    ・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
  • Magnet Gripper for Collaborative Robots MHM-X7400A-TM
    for the OMRON Corporation and TECHMAN ROBOT Inc. TM Series 
    Manual
    Series View search result
    MHM-X7400A-TMView search result
SeriesMax. holding force N
(Workpiece thickness mm)
MHM-X7400A-TM160(2)
200(6)

Go Top