WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 317 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Elbow Type (Metal Body) AS

Flow Control Equipment » Speed Controllers Special Environments
    ・Uses flame resistant resin as standard. (Equivalent to UL-94 Standard V-0)
    ・Available with a restrictor (Made to order: -X214, -X21)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow type (Metal body)AS12□1 to 42□1FM5 to 1/2φ4 to φ12-
All metal exterior elbow typeAS12□1 to 42□1FM5 to 1/2φ4 to φ12-

Polyurethane Coil Tubing TCU

Fittings and Tubing » Tubing
    ・Flexible
    ・Max. operating pressure: 0.8 MPa (at 20℃)
    ・For moving applications

    ∗ Colors other than black are available as made-to-order specifications.
SeriesTubing O.D.ColorNumber of coresFluid
TCUφ4,φ6,φ8Black1,2,3Air

Magnet Gripper for Collaborative Robots MHM-X7400A
for Universal Robots 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Magnet Grippers
    ・Plug and Play configuration for immediate use
    ・URCap: Easy programming
    ・Attracts and holds heavy objects with a magnet
    ・Supports workpieces with holes and uneven surfaces
    ・Compact with high holding force
     Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
    ・Continues to hold workpieces even when the air is shut off
    ・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
    ・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
  • Magnet Gripper for Collaborative Robots MHM-X7400A
    for Universal Robots 
    Manual
    Series View search result
    MHM-X7400AView search result
SeriesMax. holding force N
(Workpiece thickness mm)
MHM-X7400A160(2)
200(6)

Wedge Cam Operation Slide Guide Air Gripper MHK2

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Wedge shaped cam driving mechanism
    ・High rigidity with a slide type guide
    ・A dustproof, drip proof, external force resistant, and environmental resistant type that can be used for a variety of applications
    ・To suit the environment, a selection of dust cover materials (chloroprene rubber, fluororubber, silicone rubber) and stainless steel (SUS304) fingers are available.
    ・Long stroke option is selectable.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Wedge Cam Operation Slide Guide Air Gripper MHK2
    Manual
    Series View search result
    MHK2View search result
    MHKL2View search result
SeriesCylinder bore size (mm)
MHK212,16,20,25
MHKL212,16,20,25

Air Slide Table MXJ

Air Cylinders » Table Cylinders
    ・Compact, Lightweight
     Height: 18 mm, Width: 34 mm, Weight: 267 g (MXJ, ø12, 30 mm stroke)
    ・High Precision
     High-precision linear guide mounted
     Traveling parallelism: 0.005 mm, Mounting parallelism: 0.03 mm
    ・Auto switch and adjuster can be mounted on the same side.
    ・Short pitch mounting is possible.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardMXJDouble acting12,16

Air Cylinder/Short Type CM3/CDM3

Air Cylinders » Standard Air Cylinders (Round Type)
    ・Up to 66 mm shorter, up to 21% lighter
     (Compared with the CM2 series)
    ・Female rod end is available as standard.
    ・With auto switch (CDM3 series: CDM3)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardCM3Double acting, Single rod20,25,32,40

5-Port Solenoid Valve/Plug-in Type S0700

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・A variety of common wiring methods are available.
    ・Slim, compact plug-in manifold: Required installation space reduced by
     45%*, Height reduced by 20 mm*
    * Compared with plug-in manifold stacking base
    ・4-position, dual 3-port valve
    ・Manifold type no.: SS0751, SS0750

    *The EX250/500 series is to be discontinued. When designing new
     equipment and facilities, consider using another series (EX260/EX600)
     instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 5-Port Solenoid Valve/Plug-in Type S0700
    DoC/IM
    Series View search result
    S0700View search result
  • 5-Port Solenoid Valve/Plug-in Type S0700
    Manifold
    Series View search result
    S0700View search result
SeriesFlow rate characteristics
1→4/2(P→A/B)
C[dm3/(s・bar)]
Flow rate characteristics
1→4/2(P→A/B)
b
Flow rate characteristics
1→4/2(P→A/B)
Cv
Applicable
cylinder size
Power
consumption
(W)
S07000.390.390.11φ250.35

Modular Connection Type Membrane Air Dryer IDG-D

Air Preparation Equipment » Air Dryers
    ・Compatible with various ISO water quality classes
    ・Modular connection is possible.
    ・Non-fluorocarbon
    ・Power supply not required
    ・No vibration or heat discharge
    ・Contributes to energy saving
     Pressure drop: Reduced by up to 61%
     Outlet air flow rate: Max. 25% increase
     Purge ratio: Approx. 14%
SeriesStandard inlet conditionsOutlet air flow rate
L/min (ANR)
Pressure dew
point (℃)
Water quality
class
Applicable
AC size
Port size
IDG20-D25℃, 0.7 MPa10034AC20Rc, NPT, G
1/8, 1/4
IDG30-D25℃,0.7 MPa25034AC30Rc, NPT, G
1/4, 3/8
IDG40-D25℃,0.7 MPa50034AC40Rc, NPT, G
3/8, 1/2

3 Port Solenoid Valve 10-S070

Clean Series/Low-Particle Generation » Directional Control Valves
SeriesFlow rate characteristics
C[dm3/(s·bar)]
Flow rate characteristics
b
Flow rate characteristics
Cv
Power consumption
(W)
Max. operating pressure:
MPa
10-S0700.0420.270.0110.50.5
10-S0700.0600.280.0160.50.3
10-S0700.0420.270.0110.350.3
10-S0700.0600.280.0160.350.1
10-S0700.0210.270.0060.1
(With power saving circuit)
0.3
10-S0700.0420.280.0110.1
(With power saving circuit)
0.1

Go Top