WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 317 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Digital Pressure Switch (Built-in Regulator Type) ISE35

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
    ・Modular type mountable
    ・ARM10/11 series mountable
    ・Selectable pressure unit
    ・With anti-chattering function
    ・Power-saving mode
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Digital Pressure Switch (Built-in Regulator Type) ISE35
    Manual
    Series Type View search result
    ISE35Positive pressureView search result
  • Digital Pressure Switch (Built-in Regulator Type) ISE35
    DoC/IM
    Series Type View search result
    ISE35Positive pressureView search result
SeriesTypeRated pressure range
ISE35Positive pressure-0.1 to 1 MPa

In-line Panel Mount Type AS

Flow Control Equipment » Speed Controllers for General Purposes
    ・Panel mount thickness: 35 mm at the maximum
    ・Available with a restrictor (Made to order: -X214, -X21)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesApplicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Panel mount typeAS□□□1F-3φ3.2 to φ12φ1/8'' to φ1/2''
Centralized piping typeAS-DPP00092/00093φ4,φ6-

Moisture Control Tube IDK

Air Preparation Equipment » Air Dryers
Fittings and Tubing » Tubing(Fluoropolymer/Clean)
    ・Prevents condensation in piping for small cylinders/air grippers
    ・Diffuses water vapor in the piping to the outside
    ・All you have to do is install the moisture control tube.
     Additional power supplies and works are not necessary.
SeriesO.D./I.D. (mm)Effective length (mm)Applicable fittings
IDK02
Linear shape
2/1.2100
200
KQ2
IDK04
Linear shape
4/2.5100
200
KQ2
IDK06
Linear shape
6/4100
200
KQ2
IDK04-100-C1
Coil shape
4/2.5100KQ2

Magnet Gripper for Collaborative Robots MHM-X7400A-DTP/HC10DT/HC10
for the YASKAWA Electric Corporation MOTOMAN-HC 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Magnet Grippers
    ・Attracts and holds heavy objects with a magnet
    ・Supports workpieces with holes and uneven surfaces
    ・Compact with high holding force
     Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
    ・Continues to hold workpieces even when the air is shut off
    ・Operate by simply connecting 1 air supply tube and an electrical wiring connector.
    ・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
  • Magnet Gripper for Collaborative Robots MHM-X7400A-DTP/HC10DT/HC10
    for the YASKAWA Electric Corporation MOTOMAN-HC 
    Manual
    Series View search result
    MHM-X7400A-DTP
    MHM-X7400A-HC10
    MHM-X7400A-HC10DT
    View search result
SeriesMax. holding force N
(Workpiece thickness mm)
MHM-X7400A-DTP
MHM-X7400A-HC10
MHM-X7400A-HC10DT
160(2)
200(6)

Micro Clamp Cylinder CKZM16-X2800/X2900

Air Cylinders » Clamp Cylinders
    ・Compact: Width 20 mm, Lightweight: 250 g
    ・Maximum clamping force: 200 N, Maximum holding force: 300 N
    ・Flat clamping characteristics
     Outputs constant clamping force for workpiece thicknesses up to 3.5 mm
    ・Reduction of design/assembly labor by unitization
     Arm assembly and mounting assembly have been added to the clamp cylinder.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionArm opening angleBore size (mm)
Base typeCKZM16-X2800Double acting68º16
Tandem typeCKZM16-X2900Double acting68º16

Direct Operated Precision Regulator ARP

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Setting sensitivity: Within 0.2% F.S.
    ・Energy saving: Reduces air consumption by 80% (SMC comparison)
    ・Repeatability: Within ±1% F.S. (or within ±3 kPa)
    ・With backflow function (ARP20K/30K/40K)
     Can be mounted between a solenoid valve and a cylinder
SeriesPort sizeSet pressure range
ARP20(K)1/8, 1/40.005 to 0.4MPa
0.005 to 0.2MPa
0.008 to 0.6MPa
ARP30(K)1/4, 3/80.005 to 0.4MPa
0.005 to 0.2MPa
0.008 to 0.6MPa
ARP40(K)1/4, 3/8, 1/20.005 to 0.4MPa
0.005 to 0.2MPa
0.008 to 0.6MPa

Power Clamp Cylinder/Compact Type 
CKZT-X2797, X3064/X2798□, X3174□/-X3232□, -X3229□

Air Cylinders » Clamp Cylinders
    ・Lightweight Weight : 580 g (ø25, Rubber cover)
    ・Compact Width : 34 mm, Height : 192.4 mm (ø25, Arm opening angle: 90°, Rubber cover)
    ・Clamping force : 1100 N (ø32, Arm length : 50 mm, 0.5 MPa pressure)
    ・Force amplification with a toggle mechanism and lock function
    ・Spatter-proof construction
    ・Equipped with a proximity switch that can be used in welding magnetic fields
    ・A model with a manually operated handle (lock specification) is available.
    ・Selectable rubber or metal cover
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleSwitchBore size (mm)
CKZT-X2797 (Rubber cover)
CKZT-X3064 (Metal cover)
Base type
90º,105ºSENSTRONIC25, 32
CKZT-X2798□ (Rubber cover)
CKZT-X3174 (Metal cover)
With manually operated handle
90º,105ºSENSTRONIC25, 32

Air Cylinder CG1/CDG1

Air Cylinders » Standard Air Cylinders (Round Type)
    ・Female rod end is available as standard.
    ・Easy fine adjustment of auto switch position
    ・No trunnion mounting female thread has been added to the basic type.
    ・Part numbers with a rod end bracket and/or pivot bracket are available.
     (It is not necessary to order a bracket for the applicable cylinder
     separately.)
    ・With auto switch (CDG1-Z series: CDG1, CDG1W, CDG1K, CDG1KW, CDG1R,
     CDG1KR, CDBG1)

    ∗ CG1-Z Series is to be discontinued at the end of November 2025.
     Please select CG1-Z1 Series instead. ▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder CG1/CDG1
    Manual
    Type Series Action Bore size (mm) View search result
    StandardCG1-ZDouble acting, Single rod20,25,32,40,50,63,80,100View search result
    StandardCG1-ZSingle acting (Spring return/extend)20,25,32,40View search result
    StandardCG1W-ZDouble acting, Double rod20,25,32,40,50,63,80,100View search result
    Non-rotating rodCG1K-ZDouble acting, Single rod20,25,32,40,50,63View search result
    Non-rotating rodCG1KW-ZDouble acting, Double rod20,25,32,40,50,63View search result
    Direct mountCG1R-ZDouble acting, Single rod20,25,32,40,50,63View search result
    Direct mount,
    Non-rotating rod
    CG1KR-ZDouble acting, Single rod20,25,32,40,50,63View search result
    With end lockCBG1Double acting, Single rod20,25,32,40,50,63,80,100View search result
  • Air Cylinder CG1/CDG1
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
  • Air Cylinder CG1/CDG1
    Symbol Specifications Download
    -XB6 Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF
    -XB7 Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF
    -XB9 Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF
    -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF
    -XC4 Made to Order Common Specifications With heavy duty scraper PDF
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
    -XC8 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable extension type PDF
    -XC9 Made to Order Common Specifications Adjustable stroke cylinder/Adjustable retraction type PDF
    -XC10 Made to Order Common Specifications Dual stroke cylinder/Double rod type PDF
    -XC11 Made to Order Common Specifications Dual stroke cylinder/Single rod type PDF
    -XC12 Made to Order Common Specifications Tandem cylinder PDF
    -XC13 Made to Order Common Specifications Auto switch rail mounting type PDF
    -XC20 Made to Order Common Specifications Head cover axial port PDF
    -XC22 Made to Order Common Specifications Fluororubber seals PDF
    -XC27 Made to Order Common Specifications Double clevis and double knuckle joint pins made of stainless steel PDF
    -XC29 Made to Order Common Specifications Double knuckle joint with spring pin PDF
    -XC35 Made to Order Common Specifications With coil scraper PDF
    -XC36 Made to Order Common Specifications With boss in rod side PDF
    -XC37 Made to Order Common Specifications Larger throttle diameter of connection port PDF
    -XC42 Made to Order Common Specifications Built-in shock absorber in head cover side PDF
    -XC85 Made to Order Common Specifications Grease for food processing equipment PDF
TypeSeriesActionBore size (mm)
StandardCG1-ZDouble acting, Single rod20,25,32,40,50,63,80,100
StandardCG1-ZSingle acting (Spring return/extend)20,25,32,40
StandardCG1W-ZDouble acting, Double rod20,25,32,40,50,63,80,100
Non-rotating rodCG1K-ZDouble acting, Single rod20,25,32,40,50,63
Non-rotating rodCG1KW-ZDouble acting, Double rod20,25,32,40,50,63
Direct mountCG1R-ZDouble acting, Single rod20,25,32,40,50,63
Direct mount,
Non-rotating rod
CG1KR-ZDouble acting, Single rod20,25,32,40,50,63
With end lockCBG1Double acting, Single rod20,25,32,40,50,63,80,100

5-Port Solenoid Valve SV1000/2000/3000/4000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・It is possible to easily add stations to the manifold valve or change specifications.
    ・One side solenoid
    ・4-position, dual 3-port specifications are available.
    ・Manifold type no.: SS5V1, SS5V2, SS5V3, SS5V4
    ・Supports Interface regulators

    *The EX250/500 series is to be discontinued. When designing new
     equipment and facilities, consider using another series (EX260/EX600)
     instead.
SeriesFlow rate characteristics
4/2→5/3(A/B→E)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→E)
b
Flow rate characteristics
4/2→5/3(A/B→E)
Cv
Applicable
cylinder size
Power
consumption
(W)
SV10001.10.350.28φ400.6
SV20002.40.180.48φ630.6
SV30004.30.210.93φ800.6
SV40007.00.181.6φ1000.6

Pulse Valve (Valve for Dust Collector) JSXF/JSXFA

Process Valves » 2/3 Port Solenoid Valves/Air Operated Valves

    ・Life: 10 million cycles or more/10 times or more
    ・High peak pressure and low air consumption
     Peak pressure: 15% increase
     Air consumption: 35% reduction
    ・Fluid temperature: −40 to 60℃
    ・Easier maintenance
    ・Immersion type
    ・No need to weld the tank piping
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pulse Valve (Valve for Dust Collector) JSXF/JSXFA
    Manual
    Series View search result
    JSXF
    Solenoid valve
    JSXF-P
    Solenoid valve
    SMARTVENT type
    View search result
    JSXFA
    Air operated
SeriesValve typePort sizePipingOrifice diameter (mmø)
JSXF
Solenoid valve
N.C.3/4(20A)
1(25A)
1 1/2(40A)
2(50A)
Compression fitting type
Direct piping type
(Rc, NPT, G)
Immersion type
32, 40, 45, 50, 55
(ø55 is only available for the immersion type.)
JSXF-P
Solenoid valve
SMARTVENT type
N.C.3/4(20A)
1(25A)
1 1/2(40A)
2(50A)
Compression fitting type
Direct piping type
(Rc, NPT, G)
Immersion type
32, 40, 45, 50, 55
(ø55 is only available for the immersion type.)
JSXFA
Air operated
N.C.3/4(20A)
1(25A)
1 1/2(40A)
2(50A)
Compression fitting type
Direct piping type
(Rc, NPT, G)
Immersion type
32, 40, 45, 50, 55
(ø55 is only available for the immersion type.)

Go Top