There were 317 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
3-Screen Display Multi-channel Digital Sensor Monitor
10-PSE200A
Clean Series/Low-Particle Generation » Switches/Sensors
Clean Series
・Up to 4 pressure sensors can be connected!
Centralized Control Saves Installation Space.
A Single Monitor Various Applications
・It is possible to change the settings while checking the measured value.
・IO-Link
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Pressure Switch Series Variations/Application Example
Glossary of Terms/Technical Information Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example
Glossary of Terms/Technical Information Green Procurement (RoHS)
Series | Set pressure range | Applicable Pressure Sensors |
---|---|---|
10-PSE200A | −0.2 to 2.1kPa 10 to −105kPa −105 to 105kPa −10 to 105kPa −50 to 525kPa −0.105 to 1.05MPa | 10-PSE550 10-PSE531/PSE541/PSE561 10-PSE533/PSE543/PSE563 10-PSE532 10-PSE564 10-PSE530/PSE540/PSE560 |
Thermo-chiller/Standard Type HRS200
Industrial Device Communication Equipment/Wireless System » Other: RS485 Compatible ProductsIndustrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Temperature Adjustment Line » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type
Equipment for the Semiconductor Industries (Temperature Adjustment Line) » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type

-
・3-phase 380 to 415 VAC (50 Hz), 3-phase 460 to 480 VAC (60 Hz)
・No heater is required, as the circulating fluid is heated using only the heat exhausted by the refrigerating circuit.
・Outdoor installation: IPX4
・Compact, Space saving
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS200 | 5 to 35℃ | 20.5 kW | ±1.0℃ | Air-cooled refrigeration | Tap water Deionized water Ethylene glycol aqueous solution (15%) |
Normal Close High Vacuum Solenoid Valve XSA
Process Valves » Compact 2/3 Port Solenoid Valves/Air Operated ValvesHigh Vacuum Equipment » High Vacuum Valves
Equipment for the Semiconductor Industries » Exhaust Line
Equipment for the Semiconductor Industries » N2 Gas/Air Supply Line
-
・Minimum operating pressure: 1 × 10-6 Pa (abs)
・Leakage: Internal 1.3 × 10-9 Pa·m3/s, External 1.3 × 10-11 Pa·m3/s
・2 types of fittings and female threads are available.
・Power consumption: Max. 25% reduction
・Weight: Max. 18% lighter (0.5 kg → 0.41 kg)
Safety Instructions System Configuration/Role of Each Line and Component Series Variations Glossary Auto Switches Common Specifications Green Procurement (RoHS)
Series | Valve type | Fluid | Piping | Port size |
---|---|---|---|---|
XSA | Normally closed | Air Inert gas | Face seal fitting Compression fitting | 1/4, 3/8 |
XSA | Normally closed | Air Inert gas | Rc, NPT female thread | 1/8, 1/4, 3/8 |
Quick Exhaust Valve AQ
Flow Control Equipment » Related Equipment
Type | Series | Port size | Applicable tubing O.D. |
---|---|---|---|
Lip | AQ1500/AQ1510 | M5,1/8 | - |
Diaphragm | AQ2000 to AQ5000 | 1/8 to 3/4 | - |
Built-in One-touch fittings | AQ240F/AQ340F | - | φ4 to φ6,φ1/4'' |
Vacuum Gripper for Collaborative Robots ZXP7□12-X1□/ZXP7□11-X1□
for YASKAWA Electric Corporation collaborative robot MOTOMAN-HC10DT
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative RobotsAir Gripper for Collaborative Robots » Vacuum Grippers
-
・Can be operated simply by connecting 1 compressed air supply tube and the built-in cable for electric wiring
・Integrated vacuum ejector, air supply/release valve, pressure switch, and cups
・As the air piping and electric wiring built into the robot are used, no external wiring or piping is required.
No interference with workpieces or workers
・Features a rounded appearance without corners
・A wide variety of cup variations are available to support a wide range of workpieces.
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Cup form | Cup diameter | Suction flow rate [L/min(ANR)] | Air consumption [L/min(ANR)] |
---|---|---|---|---|
ZXP7□12-X1□ ZXP7□11-X1□ | Flat Flat with rib Bellows Thin flat Multistage bellows 2.5-stage bellows 5.5-stage bellows | φ8 to φ32 | 17 | 57 |
Compact Vacuum Unit (Vacuum Generators) ZB
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump SystemsIO-Link Devices » Vacuum Manifold

-
・Compatible with ejector systems and vacuum pump systems
・Quick response: Response time of the valve 5 ms, vacuum response time
28 ms
・Energy saving: Air consumption reduced by 17%, Vacuum pressure
reached increased by 21%
・Compact/Lightweight: 46 g
・With vacuum pressure switch
Can copy to up to 10 switches simultaneously
・IO-Link compatible
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Ejector series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) | Vacuum pump system series |
---|---|---|---|---|---|
ZB03 | 0.3 | 2 | 3.5 | 2 to 8 | ZB00 |
ZB04 | 0.4 | 3.5 | 6.5 | 2 to 10 | ZB00 |
ZB05 | 0.5 | 4.5 | 10 | 2 to 13 | ZB00 |
ZB06 | 0.6 | 7 | 18 | 2 to 20 | ZB00 |
Step Motor Driver (Pulse Input Type) LECPA
Electric Actuators/Cylinders » Controllers/Drivers
-
・A driver that uses pulse signals to allow positioning at any position
The actuator can be controlled from the customers' positioning unit.
・Return-to-origin command signal
・With force limit function (Pushing force/Gripping force operations are available.)
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Wiring Method
Green Procurement (RoHS)
Type | Series | Compatible motor | Power supply voltage | Parallel I/O Input | Parallel I/O Output | Number of step data |
---|---|---|---|---|---|---|
Pulse input type | LECPA | Step motor (Servo/24 VDC) | 24 VDC ±10% | 5 (Photo-coupler isolation) | 9 (Photo-coupler isolation) | ― |
Step Motor Controller JXCE1/91/P1/D1/L□/M1
Electric Actuators/Cylinders » Controllers/DriversIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
-
・EtherCAT, EtherNet/IP™, PROFINET, DeviceNet®,
IO-Link, and CC-Link compatible
・Two types of operation command:
Step no. defined operation, Numerical data defined operation
・Transition wiring of communication cables
・Numerical monitoring available
・IO-Link communication can be performed.
・Controller with STO sub-function/JXC□F
Safety Instructions Electric Actuators/Precautions Features Series Variations
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Series | Compatible motor | Power supply voltage | Fieldbus |
---|---|---|---|
JXCE1 (Standard) JXCEF (With subfunction) | Step motor (Servo/24 VDC) | 24 VDC ±10% | EtherCAT™ |
JXC91 (Standard) JXC9F (With subfunction) | Step motor (Servo/24 VDC) | 24 VDC ±10% | EtherNet/IP™ |
JXCP1 (Standard) JXCPF (With subfunction) | Step motor (Servo/24 VDC) | 24 VDC ±10% | PROFINET |
JXCD1 (Standard) | Step motor (Servo/24 VDC) | 24 VDC ±10% | DeviceNet™ |
JXCL1 (Standard) JXCLF (With subfunction) | Step motor (Servo/24 VDC) | 24 VDC ±10% | IO-Link |
JXCM1 (Standard) | Step motor (Servo/24 VDC) | 24 VDC ±10% | CC-Link |
Electric Actuator/Guide Rod Type, In-line Motor Type LEYG□D
Electric Actuators/Cylinders » Rod Type/Guide Rod Type
-
Series LEYG Step Motor (Servo/24 VDC) Servo Motor (24 VDC)
・Compact integration of guide rods
Achieves lateral load resistance and high non-rotating accuracy.
・Lateral end load: 5 times more (compared with rod type, size 25 and 100 stroke)
・Compatible with sliding bearing and ball bushing bearing.
Compatible with moment load and stopper (sliding bearing).
・Speed control/Positioning: Max. 64 points
・Positioning and pushing control can be selected.
Possible to hold the actuator when pushing the rod to a workpiece, etc.
・Positioning repeatability: ±0.02 mm or less
Series LEY AC Servo Motor
・High output motor (100/200 W)
・Improved high speed transfer ability
・High acceleration/deceleration compatible (5,000mm/s2)
・Pulse input type
・With internal absolute encoder
・Motorless specification is available. Click here for details
・Compatible drivers: Click here for LECSS-T,LECY□
Safety Instructions Electric Actuators/Precautions Features Series Variations
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List
Spec. | Model | Stroke (mm) | Pushing force [N] | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEYG16D | 30 to 200 | Max. 141 | Max. 500 | 2.5,5,10 |
Step motor (Servo/24 VDC) | LEYG25D | 30 to 200 | Max. 452 | Max. 500 | 3,6,12 |
Step motor (Servo/24 VDC) | LEYG32D | 30 to 200 | Max. 707 | Max. 500 | 4,8,16 |
Step motor (Servo/24 VDC) | LEYG40D | 30 to 200 | Max. 1058 | Max. 300 | 4,8,16 |
Servo motor (24 VDC) | LEYG16DA | 30 to 200 | Max. 111 | Max. 500 | 2.5,5,10 |
Servo motor (24 VDC) | LEYG25DA | 30 to 300 | Max. 130 | Max. 500 | 3,6,12 |
AC servo motor | LEYG25DS | 30 to 300 | Max. 485 | Max. 900 | 3,6,12 |
AC servo motor | LEYG32DS | 30 to 300 | Max. 736 | Max. 1000 | 4,8,16 |
Rotary Gripper MRHQ
Rotary Actuators/Air Grippers » Angular Type Air Grippers
-
・The gripper function and the rotation function have been integrated in a compact package.
・It is possible to grip and reverse workpieces in conveyor lines with a single unit.
・Rotation range and angle are adjustable.
Safety Instructions Rotary Actuators/Precautions Air Grippers/Precautions
Auto Switches/Precautions Air Grippers Series Variations/Model Selection Green Procurement (RoHS)
Auto Switches/Precautions Air Grippers Series Variations/Model Selection Green Procurement (RoHS)
Type | Series | Cylinder bore size (mm) |
---|---|---|
Standard | MRHQ | 10,16,20,25 |
With dust cover | MRHQ-X11□ | 10,16,20,25 |