WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 317 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Environmentally Resistant 3-Finger Air Gripper MHS3-X6708□

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・Applicable for environments with water droplets and dust
     Durability: 10 times or more (Compared with the standard model
     in environments with water splashing)
    ・A variety of scrapers and Lube-retainers for various applications (environments)
     are available.
    ・Improved attachment position reproducibility
    ・Solid state auto switches are mountable.
     Applicable auto switch: D-M9m
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesCylinder bore size (mm)
Environmentally resistantMHS3-X6708□32,63

Power Clamp Cylinder CKZT40

Air Cylinders » Clamp Cylinders
    ・Lightweight, Compact
     Weight: 1.6 kg
     Width: 54 mm, Height: 265.9 mm
    ・High clamping force
     Clamping force: 1200 N (Arm length: 100 mm, 0.5 MPa pressure)
    ・Force amplification with a toggle mechanism and lock function
    ・Spatter-proof construction
    ・Equipped with a proximity switch that can be used in welding magnetic fields
    ・A model with a manually operated handle (lock specification) is available.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesArm opening angleSwitchBore size (mm)
CKZT30º, 45º, 60º, 75º, 90º
105º, 120º, 135º
TURCK/P&F40

Air Cylinder/Short Type CG3/CDG3

Air Cylinders » Standard Air Cylinders (Round Type)
    ・Up to 51 mm shorter, up to 24% lighter (Compared with the CG1 series)
    ・Female rod end is available as standard.
    ・With auto switch (CDG3 series: CDG3)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Air Cylinder/Short Type CG3/CDG3
    Symbol Specifications Download
    -XA0 to XA30 Simple Specials Change of rod end shape PDF
TypeSeriesActionBore size (mm)
StandardCG3Double acting, Single rod20,25,32,40,50,63,80,100

4/5-Port Solenoid Valve SYJ3000/5000/7000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・The combined mounting of a 3-port valve and a 5-port valve is possible.
    ・Power consumption: 0.1 W (With power saving circuit)
    ・Manifold type no.: SS5YJ3, SS5YJ5, SS5YJ7
    ・Supports Interface regulators

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
Power
consumption
(W)
SYJ30000.460.350.12φ250.35(Standard)
0.1(With power saving circuit)
SYJ50000.830.320.21φ400.35(Standard)
0.1(With power saving circuit)
SYJ70002.90.350.74φ500.35(Standard)
0.1(With power saving circuit)

Power Clamp Cylinder CKZ5T

Air Cylinders » Clamp Cylinders
    ・Bore sizes ø40 and ø80 have been added. [New]
    ・A new structure has achieved downsizing.
     Overall length reduced by 49 mm max.
     Depth reduced by 17.3 mm max. (Interchangeable with existing product
     CKZ3T in terms of installation)
    ・Weight reduced by up to 23%
     Aluminum body with greatly reduced weight
    ・High clamping force 4000 N (ø63, Arm length: 100 mm, 0.5 MPa)
    ・Manual lock release operability has been improved.
    ・Spatter-proof construction
     Fully enclosed structure by means of an aluminum body
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Power Clamp Cylinder CKZ5T
    Manual
    Series Bore size (mm) View search result
    CKZ5T40,50,63,80View search result
SeriesArm opening angleSwitchBore size (mm)
CKZ5T15º,30º,45º,60º,75º,90º,105º,120º,135º TURCK/P&F40,50,63,80

3-Color Display Electromagnetic Type Digital Flow Switch LFE□

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
    ・Applicable fluids: Water, Water-soluble coolant
    ・Compact, Lightweight
     Height: 56 mm, Width: 40mm,
     Weight: 340 g (LFE1□3)
    ・Pressure loss: 0.02 MPa or less
    ・A close proximity setting is available.
    ・An insulated type has been added.
     The ground doesn’t need to be selected when wiring.
    ・Reverse flow can be detected.
    ・Operating fluid temperature: 0 to 85℃
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Color Display Electromagnetic Type Digital Flow Switch LFE□
    Manual
    Series View search result
    LFE□View search result
  • 3-Color Display Electromagnetic Type Digital Flow Switch LFE□
    DoC/IM
    Series View search result
    LFE□View search result
SeriesRated flow range (L/min)
LFE□0.5 to 20
2.5 to 100
5 to 200

Compact Cylinder/Air Saving Type CDQ2B-X3150

Air Cylinders » Compact Air Cylinders
    ・Air consumption: Max. 46% reduction
     Uses the air exhausted from the extension side to supply the retraction side, thus reusing the air
     (Built-in exhaust return circuit)
    ・Allows for increased energy savings just by piping to the product
    ・The dimensions and mounting dimensions are the same as those of the existing CDQ2 series model.
     * For the through-hole mounting type only
TypeSeriesActionBore size (mm)
StandardCDQ2B-X3150Double acting single rod32,40,50

Digital Flow Switch for Water PF2W

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
    ・An integrated type and a separate monitor type are available.
    ・Switch output, Accumulated pulse output, Analog output
    ・Capable of switching back and forth between cumulative and instantaneous flow
    ・Compatible with high temperatures up to 90°C
    ・IP65
    ・4-channel flow monitor
     4 different flow ranges can be connected to 1 controller.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Digital Flow Switch for Water PF2W
    Manual
    Series View search result
    PF2WView search result
  • Digital Flow Switch for Water PF2W
    DoC/IM
    Series View search result
    PF2WView search result
SeriesRated flow range (L/min)
PF2W0.5 to 4
2 to 16
5 to 40
10 to 100

Air-blow Module LLB1

Air Preparation Equipment » Air Preparation Filters
    ・Reduced piping labor/Space saving
    ・Compact integration of devices
    ・Short-pitch mounting is possible.
     Compact centralized pressure control
    ・Parts in contact with fluid: Grease-free
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFluidSet pressureFlow range L/min (ANR)
LLB1Air, N2 gas0.05 to 0.6 MPa
0.05 to 0.35 MPa
Up to 100

Battery-less Absolute Encoder Type     
Electric Rotary Table LER

Electric Actuators/Cylinders » Battery-less Absolute Encoder Type
    ・Restart from the last stop position is possible.
    ・Easy operation restart after recovery of the power supply
     The position information is held by the encoder even when the power supply is turned off.
     A return to origin operation is not necessary when the power supply is recovered.
    ・No battery is installed. Reduced maintenance
     No battery is used to store the position information.
     There is no need to manage spare batteries or replacement maintenance.
    ・Rotation angle: 320º, 180º, 90º
    ・Space saving: Built-in step motor
    ・Shock-less/high speed actuation
     Max. speed: 420º/sec
     Max. acceleration/deceleration: 3000º/sec2

    *Value when an external stopper is mounted
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
ModelRotating
torque [N·m]
Basic
Rotating
torque [N·m]
High torque
Max. speed
[º/s]
Basic
Max. speed
[º/s]
High torque
Positioning
repeatability [º]
Basic
Positioning
repeatability [º]
High torque
LER506.610420280±0.05 (At the end: ±0.01)*±0.05 (At the end: ±0.01)*

Go Top