There were 1,223 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Valve Mounted Guide Cylinder MVGQ
Air Cylinders » Valve Mounted Air Cylinders
-
・A valve, speed controller, and cylinder are combined in one unit.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Simple Specials
CV Series/Precautions Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Simple Specials
CV Series/Precautions Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Bore size(mm) | Applicable valve |
---|---|---|---|
Slide bearing | MVGQM | 12,16,20 | SYJ3000 |
Slide bearing | MVGQM | 25,32,40,50,63 | VZ3000 VZ5000 |
Slide bearing | MVGQM | 80,100 | VF3000 |
Ball bushing bearing | MVGQL | 25,32,40,50,63 | VZ3000 VZ5000 |
Ball bushing bearing | MVGQL | 80,100 | VF3000 |
Stroke Reading Rodless Cylinder with Brake ML2B
Air Cylinders » Stroke Reading Cylinders
-
・Mechanically jointed rodless cylinder incorporated with a brake mechanism and stroke sensor
∗ The Controller/CEU2 series was discontinued in November 2019.
Please contact your local sales representative for more details.
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Series | Action | Bore size(mm) | Applicable counter/controller |
---|---|---|---|
ML2B | Double acting | 25,32,40 | CEU5 |
Escapements MIW/MIS
Air Cylinders » Stopper Cylinders
-
・Ideal for separating workpieces continuously moving on conveyors, etc.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size(mm) |
---|---|---|---|
2-finger type | MIW | Double acting | 8,12,20,25,32 |
1-finger type | MIS | Double acting | 8,12,20,25,32 |
Frame Clamp Cylinder WRF100
Air Cylinders » Clamp CylindersArc Welding Process Equipment » Specialty Cylinders
Safety Instructions Actuators/Precautions Introduction of Arc Welding Process Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Bore size (mm) | Stroke (mm) |
---|---|---|
WRF100 | 100 | 48 |
Clamp Cylinder CK□1
Air Cylinders » Clamp Cylinders-
・Total tube length reduced by 7 mm (for CKP1□40)
・Easy fine speed adjustment with screw adjustment construction
・Speed controller valve has no projection from the tube’s external surface
・It is possible to mount magnetic field resistant auto switches from
3 directions.
D-P3DW type, D-P4DW type (CKG1), D-P79WSE type, D-P74L/Z type
・Can be used as a spatter resistant cylinder for arc welding (-XC88/-XC89/
-XC91) (CKG1 only)
∗ CK1□-Z Series was discontinued in February 2025.
Please select CK1□-Z1 Series instead. ▶Click here for details.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Clevis width (mm) | Bore size (mm) |
---|---|---|---|---|
Standard | CK1 | Double acting, Single rod | 16.5,19.5 | 40,50,63 |
Built-in standard magnet type (With magnetic field resistant auto switch) | CKG1 | Double acting, Single rod | 16.5,19.5 | 40,50,63 |
Built-in strong magnet type (With magnetic field resistant auto switch) | CKP1 | Double acting, Single rod | 16.5,19.5 | 40,50,63 |
Smooth Cylinder CJ2Y/CM2Y/CG1Y/MBY/CA2Y/
CS2Y/CQSY/CQ2Y
Air Cylinders » Specialty Cylinders-
・Reduces stick-slip in a low-speed range
・Stable operation is possible even at a low speed of 5 mm/s.
(Measurement based on JIS B 8377)
・Low sliding is possible even in bi-directional operations.
・Lightweight/Improved functions (The new structure is equivalent to the standard models.)
・Interchangeable with the standard models
・With auto switch (CDJ2Y-Z series: CDJ2Y, CDM2Y-Z series: CDM2Y-Z, CDG1Y-Z series: CDG1Y, MDBY-Z series: MDBY, CDA2Y-Z series: CDA2Y, CDS2Y series: CDS2Y, CDQSY series: CDQSY, CDQ2Y-Z series: CDQ2Y)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Min. operating pressure (MPa) |
---|---|---|---|---|
Air cylinder | CJ2Y-Z | Double acting, Single rod | 10, 16 | 0.03 |
Air cylinder | CM2Y-Z1 | Double acting, Single rod | 20, 25, 32, 40 | 0.02 |
Air cylinder | CM2Y-Z | Double acting, Single rod | 20, 25, 32, 40 | 0.02 |
Air cylinder | CG1Y-Z | Double acting, Single rod | 20, 25, 32, 40 | 0.02 |
Air cylinder | CG1Y-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
Air cylinder | MBY-Z | Double acting, Single rod | 32, 40 | 0.02 |
Air cylinder | MBY-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
Air cylinder | CA2Y-Z | Double acting, Single rod | 40 | 0.02 |
Air cylinder | CA2Y-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
Air cylinder | CS2Y | Double acting, Single rod | 125, 140, 160 | 0.005 |
Compact cylinder | CQSY | Double acting, Single rod | 12, 16 | 0.03 |
Compact cylinder | CQSY | Double acting, Single rod | 20, 25 | 0.02 |
Compact cylinder | CQ2Y-Z | Double acting, Single rod | 32, 40 | 0.02 |
Compact cylinder | CQ2Y-Z | Double acting, Single rod | 50, 63, 80, 100 | 0.01 |
Dual Rod Cylinder CXS
Air Cylinders » Dual Rod Cylinders
-
・Compact cylinder with a high-precision guide function for pick & place applications
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic type | Slide bearing/Ball bushing bearing | CXS | Double acting | 6,10,15,20,25,32 |
With air cushion | Slide bearing/Ball bushing bearing | CXS | Double acting | 20,25,32 |
With end lock | Slide bearing/Ball bushing bearing | CXS | Double acting | 6,10,15,20,25,32 |
Double rod type | Slide bearing/Ball bushing bearing | CXSW | Double acting | 6,10,15,20,25,32 |
Air Slide Table MXQ□
Air Cylinders » Table Cylinders-
・Height: 10% reduction (27 mm: Existing model 30 mm)
・Product weight: 22% reduction (298 g: Existing model 380 g)
・Allowable kinetic energy: 64% improvement (0.09 J: Existing model 0.055 J)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Double ported type | MXQ□A | Double acting | 6,8,12,16,20,25 |
Low thrust with high rigidity type | MXQ□B | Double acting | 6,8,12,16,20 |
Single side ported type | MXQ□C | Double acting | 8,12 |
Height interchangeable type | MXQ | Double acting | 6,8,12,16,20,25 |
Magnetically Coupled Rodless Cylinder CY1
Air Cylinders » Magnetically Coupled Rodless Cylinders
-
・This magnetically coupled, space-saving cylinder permits a wide range of applications.
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Made to Order Common Specifications Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Made to Order Common Specifications Series Variations/Model Selection Criteria
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Slider (Ball bushing bearing) | CY1L | Double acting | 6,10,15,20,25,32,40 |
Linear guide | CY1H | Double acting | 10,15,20,25 |
Linear guide | CY1HT | Double acting | 25,32 |
Mechanically Jointed Rodless Cylinder MY3
Air Cylinders » Mechanically Jointed Rodless Cylinders
-
・Space saving: Height has been reduced by a maximum of 36% and length by a maximum of 140 mm
(Compared to the mechanically jointed rodless cylinder, MY1B series)
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Tables Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Tables Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Basic/Short (Rubber bumper) | MY3A | Double acting | 16,20,25,32,40,50,63 |
Basic/Standard (Air cushion) | MY3B | Double acting | 16,20,25,32,40,50,63 |
Slide bearing guide (Air cushion) | MY3M | Double acting | 16,25,40,63 |