There were 1,223 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Polyolefin Tubing TPH
Fittings and Tubing » Tubing(Fluoropolymer/Clean)Clean Series/Low-Particle Generation » Tubing
-
・Max. operating pressure (at 20℃): 1.0 MPa (ø4, ø6), 0.7 MPa (ø8, ø10, ø12)
Series | Applicable tubing O.D. | Color | Fluid |
---|---|---|---|
TPH | φ4,φ6,φ8,φ10,φ12 | Black, White, Red,Blue, Yellow, Green | Air, Water, etc. |
Soft Fluoropolymer Tubing TD/TID
Fittings and Tubing » Tubing(Fluoropolymer/Clean)Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment
-
・Max. operating pressure: 1.6 MPa (at 20℃)*
・Food Sanitation Law compliant
・Complies with the FDA (Food and Drug Administration)
§ 177.1550 dissolution test
・Operating temperature (fixed usage): Air, Inert gas: −65 to 260℃
Water: 0 to 100℃ (No freezing)
*This may vary according to size.
Series | Tubing O.D. Metric size | Tubing O.D. Inch size | Color |
---|---|---|---|
TD/TID | φ4,φ6,φ8,φ10,φ12 | φ1/8'',φ3/16'',φ1/4'' φ3/8'',φ1/2'' | Translucent |
Flame Resistant (Equivalent to UL-94 Standard V-0)
FR 2-Layer Soft Polyurethane Tubing TRBU-X259
Fittings and Tubing » Tubing(Tubing for Special Environments)-
・Peeling of the outer layer not required to connect fittings
Reduced labor time, Improved workability
・Improved flexibility (Compared with the TRBU)
・Lightweight and compact
Weight: 57% reduction, Cross sectional area: 37% reduction (Compared with the TRBU0805)
・Suitable for air and water piping in environments where spot welding spatter may be a problem
・Increased flow rate due to I.D. expansion: Max. 69% improvement
(Comparison between the TRBU1208 and the TRBU1210-X259)
Series | Tubing O.D. | Color | Fluid |
---|---|---|---|
TRBU-X259 | φ3.2,φ4,φ6,φ8,φ10,φ12 (Some products are available as a special order. Please refer to the catalog for details.) | Black, White, Red, Blue, Yellow, Green (Some products are available as a special order. Please refer to the catalog for details.) | Air, Water |
Polyurethane Tubing TU-X214
Fittings and Tubing » Tubing-
・In compliance with the FDA’s (U.S. Food and Drug Administration)
§177.2600 dissolution test and the (EU) No 10/2011 dissolution test
・Color variations: Black, White, Red, Blue, Yellow, Green, Clear, and Orange
・Size variations (O.D./mm): ø4, ø6, ø8, ø10, and ø12
・Length per roll: 20 m
Series | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|
TU-X214 | φ4,φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Yellow, Green, Clear, Orange | Air, Water |
Fluoropolymer Fittings Hyper Fittings LQ3
Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)Equipment for the Semiconductor Industries » Cooling WaterPiping Equipment

-
・Material: New PFA
・Triple-seal construction
・Easy installation
Series | Max. operating pressure | Operating temperature |
---|---|---|
LQ3 | 1.0 MPa | Nut material PVDF:0 to 150℃ Nut material PFA:0 to 200℃ |
Stainless Steel 316 One-touch Fittings KQG2
Fittings and Tubing » Fittings for Special EnvironmentsEquipment for the Semiconductor Industries » Cooling WaterPiping Equipment
-
・Compact and lightweight
・Fluid temperature: −5 to 150℃
・Materials: Metal parts stainless steel 316, seal parts special FKM
・Grease-free/Can be used with steam
Certified to meet current Food Sanitation Law standards
Series | Size | Applicable tubing O.D. | Connection thread |
---|---|---|---|
KQG2 | Metric | φ3.2,φ4,φ6,φ8,φ10, φ12,φ16 | M5 R,Rc 1/8,1/4,3/8,1/2 |
KQG2 | Inch | φ1/8'',φ5/32'',φ1/4'',φ5/16'', φ3/8'',φ1/2'' | UNF10-32 NPT1/8,1/4,3/8,1/2 |
Multi-connector with One-touch Fittings DMK
Fittings and Tubing » Fittings for General Purposes(S Couplers/Multi-connectors)
-
・One-touch installation and removal of multi-tubes
・Prevents installation mistakes
Series | No. of connecting tubes | Applicable tubing O.D. |
---|---|---|
DMK | 6,12 | φ3.2,φ4 |
Rotary One-touch Fittings KS
Fittings and Tubing » Fittings for General Purposes
-
・Applicable to use for oscillating and rotating sections in robots
・Low torque rotation type rotary One-touch fittings
・Copper-free (Electroless nickel-plated)
Series | Size | Applicable tubing O.D. | Connection thread |
---|---|---|---|
KS | Inch | φ5/32,φ1/4,φ5/16,φ3/8 | 10-32UNF,1/8,1/4,3/8 |
Booster Lube ALB
Lubrication Equipment » Lubrication Equipment
-
・Centralized control of multi-point lubrication
・Stable oil feeding with a micromist
・Through the use of a booster, a pressure that is higher than that of the main air passage can be supplied. This difference is used as the mist
generating pressure differential. Thus, the pressure drop in the main air passage can be minimized.
・Micromist can be constantly supplied by merely adjusting the mist generating pressure differential.
・Oil can be replenished by merely opening and closing the oil filler plug without stopping the air line.
・Micromist generation can be checked from the oil filler port.
Series | Type | Port size | Bowl capacity (cm3) |
---|---|---|---|
ALB900 | Booster lube | 1,2,3 | 5000 |
ALBA90 | Bypass lubrication adapter | 1/4,1/2 | ー |
5-Port Electro-Pneumatic Proportional Valve VER
Modular F.R.L./Pressure Control Equipment » Proportional ValvesPressure Control Equipment » Proportional Valves

-
・Stepless control of cylinders and applied pressure
・Applicable cylinders: ø25 to ø125
・Available for exhaust throttle and B port pressure regulation
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Port size | Set pressure (MPa) |
---|---|---|
VER2000/4000 | 1/4,3/8,1/2 | 0.1 to 0.9 |