WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,223 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


ISO Cylinders 

Series Compatible with Secondary Batteries Series 25A- » Actuators
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
(ISO Standards) Air Cylinder25A-C85Standard
(ISO Standards) Air Cylinder25A-CP96Standard
(ISO Standards) Air Cylinder25A-C96Standard
(ISO Standards) Compact Cylinder25A-C55Standard

Regulator with Backflow Function 10-/21-AR□K-D

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
SeriesPort sizeSet pressure (MPa)
10-AR20K to 60K-D1/8, 1/4, 3/8, 1/2, 3/4,10.05 to 0.85
21-AR20K to 60K-D1/8, 1/4, 3/8, 1/2, 3/4,10.05 to 0.85

Compact Clamp Unit CDQ2

Arc Welding Process Equipment » Specialty Cylinders
    ・Space saving
     Used to clamp the workpiece, and open or close the spatter cover of the workpiece.
    ・Labor reduction
     Reduces design and assembly labor by integrating the cylinder and clamping mechanism.
    ・Clamp unit used in common
     Both ø20 and ø32 clamp cylinders use the same clamp unit and only the clamp unit can be replaced.
     This contributes to reduction of spare parts.
    ・Possible to clamp in both directions
     Capable of clamping in both directions with an arm opening/closing angle of 90° or more
SeriesBore size(mm)Arm opening angle
CDQ2B20-DCT1710T2096°
CDQ2B32-DCR0859R3296°

Compact Guide Cylinder MGPM-XC88(W)/XC89W/XC91(W)

Arc Welding Process Equipment » Spatter Resistant Cylinders for Arc Welding

    Spatter Resistant Cylinders for Arc Welding



    Click here for the standard type catalog.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeBearing typeSeriesActionBore size(mm)
BasicSlide bearingMGPM-XC88(W)/XC89W/XC91(W)Double acting32,40,50,63,80,100

Pressure Sensor for General Fluids 10-PSE560

Clean Series/Low-Particle Generation » Switches/Sensors
SeriesRated pressure range
10-PSE5600 to 1MPa
0 to -101kPa
-100 to 100kPa
0 to 500kPa

Speed Controller with Indicator/In-line Type 10-AS-FS

Clean Series/Low-Particle Generation » Flow Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
in the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line type10-AS1002FS to AS4002FS-φ3.2 to φ12φ1/8'' to φ1/2''

Stainless One-touch Fittings 10-KG

Clean Series/Low-Particle Generation » Fittings
SeriesApplicable tubing O.D.Connection thread
10-KGφ4,φ6,φ8,φ10,φ12,φ16M5 x 0.8, 1/8, 1/4,
3/8, 1/2

Go Top