WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,223 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Pressure Gauge for Clean Regulator G46-□-□-SRA,B

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSize (O.D.)Connection thread
G46-□-□-SRA,Bφ42.5R1/8,1/4

Wide Angle Blow Nozzle IN-225

Air Blowing Equipment » Air Blowing Equipment
    ・ Capable of spraying a wide area with fluid
     Spray angle: Approx. 100°
SeriesTypeNozzle size
IN-225-1054Nozzle with male threadφ6 equivalent
IN-225-1056
IN-225-1057
IN-225-1059
Nozzle with self-align fittingφ6 equivalent
IN-225-1104Pivot nozzle with male threadφ6 equivalent

Metering Valve with Silencer ASN2

Flow Control Equipment » Related Equipment
    ・Superior sound reducing performance (Over 20 dB at max. flow rate)
    ・Can be directly mounted on the exhaust port of a solenoid valve
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Metering Valve with Silencer ASN2
    Manual
    Type Series View search result
    Metering valve with silencerASN2View search result
TypeSeriesPort size
Metering valve with silencerASN2M5 to 1/2

Tamper Proof Speed Controller AS

Flow Control Equipment » Tool Operation Type Speed Controllers
    ・Flow can be adjusted with a special tool.
    ・Prevents unnecessary manual operation
    ・Available with a restrictor (Made to order: -X214, -X21)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
With One-touch fittings
Elbow/Universal type
AS□□□1F-TM5 to 1/2φ3.2 to φ12φ1/8'' to φ1/2''
With One-touch fittings
In-line type
AS□□□1F-Tφ3.2 to φ12φ1/8'' to φ1/2''
With One-touch fittings
Dual speed controller
ASD□□□F-TM5 to 1/2φ3.2 to φ12φ1/8'' to φ1/2''
Metal bodyAS□2□0-TM5 to 1/2φ3.2 to φ12φ1/8'' to φ1/2''

Speed Exhaust Controller ASV

Flow Control Equipment » Speed Controllers with Special Functions
    ・Integrated quick exhaust valve and exhaust throttle valve
    ・Supports the high speed operation of cylinders
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
Speed exhaust controllerASV120F/220FM3, M5
Speed exhaust controllerASV310F/410F/510F1/8 to 1/2

Stainless Steel Type Speed Controller with Indicator/In-line Type 
AS-FSG

Flow Control Equipment » Speed Controllers Special Environments
    ・Stainless steel type
    ・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
     Flow rate can be controlled numerically with the indicator window.
     4 indicator window directions are available.
    ・Larger push-lock type knob
    ・Improved reproducibility of flow rate
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line type
Stainless steel type
AS1002FSG to AS4002FSG-φ3.2 to φ12φ1/8'' to φ1/2''

Speed Controller for Low Speed Control AS

Flow Control Equipment » Speed Controllers for Low Speed Control
    ・Ideal for low-speed control (from 10 to 50 mm/sec)
    ・Number of needle rotations: 10 turns
    ・Available with a restrictor (Made to order: -X214, -X21)∗1
    ∗1 Excludes the dual speed controller
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
With One-touch fittings
Elbow/Universal type
AS□□□1FMM5 to 1/4φ3.2 to φ10φ1/8'' to φ3/8''
With One-touch fittings
In-line type
AS□001FMφ3.2 to φ10φ1/8'' to φ3/8''
With One-touch fittings
Dual speed controller
ASD□30FMM5 to 1/4φ3.2 to φ10φ1/8'' to φ3/8''
Standard type (Metal body)AS□□□0MM5 to 1/4φ3.2 to φ10φ1/8'' to φ3/8''

Elbow Type (Metal Body) AS

Flow Control Equipment » Speed Controllers for General Purposes
Arc Welding Process Equipment » Tubing/Fittings/Flow Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on
the cylinder side
Elbow type (Metal body)AS12□0 to AS42□0M3 to 1/2

Speed Controller with Indicator AS-FS

Flow Control Equipment » Speed Controllers for General Purposes
    ・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors. The value can be controlled with the indicator window.
    ・Larger push-lock type knob
    ・Improved reproducibility of flow rate
    ・Easier to insert and remove tubes
    ・Electroless nickel plated type is standard.
    ・Available with a restrictor (Made to order: -X214, -X21)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Elbow typeAS12□1FS to 42□1FSM5 x 0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ2 to φ16φ1/8'' to 1/2''
Universal typeAS13□1FS to 43□1FSM5 x 0.8
10-32UNF
R, NPT, G 1/8 to 1/2
φ3.2 to φ12φ1/8'' to 1/2''

Tube Releasing Tool TG

Fittings and Tubing » Related Products
SeriesApplicable tubing sizeApplicable tubing material
TG-0204Metric size φ2,φ4
TG-0608Metric size φ6,φ8
TG-1012Metric size φ10,φ12
TG-1Metric size φ4,φ6Nylon, Soft nylon, Polyurethane
TG-2Inch size φ1/8'',φ1/4''Nylon, Soft nylon, Polyurethane

Go Top